| CMD_COUNT_BRANCH |
Branch to alternative commands based on a counter value. |
| CMD_COUNTER |
Count the own execution. |
| CMD_FS |
Set the synthesizer frequency. |
| CMD_PATTERN_CHECK |
Compare an arbitrary memory location to a given pattern. |
| CMD_PROP_CS |
Carrier sense. Monitor the RF activity on a RF channel. |
| CMD_PROP_RADIO_DIV_SETUP |
Setup the RF core into proprietary mode in the Sub-1 GHz band. |
| CMD_PROP_RADIO_SETUP |
Setup the RF core into proprietary mode in the 2.4 GHz band. |
| CMD_PROP_RESTART_RX |
Stop receiving the current packet and go back to sync search. |
| CMD_PROP_RX |
Receive one or multiple packets in proprietary mode (simple format). |
| CMD_PROP_RX_ADV |
Receive one or multiple packets in proprietary mode (advanced format). |
| CMD_PROP_RX_SNIFF |
Do carrier sense and receive one or multiple packets in proprietary mode (simple format). |
| CMD_PROP_RX_ADV_SNIFF |
Do carrier sense and receive one or multiple packets in proprietary mode (advanced format). |
| CMD_PROP_SET_LEN |
Set the length of packet while the packet is being received. |
| CMD_PROP_TX |
Send one packet in proprietary mode (simple format). |
| CMD_PROP_TX_ADV |
Send one packet in proprietary mode (advanced format). |
| CMD_RX_TEST |
Set the RF core into receive state without using the CPE. |
| CMD_SCH_IMM |
Wrap a direct or immediate command in a radio operation. |
| CMD_SYNC_START_RAT |
(Re-)start the RAT and synchronize it to the RTC. |
| CMD_SYNC_STOP_RAT |
Stop the RAT and save its state. |
| CMD_TX_TEST |
Send a modulated or unmodulated test signal. |