MATHLIB Product Downloads |
Title |
Description |
Size |
C66x Fast Math Library (MATHLIB) Downloads |
MATHLIB Documentation |
 |
MATHLIB_Function_Reference.chm |
MATHLIB Function Reference |
112K |
 |
MATHLib_c674x_TestReport.html |
C674x MATHLIB Benchmarks |
40K |
 |
MATHLib_c66x_TestReport.html |
C66x MATHLIB Benchmarks |
76K |
 |
Software_Manifest.html |
MATHLIB Software Manifest |
12K |
C66x MATHLIB (little/big-endian, elf/coff format) |
 |
mathlib_c66x_3_0_1_1_Win32.exe |
MATHLIB for C66x Windows Installer |
4596K |
 |
mathlib_c66x_3_0_1_1_Linux.bin |
MATHLIB for C66x Linux Installer |
4432K |
C674x MATHLIB (little-endian, elf/coff format) |
 |
mathlib_c674x_3_0_1_1_Win32.exe |
MATHLIB for C674x Windows Installer |
4284K |
 |
mathlib_c674x_3_0_1_1_Linux.bin |
MATHLIB for C674x Linux Installer |
4116K |
Previous Releases |
|
MATHLIB 3.0.0 |
MATHLIB Post Production Release |
|
Checksums |
 |
MD5 Checksums |
|
4K |