Main Page | Alphabetical List | Data Structures | Directories | File List | Data Fields | Globals

ProcMgr_AttachParams_tag Struct Reference

#include <ProcMgr.h>

Collaboration diagram for ProcMgr_AttachParams_tag:

Collaboration graph
[legend]

Detailed Description

Configuration parameters specific to the slave ProcMgr instance.

Definition at line 319 of file ProcMgr.h.

Data Fields

ProcMgr_BootMode bootMode
Ptr bootParams


Field Documentation

ProcMgr_BootMode ProcMgr_AttachParams_tag::bootMode
 

Boot mode for the slave processor.

Definition at line 321 of file ProcMgr.h.

Ptr ProcMgr_AttachParams_tag::bootParams
 

Params for dependent processors like IVHD for netra.

Definition at line 323 of file ProcMgr.h.


The documentation for this struct was generated from the following file:
Generated on Mon Mar 14 11:59:53 2011 for Syslink by  doxygen 1.4.4