Main Page | Alphabetical List | Data Structures | Directories | File List | Data Fields | Globals

IGateProvider_Object Struct Reference

#include <IGateProvider.h>


Detailed Description

Structure for generic gate instance

Definition at line 149 of file IGateProvider.h.

Data Fields

 IGateProvider_SuperObject


Field Documentation

IGateProvider_Object::IGateProvider_SuperObject
 

Definition at line 150 of file IGateProvider.h.


The documentation for this struct was generated from the following file:
Generated on Mon Mar 14 11:59:51 2011 for Syslink by  doxygen 1.4.4