Main Page | Alphabetical List | Data Structures | Directories | File List | Data Fields | Globals

FrameQ_ShMem_OpenParams_tag Struct Reference

#include <FrameQ_ShMem.h>

Collaboration diagram for FrameQ_ShMem_OpenParams_tag:

Collaboration graph
[legend]

Detailed Description

Structure defining open parameters for the FrameQ instance on ShMem (shared memory interface).

Definition at line 167 of file FrameQ_ShMem.h.

Data Fields

FrameQ_CommonOpenParams commonOpenParams


Field Documentation

FrameQ_CommonOpenParams FrameQ_ShMem_OpenParams_tag::commonOpenParams
 

Open params common to all the implementations

Definition at line 169 of file FrameQ_ShMem.h.


The documentation for this struct was generated from the following file:
Generated on Mon Mar 14 11:59:50 2011 for Syslink by  doxygen 1.4.4