Main Page | Alphabetical List | Data Structures | Directories | File List | Data Fields | Globals

temp Directory Reference

/vobs/syslink/product/export/syslink_02_00_00_68_beta1/ti/syslink/temp/


Directories

directory  utils

Files

file  FrameQ.h [code]
 Defines for interfaces for FrameQ module.
file  FrameQ_ShMem.h [code]
 Header file for FrameQ on SharedMemory interface.
file  FrameQBufMgr.h [code]
 Defines for interfaces for FrameQBufMgr module.
file  FrameQBufMgr_ShMem.h [code]
 Header file for FrameQBufMgr ShMem.
file  FrameQBufMgrDefs.h [code]
 Defines configurable elements for FrameQBufMgr module.
file  FrameQDefs.h [code]
 Defines configurable elements for FrameQ module.
file  IpcHost.h [code]
 This file contains APIs and defines that are used by applications only on the host-side of the device.
file  ProcMgr.h [code]
 The Processor Manager on a master processor provides control functionality for a slave device.
file  RingIO.h [code]
 This will have definitions for interfaces and structures for RingIO module.
file  RingIOShm.h [code]
 RingIOShm shared memory based physical transport for communication with the remote processor.
file  Std.h [code]
 This will have definitions of standard data types for platform abstraction.
file  SysLink.h [code]
 This module contains common definitions, types, structures and functions used by SysLink.

Generated on Mon Mar 14 11:59:55 2011 for Syslink by  doxygen 1.4.4