#
# Automatically generated make config: don't edit
# Linux kernel version: 2.6.34
# Sun Aug  1 22:59:12 2010
#
CONFIG_TMS320C6X=y
# CONFIG_MMU is not set
CONFIG_ZONE_DMA=y
CONFIG_NO_FORK=y
# CONFIG_SBUS is not set
# CONFIG_FPU is not set
# CONFIG_HIGHMEM is not set
# CONFIG_NUMA is not set
CONFIG_RWSEM_GENERIC_SPINLOCK=y
# CONFIG_RWSEM_XCHGADD_ALGORITHM is not set
CONFIG_GENERIC_CALIBRATE_DELAY=y
CONFIG_GENERIC_FIND_NEXT_BIT=y
CONFIG_GENERIC_GPIO=y
CONFIG_GENERIC_HWEIGHT=y
CONFIG_GENERIC_TIME=y
CONFIG_GENERIC_CLOCKEVENTS=y
CONFIG_GENERIC_CLOCKEVENTS_BUILD=y
CONFIG_GENERIC_BUG=y
CONFIG_GENERIC_HARDIRQS=y
CONFIG_GENERIC_HARDIRQS_NO__DO_IRQ=y
CONFIG_COMMON_CLKDEV=y
CONFIG_DEFCONFIG_LIST="/lib/modules/$UNAME_RELEASE/.config"
CONFIG_CONSTRUCTORS=y

#
# General setup
#
CONFIG_EXPERIMENTAL=y
CONFIG_BROKEN_ON_SMP=y
CONFIG_INIT_ENV_ARG_LIMIT=32
CONFIG_LOCALVERSION=""
# CONFIG_LOCALVERSION_AUTO is not set
CONFIG_SYSVIPC=y
CONFIG_SYSVIPC_SYSCTL=y
CONFIG_POSIX_MQUEUE=y
CONFIG_POSIX_MQUEUE_SYSCTL=y
# CONFIG_BSD_PROCESS_ACCT is not set
# CONFIG_TASKSTATS is not set
# CONFIG_AUDIT is not set

#
# RCU Subsystem
#
CONFIG_TREE_RCU=y
# CONFIG_TREE_PREEMPT_RCU is not set
# CONFIG_TINY_RCU is not set
# CONFIG_RCU_TRACE is not set
CONFIG_RCU_FANOUT=32
# CONFIG_RCU_FANOUT_EXACT is not set
# CONFIG_TREE_RCU_TRACE is not set
# CONFIG_IKCONFIG is not set
CONFIG_LOG_BUF_SHIFT=14
# CONFIG_CGROUPS is not set
# CONFIG_SYSFS_DEPRECATED_V2 is not set
# CONFIG_RELAY is not set
CONFIG_NAMESPACES=y
# CONFIG_UTS_NS is not set
CONFIG_IPC_NS=y
# CONFIG_USER_NS is not set
# CONFIG_PID_NS is not set
# CONFIG_NET_NS is not set
CONFIG_BLK_DEV_INITRD=y
CONFIG_INITRAMFS_SOURCE=""
CONFIG_INITRAMFS_ROOT_UID=0
CONFIG_INITRAMFS_ROOT_GID=0
CONFIG_RD_GZIP=y
CONFIG_RD_BZIP2=y
CONFIG_RD_LZMA=y
CONFIG_RD_LZO=y
# CONFIG_INITRAMFS_COMPRESSION_NONE is not set
# CONFIG_INITRAMFS_COMPRESSION_GZIP is not set
# CONFIG_INITRAMFS_COMPRESSION_BZIP2 is not set
# CONFIG_INITRAMFS_COMPRESSION_LZMA is not set
# CONFIG_INITRAMFS_COMPRESSION_LZO is not set
CONFIG_CC_OPTIMIZE_FOR_SIZE=y
CONFIG_SYSCTL=y
CONFIG_ANON_INODES=y
CONFIG_EMBEDDED=y
CONFIG_SYSCTL_SYSCALL=y
CONFIG_KALLSYMS=y
# CONFIG_KALLSYMS_EXTRA_PASS is not set
CONFIG_HOTPLUG=y
CONFIG_PRINTK=y
CONFIG_BUG=y
CONFIG_ELF_CORE=y
CONFIG_BASE_FULL=y
CONFIG_FUTEX=y
CONFIG_EPOLL=y
CONFIG_SIGNALFD=y
CONFIG_TIMERFD=y
CONFIG_EVENTFD=y
CONFIG_AIO=y

#
# Kernel Performance Events And Counters
#
CONFIG_VM_EVENT_COUNTERS=y
# CONFIG_SLUB_DEBUG is not set
CONFIG_COMPAT_BRK=y
# CONFIG_SLAB is not set
CONFIG_SLUB=y
# CONFIG_SLOB is not set
# CONFIG_MMAP_ALLOW_UNINITIALIZED is not set
# CONFIG_PROFILING is not set

#
# GCOV-based kernel profiling
#
# CONFIG_SLOW_WORK is not set
# CONFIG_HAVE_GENERIC_DMA_COHERENT is not set
CONFIG_RT_MUTEXES=y
CONFIG_BASE_SMALL=0
CONFIG_MODULES=y
CONFIG_MODULE_FORCE_LOAD=y
CONFIG_MODULE_UNLOAD=y
CONFIG_MODULE_FORCE_UNLOAD=y
# CONFIG_MODVERSIONS is not set
# CONFIG_MODULE_SRCVERSION_ALL is not set
CONFIG_BLOCK=y
CONFIG_LBDAF=y
CONFIG_BLK_DEV_BSG=y
# CONFIG_BLK_DEV_INTEGRITY is not set

#
# IO Schedulers
#
CONFIG_IOSCHED_NOOP=y
CONFIG_IOSCHED_DEADLINE=y
CONFIG_IOSCHED_CFQ=y
# CONFIG_DEFAULT_DEADLINE is not set
CONFIG_DEFAULT_CFQ=y
# CONFIG_DEFAULT_NOOP is not set
CONFIG_DEFAULT_IOSCHED="cfq"
# CONFIG_INLINE_SPIN_TRYLOCK is not set
# CONFIG_INLINE_SPIN_TRYLOCK_BH is not set
# CONFIG_INLINE_SPIN_LOCK is not set
# CONFIG_INLINE_SPIN_LOCK_BH is not set
# CONFIG_INLINE_SPIN_LOCK_IRQ is not set
# CONFIG_INLINE_SPIN_LOCK_IRQSAVE is not set
CONFIG_INLINE_SPIN_UNLOCK=y
# CONFIG_INLINE_SPIN_UNLOCK_BH is not set
CONFIG_INLINE_SPIN_UNLOCK_IRQ=y
# CONFIG_INLINE_SPIN_UNLOCK_IRQRESTORE is not set
# CONFIG_INLINE_READ_TRYLOCK is not set
# CONFIG_INLINE_READ_LOCK is not set
# CONFIG_INLINE_READ_LOCK_BH is not set
# CONFIG_INLINE_READ_LOCK_IRQ is not set
# CONFIG_INLINE_READ_LOCK_IRQSAVE is not set
CONFIG_INLINE_READ_UNLOCK=y
# CONFIG_INLINE_READ_UNLOCK_BH is not set
CONFIG_INLINE_READ_UNLOCK_IRQ=y
# CONFIG_INLINE_READ_UNLOCK_IRQRESTORE is not set
# CONFIG_INLINE_WRITE_TRYLOCK is not set
# CONFIG_INLINE_WRITE_LOCK is not set
# CONFIG_INLINE_WRITE_LOCK_BH is not set
# CONFIG_INLINE_WRITE_LOCK_IRQ is not set
# CONFIG_INLINE_WRITE_LOCK_IRQSAVE is not set
CONFIG_INLINE_WRITE_UNLOCK=y
# CONFIG_INLINE_WRITE_UNLOCK_BH is not set
CONFIG_INLINE_WRITE_UNLOCK_IRQ=y
# CONFIG_INLINE_WRITE_UNLOCK_IRQRESTORE is not set
# CONFIG_MUTEX_SPIN_ON_OWNER is not set
# CONFIG_FREEZER is not set
CONFIG_CMDLINE="console=cio rw ip=dhcp"
# CONFIG_RAM_ATTACHED_ROMFS is not set
CONFIG_TI_C6X_COMPILER=y
CONFIG_TI_C6X_LINKER=y
# CONFIG_CPU_BIG_ENDIAN is not set
CONFIG_FORCE_MAX_ZONEORDER=13

#
# Processor type and features
#
# CONFIG_TMS320C64X is not set
CONFIG_TMS320C64XPLUS=y
# CONFIG_TMS320C66X is not set
CONFIG_CIO_CONSOLE=y
CONFIG_PLL_C6X=y
CONFIG_TIMER_C6X=y
CONFIG_INTC_C64XPLUS=y
CONFIG_GPIO_C6X=y
CONFIG_EDMA3=y
# CONFIG_SOC_TMS320C6455 is not set
# CONFIG_SOC_TMS320C6457 is not set
# CONFIG_SOC_TMS320C6472 is not set
CONFIG_SOC_TMS320C6474=y
# CONFIG_SOC_TMS320C6670 is not set
# CONFIG_SOC_TMS320C6678 is not set

#
# Board Selection
#
# CONFIG_ARCH_BOARD_DSK6455 is not set
# CONFIG_ARCH_BOARD_EVM6457 is not set
# CONFIG_ARCH_BOARD_EVM6472 is not set
# CONFIG_ARCH_BOARD_EVM6474 is not set
CONFIG_ARCH_BOARD_EVM6474L=y
# CONFIG_ARCH_BOARD_EVMTCI6616 is not set
# CONFIG_ARCH_BOARD_EVM6678 is not set
# CONFIG_ARCH_BOARD_EVM6670 is not set
# CONFIG_USE_RT_TIMER is not set
CONFIG_SGMII=y
CONFIG_TMS320C64X_GEMAC=y
# CONFIG_MCBSP is not set
# CONFIG_MCBSP_UART is not set
CONFIG_RAPIDIO_TCI648X=y
CONFIG_RAPIDIO_DEV=y
CONFIG_RAPIDIO=y
CONFIG_RAPIDIO_DISC_TIMEOUT=2
CONFIG_RAPIDIO_ENABLE_RX_TX_PORTS=y
CONFIG_RAPIDIO_TSI57X=y
CONFIG_RAPIDIO_CPS_XX=y
CONFIG_RAPIDIO_TSI568=y
CONFIG_RAPIDIO_TSI500=y
# CONFIG_IPC is not set
# CONFIG_VIRTIO_IPC is not set
# CONFIG_VIRTIO is not set
# CONFIG_VIRTIO_RING is not set
# CONFIG_VIRTIO_BALLOON is not set
CONFIG_TMS320C6X_CACHES_ON=y
CONFIG_PAGE_OFFSET=0x80000000
CONFIG_CONTIGUOUS_PAGE_ALLOC=y
# CONFIG_PGCACHE_LIMIT is not set
# CONFIG_IDLE_LED is not set
CONFIG_SELECT_MEMORY_MODEL=y
CONFIG_FLATMEM_MANUAL=y
# CONFIG_DISCONTIGMEM_MANUAL is not set
# CONFIG_SPARSEMEM_MANUAL is not set
CONFIG_FLATMEM=y
CONFIG_FLAT_NODE_MEM_MAP=y
CONFIG_PAGEFLAGS_EXTENDED=y
CONFIG_SPLIT_PTLOCK_CPUS=4
# CONFIG_PHYS_ADDR_T_64BIT is not set
CONFIG_ZONE_DMA_FLAG=1
CONFIG_VIRT_TO_BUS=y
CONFIG_NOMMU_INITIAL_TRIM_EXCESS=1
CONFIG_PREEMPT_NONE=y
# CONFIG_PREEMPT_VOLUNTARY is not set
# CONFIG_PREEMPT is not set
# CONFIG_HZ_100 is not set
CONFIG_HZ_250=y
# CONFIG_HZ_300 is not set
# CONFIG_HZ_1000 is not set
CONFIG_HZ=250
CONFIG_SCHED_HRTICK=y
CONFIG_TICK_ONESHOT=y
CONFIG_NO_HZ=y
CONFIG_HIGH_RES_TIMERS=y

#
# Bus options (PCI, PCMCIA, EISA, MCA, ISA)
#
# CONFIG_PCI is not set

#
# Executable file formats
#
CONFIG_BINFMT_ELF_DSBT=y
# CONFIG_BINFMT_FLAT is not set
# CONFIG_HAVE_AOUT is not set
# CONFIG_BINFMT_MISC is not set

#
# Power management options
#
# CONFIG_PM is not set
CONFIG_NET=y

#
# Networking options
#
CONFIG_PACKET=y
CONFIG_UNIX=y
# CONFIG_NET_KEY is not set
CONFIG_INET=y
CONFIG_IP_MULTICAST=y
# CONFIG_IP_ADVANCED_ROUTER is not set
CONFIG_IP_FIB_HASH=y
CONFIG_IP_PNP=y
CONFIG_IP_PNP_DHCP=y
CONFIG_IP_PNP_BOOTP=y
CONFIG_IP_PNP_RARP=y
# CONFIG_NET_IPIP is not set
# CONFIG_NET_IPGRE is not set
# CONFIG_IP_MROUTE is not set
# CONFIG_ARPD is not set
# CONFIG_SYN_COOKIES is not set
# CONFIG_INET_AH is not set
# CONFIG_INET_ESP is not set
# CONFIG_INET_IPCOMP is not set
# CONFIG_INET_XFRM_TUNNEL is not set
# CONFIG_INET_TUNNEL is not set
# CONFIG_INET_XFRM_MODE_TRANSPORT is not set
# CONFIG_INET_XFRM_MODE_TUNNEL is not set
# CONFIG_INET_XFRM_MODE_BEET is not set
CONFIG_INET_LRO=y
CONFIG_INET_DIAG=y
CONFIG_INET_TCP_DIAG=y
# CONFIG_TCP_CONG_ADVANCED is not set
CONFIG_TCP_CONG_CUBIC=y
CONFIG_DEFAULT_TCP_CONG="cubic"
# CONFIG_TCP_MD5SIG is not set
# CONFIG_IPV6 is not set
# CONFIG_NETWORK_SECMARK is not set
# CONFIG_NETFILTER is not set
# CONFIG_IP_DCCP is not set
# CONFIG_IP_SCTP is not set
# CONFIG_RDS is not set
# CONFIG_TIPC is not set
# CONFIG_ATM is not set
# CONFIG_BRIDGE is not set
# CONFIG_NET_DSA is not set
# CONFIG_VLAN_8021Q is not set
# CONFIG_DECNET is not set
# CONFIG_LLC2 is not set
# CONFIG_IPX is not set
# CONFIG_ATALK is not set
# CONFIG_X25 is not set
# CONFIG_LAPB is not set
# CONFIG_ECONET is not set
# CONFIG_WAN_ROUTER is not set
# CONFIG_PHONET is not set
# CONFIG_IEEE802154 is not set
# CONFIG_NET_SCHED is not set
# CONFIG_DCB is not set

#
# Network testing
#
# CONFIG_NET_PKTGEN is not set
# CONFIG_HAMRADIO is not set
# CONFIG_CAN is not set
# CONFIG_IRDA is not set
# CONFIG_BT is not set
# CONFIG_AF_RXRPC is not set
CONFIG_WIRELESS=y
# CONFIG_CFG80211 is not set
# CONFIG_LIB80211 is not set

#
# CFG80211 needs to be enabled for MAC80211
#
# CONFIG_WIMAX is not set
# CONFIG_RFKILL is not set
# CONFIG_NET_9P is not set

#
# Device Drivers
#

#
# Device Drivers
#

#
# Generic Driver Options
#
CONFIG_UEVENT_HELPER_PATH=""
CONFIG_STANDALONE=y
CONFIG_PREVENT_FIRMWARE_BUILD=y
CONFIG_FW_LOADER=y
CONFIG_FIRMWARE_IN_KERNEL=y
CONFIG_EXTRA_FIRMWARE=""
# CONFIG_SYS_HYPERVISOR is not set
# CONFIG_CONNECTOR is not set
CONFIG_MTD=y
# CONFIG_MTD_DEBUG is not set
# CONFIG_MTD_TESTS is not set
# CONFIG_MTD_CONCAT is not set
CONFIG_MTD_PARTITIONS=y
# CONFIG_MTD_REDBOOT_PARTS is not set
CONFIG_MTD_CMDLINE_PARTS=y
# CONFIG_MTD_AR7_PARTS is not set

#
# User Modules And Translation Layers
#
CONFIG_MTD_CHAR=y
CONFIG_MTD_BLKDEVS=y
CONFIG_MTD_BLOCK=y
# CONFIG_FTL is not set
# CONFIG_NFTL is not set
# CONFIG_INFTL is not set
# CONFIG_RFD_FTL is not set
# CONFIG_SSFDC is not set
# CONFIG_MTD_OOPS is not set

#
# RAM/ROM/Flash chip drivers
#
CONFIG_MTD_CFI=m
CONFIG_MTD_JEDECPROBE=m
CONFIG_MTD_GEN_PROBE=m
# CONFIG_MTD_CFI_ADV_OPTIONS is not set
CONFIG_MTD_MAP_BANK_WIDTH_1=y
CONFIG_MTD_MAP_BANK_WIDTH_2=y
CONFIG_MTD_MAP_BANK_WIDTH_4=y
# CONFIG_MTD_MAP_BANK_WIDTH_8 is not set
# CONFIG_MTD_MAP_BANK_WIDTH_16 is not set
# CONFIG_MTD_MAP_BANK_WIDTH_32 is not set
CONFIG_MTD_CFI_I1=y
CONFIG_MTD_CFI_I2=y
# CONFIG_MTD_CFI_I4 is not set
# CONFIG_MTD_CFI_I8 is not set
CONFIG_MTD_CFI_INTELEXT=m
CONFIG_MTD_CFI_AMDSTD=m
CONFIG_MTD_CFI_STAA=m
CONFIG_MTD_CFI_UTIL=m
CONFIG_MTD_RAM=y
# CONFIG_MTD_ROM is not set
# CONFIG_MTD_ABSENT is not set

#
# Mapping drivers for chip access
#
# CONFIG_MTD_COMPLEX_MAPPINGS is not set
CONFIG_MTD_PHYSMAP=m
# CONFIG_MTD_PHYSMAP_COMPAT is not set
CONFIG_MTD_UCLINUX=y
CONFIG_MTD_PLATRAM=y

#
# Self-contained MTD device drivers
#
# CONFIG_MTD_SLRAM is not set
# CONFIG_MTD_PHRAM is not set
CONFIG_MTD_MTDRAM=m
CONFIG_MTDRAM_TOTAL_SIZE=16384
CONFIG_MTDRAM_ERASE_SIZE=128
# CONFIG_MTD_BLOCK2MTD is not set

#
# Disk-On-Chip Device Drivers
#
# CONFIG_MTD_DOC2000 is not set
# CONFIG_MTD_DOC2001 is not set
# CONFIG_MTD_DOC2001PLUS is not set
CONFIG_MTD_NAND=y
# CONFIG_MTD_NAND_VERIFY_WRITE is not set
# CONFIG_MTD_NAND_ECC_SMC is not set
# CONFIG_MTD_NAND_MUSEUM_IDS is not set
CONFIG_MTD_NAND_IDS=y
# CONFIG_MTD_NAND_DISKONCHIP is not set
# CONFIG_MTD_NAND_NANDSIM is not set
# CONFIG_MTD_NAND_PLATFORM is not set
CONFIG_MTD_NAND_GPIO_C6X=y
# CONFIG_MTD_ONENAND is not set

#
# LPDDR flash memory drivers
#
# CONFIG_MTD_LPDDR is not set

#
# UBI - Unsorted block images
#
# CONFIG_MTD_UBI is not set
# CONFIG_PARPORT is not set
CONFIG_BLK_DEV=y
# CONFIG_BLK_DEV_COW_COMMON is not set
CONFIG_BLK_DEV_LOOP=y
# CONFIG_BLK_DEV_CRYPTOLOOP is not set

#
# DRBD disabled because PROC_FS, INET or CONNECTOR not selected
#
# CONFIG_BLK_DEV_NBD is not set
CONFIG_BLK_DEV_RAM=y
CONFIG_BLK_DEV_RAM_COUNT=2
CONFIG_BLK_DEV_RAM_SIZE=17000
# CONFIG_BLK_DEV_XIP is not set
# CONFIG_CDROM_PKTCDVD is not set
# CONFIG_ATA_OVER_ETH is not set
# CONFIG_VIRTIO_BLK is not set
CONFIG_MISC_DEVICES=y
# CONFIG_AD525X_DPOT is not set
# CONFIG_ICS932S401 is not set
# CONFIG_ENCLOSURE_SERVICES is not set
# CONFIG_ISL29003 is not set
# CONFIG_SENSORS_TSL2550 is not set
# CONFIG_DS1682 is not set
# CONFIG_C2PORT is not set

#
# EEPROM support
#
CONFIG_EEPROM_AT24=y
# CONFIG_EEPROM_LEGACY is not set
# CONFIG_EEPROM_MAX6875 is not set
# CONFIG_EEPROM_93CX6 is not set

#
# SCSI device support
#
CONFIG_SCSI_MOD=y
# CONFIG_RAID_ATTRS is not set
# CONFIG_SCSI is not set
# CONFIG_SCSI_DMA is not set
# CONFIG_SCSI_NETLINK is not set
# CONFIG_ATA is not set
# CONFIG_MD is not set
CONFIG_NETDEVICES=y
# CONFIG_DUMMY is not set
# CONFIG_BONDING is not set
# CONFIG_MACVLAN is not set
# CONFIG_EQUALIZER is not set
# CONFIG_TUN is not set
# CONFIG_VETH is not set
# CONFIG_PHYLIB is not set
CONFIG_NET_ETHERNET=y
# CONFIG_MII is not set
# CONFIG_ETHOC is not set
# CONFIG_DNET is not set
# CONFIG_IBM_NEW_EMAC_ZMII is not set
# CONFIG_IBM_NEW_EMAC_RGMII is not set
# CONFIG_IBM_NEW_EMAC_TAH is not set
# CONFIG_IBM_NEW_EMAC_EMAC4 is not set
# CONFIG_IBM_NEW_EMAC_NO_FLOW_CTRL is not set
# CONFIG_IBM_NEW_EMAC_MAL_CLR_ICINTSTAT is not set
# CONFIG_IBM_NEW_EMAC_MAL_COMMON_ERR is not set
# CONFIG_B44 is not set
# CONFIG_KS8842 is not set
# CONFIG_KS8851_MLL is not set
CONFIG_NETDEV_1000=y
CONFIG_NETDEV_10000=y
CONFIG_WLAN=y
# CONFIG_HOSTAP is not set

#
# Enable WiMAX (Networking options) to see the WiMAX drivers
#
# CONFIG_WAN is not set
CONFIG_RIONET=y
CONFIG_RIONET_TX_SIZE=128
CONFIG_RIONET_RX_SIZE=128
# CONFIG_PPP is not set
# CONFIG_SLIP is not set
CONFIG_NETCONSOLE=y
# CONFIG_NETCONSOLE_DYNAMIC is not set
CONFIG_NETPOLL=y
# CONFIG_NETPOLL_TRAP is not set
CONFIG_NET_POLL_CONTROLLER=y
CONFIG_VIRTIO_NET=y
# CONFIG_ISDN is not set
# CONFIG_PHONE is not set

#
# Input device support
#
CONFIG_INPUT=y
# CONFIG_INPUT_FF_MEMLESS is not set
# CONFIG_INPUT_POLLDEV is not set
# CONFIG_INPUT_SPARSEKMAP is not set

#
# Userland interfaces
#
# CONFIG_INPUT_MOUSEDEV is not set
# CONFIG_INPUT_JOYDEV is not set
# CONFIG_INPUT_EVDEV is not set
# CONFIG_INPUT_EVBUG is not set

#
# Input Device Drivers
#
# CONFIG_INPUT_KEYBOARD is not set
# CONFIG_INPUT_MOUSE is not set
# CONFIG_INPUT_JOYSTICK is not set
# CONFIG_INPUT_TABLET is not set
# CONFIG_INPUT_TOUCHSCREEN is not set
# CONFIG_INPUT_MISC is not set

#
# Hardware I/O ports
#
# CONFIG_SERIO is not set
# CONFIG_GAMEPORT is not set

#
# Character devices
#
CONFIG_VT=y
CONFIG_CONSOLE_TRANSLATIONS=y
CONFIG_VT_CONSOLE=y
CONFIG_HW_CONSOLE=y
# CONFIG_VT_HW_CONSOLE_BINDING is not set
CONFIG_DEVKMEM=y
# CONFIG_SERIAL_NONSTANDARD is not set

#
# Serial drivers
#
# CONFIG_SERIAL_8250 is not set

#
# Non-8250 serial port support
#
CONFIG_SERIAL_CORE=y
CONFIG_SERIAL_CORE_CONSOLE=y
# CONFIG_SERIAL_TIMBERDALE is not set
CONFIG_SERIAL_SC16IS7XX=y
CONFIG_SERIAL_SC16IS7XX_CONSOLE=y
CONFIG_UNIX98_PTYS=y
# CONFIG_DEVPTS_MULTIPLE_INSTANCES is not set
CONFIG_LEGACY_PTYS=y
CONFIG_LEGACY_PTY_COUNT=256
# CONFIG_VIRTIO_CONSOLE is not set
# CONFIG_IPMI_HANDLER is not set
CONFIG_HW_RANDOM=y
# CONFIG_HW_RANDOM_TIMERIOMEM is not set
# CONFIG_HW_RANDOM_VIRTIO is not set
# CONFIG_RTC is not set
# CONFIG_GEN_RTC is not set
# CONFIG_R3964 is not set

#
# PCMCIA character devices
#
# CONFIG_RAW_DRIVER is not set
# CONFIG_TCG_TPM is not set
CONFIG_I2C=y
CONFIG_I2C_BOARDINFO=y
CONFIG_I2C_COMPAT=y
# CONFIG_I2C_CHARDEV is not set
CONFIG_I2C_HELPER_AUTO=y

#
# I2C Hardware Bus support
#

#
# I2C system bus drivers (mostly embedded / system-on-chip)
#
CONFIG_I2C_DAVINCI=y
# CONFIG_I2C_GPIO is not set
# CONFIG_I2C_OCORES is not set
# CONFIG_I2C_SIMTEC is not set
# CONFIG_I2C_XILINX is not set

#
# External I2C/SMBus adapter drivers
#
# CONFIG_I2C_PARPORT_LIGHT is not set
# CONFIG_I2C_TAOS_EVM is not set

#
# Other I2C/SMBus bus drivers
#
# CONFIG_I2C_PCA_PLATFORM is not set
# CONFIG_I2C_STUB is not set
# CONFIG_I2C_DEBUG_CORE is not set
# CONFIG_I2C_DEBUG_ALGO is not set
# CONFIG_I2C_DEBUG_BUS is not set
# CONFIG_SPI is not set

#
# PPS support
#
# CONFIG_PPS is not set
CONFIG_ARCH_REQUIRE_GPIOLIB=y
CONFIG_GPIOLIB=y
CONFIG_GPIO_SYSFS=y

#
# Memory mapped GPIO expanders:
#
# CONFIG_GPIO_IT8761E is not set

#
# I2C GPIO expanders:
#
# CONFIG_GPIO_MAX7300 is not set
# CONFIG_GPIO_MAX732X is not set
# CONFIG_GPIO_PCA953X is not set
# CONFIG_GPIO_PCF857X is not set
# CONFIG_GPIO_ADP5588 is not set

#
# PCI GPIO expanders:
#

#
# SPI GPIO expanders:
#

#
# AC97 GPIO expanders:
#
# CONFIG_W1 is not set
# CONFIG_POWER_SUPPLY is not set
# CONFIG_HWMON is not set
# CONFIG_THERMAL is not set
CONFIG_WATCHDOG=y
# CONFIG_WATCHDOG_NOWAYOUT is not set

#
# Watchdog Device Drivers
#
# CONFIG_SOFT_WATCHDOG is not set
CONFIG_DAVINCI_WATCHDOG=m

#
# Sonics Silicon Backplane
#
# CONFIG_SSB is not set

#
# Multifunction device drivers
#
# CONFIG_MFD_CORE is not set
# CONFIG_MFD_88PM860X is not set
# CONFIG_MFD_SM501 is not set
# CONFIG_HTC_PASIC3 is not set
# CONFIG_HTC_I2CPLD is not set
# CONFIG_TPS65010 is not set
# CONFIG_TWL4030_CORE is not set
# CONFIG_MFD_TMIO is not set
# CONFIG_PMIC_DA903X is not set
# CONFIG_PMIC_ADP5520 is not set
# CONFIG_MFD_MAX8925 is not set
# CONFIG_MFD_WM8400 is not set
# CONFIG_MFD_WM831X is not set
# CONFIG_MFD_WM8350_I2C is not set
# CONFIG_MFD_WM8994 is not set
# CONFIG_MFD_PCF50633 is not set
# CONFIG_AB3100_CORE is not set
# CONFIG_REGULATOR is not set
# CONFIG_MEDIA_SUPPORT is not set

#
# Graphics support
#
# CONFIG_VGASTATE is not set
# CONFIG_VIDEO_OUTPUT_CONTROL is not set
# CONFIG_FB is not set
# CONFIG_BACKLIGHT_LCD_SUPPORT is not set

#
# Display device support
#
# CONFIG_DISPLAY_SUPPORT is not set

#
# Console display driver support
#
# CONFIG_VGA_CONSOLE is not set
CONFIG_DUMMY_CONSOLE=y
# CONFIG_SOUND is not set
# CONFIG_HID_SUPPORT is not set
# CONFIG_USB_SUPPORT is not set
# CONFIG_MMC is not set
# CONFIG_MEMSTICK is not set
# CONFIG_NEW_LEDS is not set
# CONFIG_ACCESSIBILITY is not set
# CONFIG_RTC_CLASS is not set
# CONFIG_DMADEVICES is not set
# CONFIG_AUXDISPLAY is not set
# CONFIG_UIO is not set

#
# TI VLYNQ
#
# CONFIG_STAGING is not set

#
# File systems
#
CONFIG_EXT2_FS=y
# CONFIG_EXT2_FS_XATTR is not set
CONFIG_EXT3_FS=m
# CONFIG_EXT3_DEFAULTS_TO_ORDERED is not set
# CONFIG_EXT3_FS_XATTR is not set
# CONFIG_EXT4_FS is not set
CONFIG_JBD=m
# CONFIG_REISERFS_FS is not set
# CONFIG_JFS_FS is not set
# CONFIG_FS_POSIX_ACL is not set
# CONFIG_XFS_FS is not set
# CONFIG_GFS2_FS is not set
# CONFIG_OCFS2_FS is not set
# CONFIG_BTRFS_FS is not set
# CONFIG_NILFS2_FS is not set
CONFIG_FILE_LOCKING=y
CONFIG_FSNOTIFY=y
CONFIG_DNOTIFY=y
CONFIG_INOTIFY=y
CONFIG_INOTIFY_USER=y
# CONFIG_QUOTA is not set
# CONFIG_AUTOFS_FS is not set
# CONFIG_AUTOFS4_FS is not set
# CONFIG_FUSE_FS is not set

#
# Caches
#
# CONFIG_FSCACHE is not set

#
# CD-ROM/DVD Filesystems
#
CONFIG_ISO9660_FS=m
# CONFIG_JOLIET is not set
# CONFIG_ZISOFS is not set
# CONFIG_UDF_FS is not set

#
# DOS/FAT/NT Filesystems
#
CONFIG_FAT_FS=m
# CONFIG_MSDOS_FS is not set
CONFIG_VFAT_FS=m
CONFIG_FAT_DEFAULT_CODEPAGE=437
CONFIG_FAT_DEFAULT_IOCHARSET="iso8859-1"
# CONFIG_NTFS_FS is not set

#
# Pseudo filesystems
#
CONFIG_PROC_FS=y
CONFIG_PROC_SYSCTL=y
CONFIG_SYSFS=y
# CONFIG_HUGETLB_PAGE is not set
# CONFIG_CONFIGFS_FS is not set
CONFIG_MISC_FILESYSTEMS=y
# CONFIG_ADFS_FS is not set
# CONFIG_AFFS_FS is not set
# CONFIG_HFS_FS is not set
# CONFIG_HFSPLUS_FS is not set
# CONFIG_BEFS_FS is not set
# CONFIG_BFS_FS is not set
# CONFIG_EFS_FS is not set
CONFIG_JFFS2_FS=y
CONFIG_JFFS2_FS_DEBUG=0
CONFIG_JFFS2_FS_WRITEBUFFER=y
# CONFIG_JFFS2_FS_WBUF_VERIFY is not set
CONFIG_JFFS2_SUMMARY=y
# CONFIG_JFFS2_FS_XATTR is not set
CONFIG_JFFS2_COMPRESSION_OPTIONS=y
CONFIG_JFFS2_ZLIB=y
CONFIG_JFFS2_LZO=y
CONFIG_JFFS2_RTIME=y
# CONFIG_JFFS2_RUBIN is not set
# CONFIG_JFFS2_CMODE_NONE is not set
CONFIG_JFFS2_CMODE_PRIORITY=y
# CONFIG_JFFS2_CMODE_SIZE is not set
# CONFIG_JFFS2_CMODE_FAVOURLZO is not set
# CONFIG_LOGFS is not set
CONFIG_CRAMFS=y
# CONFIG_SQUASHFS is not set
# CONFIG_VXFS_FS is not set
# CONFIG_MINIX_FS is not set
# CONFIG_OMFS_FS is not set
# CONFIG_HPFS_FS is not set
# CONFIG_QNX4FS_FS is not set
CONFIG_ROMFS_FS=y
# CONFIG_ROMFS_BACKED_BY_BLOCK is not set
CONFIG_ROMFS_BACKED_BY_MTD=y
# CONFIG_ROMFS_BACKED_BY_BOTH is not set
# CONFIG_ROMFS_ON_BLOCK is not set
# CONFIG_SYSV_FS is not set
# CONFIG_UFS_FS is not set
CONFIG_NETWORK_FILESYSTEMS=y
CONFIG_NFS_FS=y
CONFIG_NFS_V3=y
# CONFIG_NFS_V3_ACL is not set
# CONFIG_NFS_V4 is not set
CONFIG_ROOT_NFS=y
# CONFIG_NFSD is not set
CONFIG_LOCKD=y
CONFIG_LOCKD_V4=y
CONFIG_NFS_COMMON=y
CONFIG_SUNRPC=y
# CONFIG_RPCSEC_GSS_KRB5 is not set
# CONFIG_RPCSEC_GSS_SPKM3 is not set
# CONFIG_SMB_FS is not set
# CONFIG_CEPH_FS is not set
CONFIG_CIFS=m
# CONFIG_CIFS_STATS is not set
# CONFIG_CIFS_WEAK_PW_HASH is not set
# CONFIG_CIFS_XATTR is not set
# CONFIG_CIFS_DEBUG2 is not set
# CONFIG_CIFS_EXPERIMENTAL is not set
# CONFIG_NCP_FS is not set
# CONFIG_CODA_FS is not set
# CONFIG_AFS_FS is not set

#
# Partition Types
#
# CONFIG_PARTITION_ADVANCED is not set
CONFIG_MSDOS_PARTITION=y
CONFIG_NLS=m
CONFIG_NLS_DEFAULT="iso8859-1"
CONFIG_NLS_CODEPAGE_437=m
# CONFIG_NLS_CODEPAGE_737 is not set
# CONFIG_NLS_CODEPAGE_775 is not set
# CONFIG_NLS_CODEPAGE_850 is not set
# CONFIG_NLS_CODEPAGE_852 is not set
# CONFIG_NLS_CODEPAGE_855 is not set
# CONFIG_NLS_CODEPAGE_857 is not set
# CONFIG_NLS_CODEPAGE_860 is not set
# CONFIG_NLS_CODEPAGE_861 is not set
# CONFIG_NLS_CODEPAGE_862 is not set
# CONFIG_NLS_CODEPAGE_863 is not set
# CONFIG_NLS_CODEPAGE_864 is not set
# CONFIG_NLS_CODEPAGE_865 is not set
# CONFIG_NLS_CODEPAGE_866 is not set
# CONFIG_NLS_CODEPAGE_869 is not set
# CONFIG_NLS_CODEPAGE_936 is not set
# CONFIG_NLS_CODEPAGE_950 is not set
# CONFIG_NLS_CODEPAGE_932 is not set
# CONFIG_NLS_CODEPAGE_949 is not set
# CONFIG_NLS_CODEPAGE_874 is not set
# CONFIG_NLS_ISO8859_8 is not set
# CONFIG_NLS_CODEPAGE_1250 is not set
# CONFIG_NLS_CODEPAGE_1251 is not set
# CONFIG_NLS_ASCII is not set
CONFIG_NLS_ISO8859_1=m
# CONFIG_NLS_ISO8859_2 is not set
# CONFIG_NLS_ISO8859_3 is not set
# CONFIG_NLS_ISO8859_4 is not set
# CONFIG_NLS_ISO8859_5 is not set
# CONFIG_NLS_ISO8859_6 is not set
# CONFIG_NLS_ISO8859_7 is not set
# CONFIG_NLS_ISO8859_9 is not set
# CONFIG_NLS_ISO8859_13 is not set
# CONFIG_NLS_ISO8859_14 is not set
# CONFIG_NLS_ISO8859_15 is not set
# CONFIG_NLS_KOI8_R is not set
# CONFIG_NLS_KOI8_U is not set
# CONFIG_NLS_UTF8 is not set
# CONFIG_DLM is not set

#
# Security options
#
# CONFIG_KEYS is not set
# CONFIG_SECURITY is not set
# CONFIG_SECURITYFS is not set
# CONFIG_DEFAULT_SECURITY_SELINUX is not set
# CONFIG_DEFAULT_SECURITY_SMACK is not set
# CONFIG_DEFAULT_SECURITY_TOMOYO is not set
CONFIG_DEFAULT_SECURITY_DAC=y
CONFIG_DEFAULT_SECURITY=""
# CONFIG_CRYPTO is not set

#
# Library routines
#
CONFIG_BITREVERSE=y
CONFIG_GENERIC_FIND_LAST_BIT=y
# CONFIG_CRC_CCITT is not set
CONFIG_CRC16=y
# CONFIG_CRC_T10DIF is not set
# CONFIG_CRC_ITU_T is not set
CONFIG_CRC32=y
# CONFIG_CRC7 is not set
# CONFIG_LIBCRC32C is not set
CONFIG_ZLIB_INFLATE=y
CONFIG_ZLIB_DEFLATE=y
CONFIG_LZO_COMPRESS=y
CONFIG_LZO_DECOMPRESS=y
CONFIG_DECOMPRESS_GZIP=y
CONFIG_DECOMPRESS_BZIP2=y
CONFIG_DECOMPRESS_LZMA=y
CONFIG_DECOMPRESS_LZO=y
CONFIG_HAS_IOMEM=y
CONFIG_HAS_IOPORT=y
CONFIG_HAS_DMA=y
CONFIG_NLATTR=y
# CONFIG_PRINTK_TIME is not set
CONFIG_ENABLE_WARN_DEPRECATED=y
# CONFIG_ENABLE_MUST_CHECK is not set
CONFIG_FRAME_WARN=1024
# CONFIG_MAGIC_SYSRQ is not set
# CONFIG_STRIP_ASM_SYMS is not set
# CONFIG_UNUSED_SYMBOLS is not set
# CONFIG_DEBUG_FS is not set
# CONFIG_HEADERS_CHECK is not set
# CONFIG_DEBUG_KERNEL is not set
CONFIG_DEBUG_BUGVERBOSE=y
CONFIG_DEBUG_MEMORY_INIT=y
CONFIG_RCU_CPU_STALL_DETECTOR=y
# CONFIG_SYSCTL_SYSCALL_CHECK is not set
# CONFIG_SAMPLES is not set
CONFIG_ACCESS_CHECK=y