Program the EEPROM on the Platform


Description: This page allows the user to read/write the I2C EEPROM. While programming IBL there is an option to restore the existing IBL configuration after the upgrade.



I2C EEPROM Write
I2C Bus Address 0x50 0x51
Restore IBL Config Yes No
IBL Config Address
Image File

I2C EEPROM Read
I2C Bus Address 0x50 0x51

IBL Configuration update
I2C Bus Address 0x50 0x51
IBL Config Address