![Logo](ti_logo.svg) |
xWRL6432 MMWAVE-L-SDK
05.05.00.00
|
|
Go to the documentation of this file.
33 #ifndef MCSPI_DMA_EDMA_H_
34 #define MCSPI_DMA_EDMA_H_
44 typedef struct McspiDma_EdmaArgs_s
50 typedef struct MCSPI_DmaChConfig_s
Definition: mcspi_dma_edma.h:51
uint32_t edmaBaseAddr
Definition: mcspi_dma_edma.h:66
Edma_IntrObject edmaIntrObjRx
Definition: mcspi_dma_edma.h:68
EDMA interrupt configuration object. The object is passed to the EDMA_registerIntr() function....
Definition: edma/v0/edma.h:451
uint32_t edmaTxChId
Definition: mcspi_dma_edma.h:58
uint32_t edmaRegionId
Definition: mcspi_dma_edma.h:64
Definition: mcspi_dma_edma.h:45
uint32_t edmaTccTx
Definition: mcspi_dma_edma.h:54
Edma_IntrObject edmaIntrObjTx
Definition: mcspi_dma_edma.h:70
uint32_t edmaRxParam
Definition: mcspi_dma_edma.h:60
uint32_t edmaRxChId
Definition: mcspi_dma_edma.h:56
uint32_t edmaTxParam
Definition: mcspi_dma_edma.h:62
uint32_t isOpen
Definition: mcspi_dma_edma.h:72
uint32_t edmaTccRx
Definition: mcspi_dma_edma.h:52
void * drvHandle
Definition: mcspi_dma_edma.h:46