xWRL1432 MMWAVE-L-SDK
05.03.00
dpif_detmatrix.h
Go to the documentation of this file.
1
40
/**************************************************************************
41
*************************** Include Files ********************************
42
**************************************************************************/
43
#ifndef DPIF_DETMATRIX_H
44
#define DPIF_DETMATRIX_H
45
46
47
#include <stdint.h>
48
49
50
#ifdef __cplusplus
51
extern
"C"
{
52
#endif
53
54
55
/* @brief definition for detection matrix data QFormat */
56
#define DPIF_DETMATRIX_DATA_QFORMAT 8
57
68
#define DPIF_DETMATRIX_FORMAT_1 1
/*DPIF_DETMATRIX_FORMAT*/
71
80
typedef
struct
DPIF_DetMatrix_t
81
{
83
uint32_t
datafmt
;
84
86
uint32_t
dataSize
;
87
91
void
*
data
;
92
}
DPIF_DetMatrix
;
93
94
#ifdef __cplusplus
95
}
96
#endif
97
98
#endif
/* DPIF_DETMATRIX_H */
DPIF_DetMatrix
Detection matrix buffer interface.
Definition:
dpif_detmatrix.h:81
DPIF_DetMatrix::dataSize
uint32_t dataSize
Detection Matrix buffer size in bytes.
Definition:
dpif_detmatrix.h:86
DPIF_DetMatrix::data
void * data
Detection Matrix data pointer User could remap this to specific typedef using information in DPIF_DET...
Definition:
dpif_detmatrix.h:91
DPIF_DetMatrix::datafmt
uint32_t datafmt
Detection Matrix data Format DPIF_DETMATRIX_FORMAT.
Definition:
dpif_detmatrix.h:83
source
datapath
dpif
dpif_detmatrix.h
generated by
1.8.20