1. Overview¶
1.1. Introduction¶
Processor SDK RTOS (PSDK RTOS) and Processor SDK Linux (PSDK LINUX) together form a multi-processor software development kit for the AM65XX platform. The SDK provides a comprehensive set of software tools and components to help users develop and deploy their applications on supported SoCs.
Note
Refer SDK Components for more information about each individual component.
1.2. Licenses¶
The licensing information of this SDK, as well as any third-party components included which are made available under a number of other open-source licenses are enumerated as part of the manifest. A complete manifest along with export control information is detailed here [LINK].
1.3. Technical Support¶
For technical support and additional assistance, post a question on https://e2e.ti.com/support/processors/ or contact your local TI Field Application Engineer