[2021-05-24 19:50:26.103] ÿ [2021-05-24 19:50:26.103] Version - RecvTask: Revcvd msg "ping 1" len 7 from mcu1_0 [2021-05-24 19:50:26.119] EtherCAT Slave 01.00.08.01 [2021-05-24 19:50:26.119] Board name : ¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾ÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿ@àN¡ÿÿÿÿÿÿÿÿÿÿÿÿUÄAÿÿÿÿ aÅA [2021-05-24 19:50:26.134] Board Revision : ¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾¾ÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿ@àN¡ÿÿÿÿÿÿÿÿÿÿÿÿUÄAÿÿÿÿ aÅA [2021-05-24 19:50:26.150] EtherCAT Device [2021-05-24 19:50:26.150] SYS/BIOS EtherCAT Internal application 3.3.0 [2021-05-24 19:50:26.830] Revision/Type : x0590 Build : x04ef [2021-05-24 19:50:26.830] Firmware Version : 5.4.239 [2021-05-24 19:50:27.572] mcu1_1 <--> mcu1_0, Ping- 10000, pong - 10000 completed