2.5. Supported Platforms and VersionsΒΆ

Supported Host Operating Systems

The following operating systems have been validated to work with our SDK.

  • Linux SDK
Operating System
Version
Ubuntu
16.04 (64-bit)
18.04 (64-bit)
  • RTOS SDK
Operating System
Version
Windows
7 (64-bit)
Ubuntu
14.04 (64-bit)
16.04 (64-bit)

Supported Platforms and EVMs

The following platforms and EVMs are supported with Processor SDK.

Platform EVM Tested Version Document Processor SDK Linux Processor SDK RT Linux Processor SDK RTOS
AM335x AM335x EVM 1.6A Hardware User’s Guide X X X
AM335x SK 1.2 Hardware User’s Guide X   X
BeagleBone Black B6 Hardware User’s Guide X   X
AM335x ICE 2.1A Hardware User’s Guide Hardware Setup with CCS   X X
AMIC110 AMIC110 ICE 1.1 Hardware User’s Guide Hardware Setup with CCS     X