# /etc/network/interfaces -- configuration file for ifup(8), ifdown(8) # The loopback interface auto lo iface lo inet loopback # Wireless interfaces iface wlan0 inet dhcp wireless_mode managed wireless_essid any wpa-driver wext wpa-conf /etc/wpa_supplicant.conf iface tiwlan0 inet dhcp wireless_mode managed wireless_essid any iface atml0 inet dhcp # Wired or wireless interfaces auto eth0 iface eth0 inet dhcp pre-up /bin/grep -v -e "ip=[0-9]\+\.[0-9]\+\.[0-9]\+\.[0-9]\+" /proc/cmdline > /dev/null udhcpc_opts -R -b iface eth1 inet dhcp # Ethernet/RNDIS gadget (g_ether) # Configure for DHCP but do not bring up automatically. iface usb0 inet dhcp # Bluetooth networking iface bnep0 inet dhcp