2.5. Supported Platforms and VersionsΒΆ

Supported Host Operating Systems

The following operating systems have been validated to work with our SDK.

  • Linux SDK
Operating System
Version
Ubuntu
16.04 (64-bit)
18.04 (64-bit)
  • RTOS SDK
Operating System
Version
Windows
7 (64-bit)
Ubuntu
14.04 (64-bit)
16.04 (64-bit)
  • Android SDK
Operating System
Version
Ubuntu
16.04 (64-bit)
18.04 (64-bit)

Supported Platforms and EVMs

The following platforms and EVMs are supported with Processor SDK.

Platform EVM Tested Version Document Processor SDK Linux Processor SDK RT Linux Processor SDK RTOS Processor SDK Android
AM65x/DRA80xM AM65x/DRA80xM EVM Beta Hardware User’s Guide Hardware Setup with CCS X X X X
AM65x/DRA80xM IDK Beta Hardware User’s Guide Hardware Setup with CCS X X X X
AM57x AM572x EVM A3 Hardware User’s Guide X X X X
AM572x IDK 1.3A Hardware User’s Guide Hardware Setup with CCS X X X X
AM571x IDK 1.3A Hardware User’s Guide Hardware Setup with CCS X X X X
AM574x IDK 1.0A Hardware User’s Guide Hardware Setup with CCS X X X X
AM437x AM437x EVM 1.5B Hardware User’s Guide X X X  
AM437x SK 1.1A Hardware User’s Guide X   X  
AM437x IDK 1.4A Hardware User’s Guide   X X  
K2H/K2K 66AK2Hx EVM 4.0 Hardware User’s Guide X X X  
TCI6638K2K EVM 4.0 Hardware User’s Guide X X X  
K2E AK2Ex EVM 1.0.3.0 Hardware User’s Guide X X X  
K2L 66AK2L06 EVM 1.0.3.0 Hardware User’s Guide X X X  
K2G K2G EVM 1.3D

Hardware User’s Guide

Hardware Setup with CCS

X X X  
K2G 1G EVM 1.5D X X X  
K2G Audio Daughtercard D Software Support     X  
K2G ICE EVM 1.0C Beta Hardware User’s Guide Hardware Setup with CCS X X X  
C665x C665x EVM 1.1-44 Hardware User’s Guide N/A N/A X  
C667x C667x EVM 3B Hardware User’s Guide N/A N/A X  
OMAPL137/C6747 OMAP-L137/C6747 Starter kit EVM J Hardware User’s Guide Hardware Setup with CCS N/A N/A X  
OMAPL138/C6748 OMAP-L138/C6748 LCDK A7A Hardware User’s Guide <http:// processors.wiki.ti.com/index.php/L138/ `Hardware Setup with CCS X N/A X