2.4. CoreSDK Linux Migration Guide¶
Overview
This page covers migration information for applications built on top of the Processor SDK for Linux.
2.4.1. Processor CoreSDK 08.xx Releases¶
2.4.1.1. Processor CoreSDK Sitara 08.06¶
- This is the tenth and final release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- ATF 2.8+
- OPTEE 3.20
- Yocto Dunfell/3.1
- Platforms Supported : AM65x 2.0 (GP, HS-SE), AM64x 2.0 (HS-FS), AM62x ( GP, HS-FS, HS-SE), AM62x LP (HS-FS, HS-SE), AM62A (HS-FS, HS-SE)
2.4.1.2. Processor CoreSDK Jacinto 08.06¶
- This is the nineth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- ATF 2.8
- OPTEE 3.20
- Yocto Dunfell/3.1
- Platforms Supported : J721E, J7200, J721S2, J784S4, AM68, AM69
2.4.1.3. Processor CoreSDK Sitara 08.05¶
- This is the eighth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- ATF 2.7+
- OPTEE 3.19+
- Yocto Dunfell/3.1
- Platforms Supported : AM62x, AM64x (Including HS-FS)
2.4.1.4. Processor CoreSDK Jacinto 08.05¶
- This is the seventh release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- ATF 2.7
- OPTEE 3.19
- Yocto Dunfell/3.1
- Platforms Supported : J721E, J7200, J721S2, J784S4
2.4.1.5. Processor CoreSDK Sitara 08.04¶
- This is the sixth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- ATF 2.7
- OPTEE 3.18
- Yocto Dunfell/3.1
- Platforms Supported : AM62x, AM64x ( Including HS-FS )
2.4.1.6. Processor CoreSDK Jacinto 08.04¶
- This is the fifth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- ATF 2.6
- OPTEE 3.12
- Yocto Dunfell/3.1
- Platforms Supported : J721E, J7200, J721S2
2.4.1.7. Processor CoreSDK 08.03¶
- This is the fourth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- ATF 2.6
- OPTEE 3.12
- Yocto Dunfell/3.1
- Platforms Supported : AM62x
2.4.1.8. Processor CoreSDK 08.02¶
- This is the third release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- Third release on 5.10 kernel and 2021.01 U-boot
- ATF 2.5
- OPTEE 3.12
- Yocto Dunfell/3.1
- Platforms Supported : AM654x , J721E, J721S2, J7200, AM64xx, AM335x, AM43xx, AM57XX
2.4.1.9. Processor CoreSDK 08.01¶
- This is the second release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- Second release on 5.10 kernel and 2021.01 U-boot
- ATF 2.5
- OPTEE 3.12
- Yocto Dunfell/3.1
- Platforms Supported : AM654x , J721E, J7200, AM64xx, AM335x, AM43xx, AM57XX
2.4.1.10. Processor CoreSDK 08.00¶
- This is the first release in the 2021 LTS stream, with new versions of Kernel, U-boot, toolchain and Yocto branch.`
- First release on 5.10 kernel and 2021.01 U-boot
- ATF 2.5
- OPTEE 3.12
- Yocto Dunfell/3.1
- Platforms Supported : AM654x , J721E, J7200, AM64xx