3.10. ARM Trusted Firmware-AΒΆ
Overview
Trusted Firmware-A (TF-A) provides a reference implementation of secure world software for Armv7-A and Armv8-A, including a Secure Monitor executing at Exception Level 3 (EL3).
ATF is used as the initial start code on ARMv8-A cores for all K3 platforms. After setting up the initial core state and applying any needed errata fixes it sets up itself as the EL3 monitor handler. After this is installs the secure world software (OP-TEE) and passes execution on to either the Linux kernel or U-Boot in the non-secure world.
Getting the ATF Source Code
$ git clone https://git.trustedfirmware.org/TF-A/trusted-firmware-a.git
Building ATF
$ make CROSS_COMPILE=aarch64-linux-gnu- PLAT=k3 DEBUG=1 SPD=opteed all
Default load locations
ATF image 0x70000000
OP-TEE image 0x9e800000
U-Boot/Linux kernel image 0x80080000
DTB 0x82000000
These can be changed from the defaults if needed in:
plat/ti/k3/board/generic/board.mk