2.4. CoreSDK Linux Migration Guide¶
Overview
This page covers migration information for applications built on top of the Processor SDK for Linux.
2.4.1. Processor CoreSDK 07.xx Releases¶
2.4.1.1. Processor CoreSDK 07.01¶
- Introduces J7200 Support
- Redesigned SPL to support HSM Re-architecture
- 2020 LTS based linux SDK for AM335X, AM43XX, AM57XX
2.4.1.2. Processor CoreSDK 07.00¶
- This is the first release in the 2020 LTS stream, with new versions of Kernel, U-boot, toolchain and Yocto branch.`
- AM654x GP PG2.0 Support
- J721E-HS Support