3.3.8. Post-quantum cryptography
3.3.8.1. Introduction
Post-Quantum Cryptography (PQC) refers to cryptographic algorithms built to resist attacks by quantum computers. Classical asymmetric algorithms such as RSA and Elliptic Curve Cryptography (ECC) are vulnerable to polynomial-time quantum factoring algorithms running on a sufficiently powerful quantum computer.
The National Institute of Standards and Technology (NIST) has standardized three PQC algorithms:
Federal Information Processing Standards (FIPS) 203: Module Lattice (ML) Key Encapsulation Mechanism (KEM) or ML-KEM, based on CRYSTALS-Kyber
FIPS 204: Module Lattice (ML) Digital Signature Algorithm (DSA) or ML-DSA, based on CRYSTALS-Dilithium
FIPS 205: Stateless Hash-Based (SLH) Digital Signature Algorithm (DSA) or SLH-DSA, based on SPHINCS+
The SDK includes OpenSSL 3.5.x, which provides native support for all NIST-standardized PQC algorithms through its default provider. You do not need external libraries or patches.
3.3.8.2. Verifying post-quantum support
To confirm the OpenSSL version and available PQC algorithms on the target board:
root@<machine>:~# openssl version
OpenSSL 3.5.5 27 Jan 2026 (Library: OpenSSL 3.5.5 27 Jan 2026)
List supported KEM algorithms:
root@<machine>:~# openssl list -kem-algorithms | grep -i ml
{ 2.16.840.1.101.3.4.4.1, id-alg-ml-kem-512, ML-KEM-512, MLKEM512 } @ default
{ 2.16.840.1.101.3.4.4.2, id-alg-ml-kem-768, ML-KEM-768, MLKEM768 } @ default
{ 2.16.840.1.101.3.4.4.3, id-alg-ml-kem-1024, ML-KEM-1024, MLKEM1024 } @ default
X25519MLKEM768 @ default
X448MLKEM1024 @ default
SecP256r1MLKEM768 @ default
SecP384r1MLKEM1024 @ default
List supported signature algorithms:
root@<machine>:~# openssl list -signature-algorithms | grep -i -E 'ml-dsa|slh-dsa'
{ 2.16.840.1.101.3.4.3.17, id-ml-dsa-44, ML-DSA-44, MLDSA44 } @ default
{ 2.16.840.1.101.3.4.3.18, id-ml-dsa-65, ML-DSA-65, MLDSA65 } @ default
{ 2.16.840.1.101.3.4.3.19, id-ml-dsa-87, ML-DSA-87, MLDSA87 } @ default
{ 2.16.840.1.101.3.4.3.20, id-slh-dsa-sha2-128s, SLH-DSA-SHA2-128s } @ default
{ 2.16.840.1.101.3.4.3.21, id-slh-dsa-sha2-128f, SLH-DSA-SHA2-128f } @ default
{ 2.16.840.1.101.3.4.3.22, id-slh-dsa-sha2-192s, SLH-DSA-SHA2-192s } @ default
{ 2.16.840.1.101.3.4.3.23, id-slh-dsa-sha2-192f, SLH-DSA-SHA2-192f } @ default
{ 2.16.840.1.101.3.4.3.24, id-slh-dsa-sha2-256s, SLH-DSA-SHA2-256s } @ default
{ 2.16.840.1.101.3.4.3.25, id-slh-dsa-sha2-256f, SLH-DSA-SHA2-256f } @ default
{ 2.16.840.1.101.3.4.3.26, id-slh-dsa-shake-128s, SLH-DSA-SHAKE-128s } @ default
{ 2.16.840.1.101.3.4.3.27, id-slh-dsa-shake-128f, SLH-DSA-SHAKE-128f } @ default
{ 2.16.840.1.101.3.4.3.28, id-slh-dsa-shake-192s, SLH-DSA-SHAKE-192s } @ default
{ 2.16.840.1.101.3.4.3.29, id-slh-dsa-shake-192f, SLH-DSA-SHAKE-192f } @ default
{ 2.16.840.1.101.3.4.3.30, id-slh-dsa-shake-256s, SLH-DSA-SHAKE-256s } @ default
{ 2.16.840.1.101.3.4.3.31, id-slh-dsa-shake-256f, SLH-DSA-SHAKE-256f } @ default
3.3.8.3. Supported algorithms
3.3.8.3.1. Key encapsulation
ML-KEM is a KEM used to securely establish a shared secret between two parties. It replaces classical Elliptic Curve Diffie-Hellman (ECDH) or RSA key exchange in protocols such as Transport Layer Security (TLS).
Security levels reference Advanced Encryption Standard (AES) bit equivalence as a baseline:
Algorithm |
NIST Security Level |
Use Case |
|---|---|---|
ML-KEM-512 |
Level 1 (~AES-128) |
Constrained environments |
ML-KEM-768 |
Level 3 (~AES-192) |
General purpose |
ML-KEM-1024 |
Level 5 (~AES-256) |
High-security applications |
Hybrid KEM variants combine classical and PQC algorithms, providing protection even if an attacker breaks one:
X25519MLKEM768: X25519 + ML-KEM-768 (recommended for TLS)X448MLKEM1024: X448 + ML-KEM-1024SecP256r1MLKEM768: ECDH P-256 + ML-KEM-768SecP384r1MLKEM1024: ECDH P-384 + ML-KEM-1024
3.3.8.3.2. Digital signatures
ML-DSA is a lattice-based DSA replacing classical RSA or Elliptic Curve Digital Signature Algorithm (ECDSA) signatures.
Algorithm |
NIST Security Level |
Key Size (approx.) |
|---|---|---|
ML-DSA-44 |
Level 2 |
~1.3 KB |
ML-DSA-65 |
Level 3 |
~2.0 KB |
ML-DSA-87 |
Level 5 |
~2.6 KB |
3.3.8.3.3. Hash-based signatures
SLH-DSA is a stateless hash-based signature scheme with minimal security
assumptions (only hash function security). It is available in SHA-2 and
Secure Hash Algorithm-3 (SHA-3) extendable-output (SHAKE) variants, each
with small (s) and fast (f) tradeoffs:
svariants: smaller signatures, slower signingfvariants: larger signatures, faster signing
3.3.8.4. Usage examples
3.3.8.4.1. Generating keys and signing
Generate an ML-DSA key pair:
root@<machine>:~# openssl genpkey -algorithm ML-DSA-65 -out ml-dsa.key
root@<machine>:~# openssl pkey -in ml-dsa.key -pubout -out ml-dsa.pub
Sign a file:
root@<machine>:~# echo "hello pqc" > file.txt
root@<machine>:~# openssl pkeyutl -sign -inkey ml-dsa.key -in file.txt -out file.sig
Verify the signature:
root@<machine>:~# openssl pkeyutl -verify -pubin -inkey ml-dsa.pub -in file.txt -sigfile file.sig
Signature Verified Successfully
3.3.8.4.2. Hash-based key signing
root@<machine>:~# openssl genpkey -algorithm SLH-DSA-SHA2-128s -out slh-dsa.key
root@<machine>:~# openssl pkeyutl -sign -inkey slh-dsa.key -in file.txt -out file.sig
3.3.8.4.3. Self-signed certificate
Generate a self-signed certificate with ML-DSA for testing:
root@<machine>:~# openssl req -x509 -newkey ml-dsa-65 \
-keyout server.key -out server.crt \
-days 365 -nodes -subj '/CN=my-device'
3.3.8.5. Testing the key exchange
ML-KEM is a KEM primitive. It does not have a standalone encrypt or decrypt command. ML-KEM serves only as the key exchange mechanism inside a TLS 1.3 handshake (replacing ECDH). Both client and server must advertise the same group to negotiate it.
3.3.8.5.1. Generating a certificate
The TLS server requires a certificate. Use ML-DSA for a fully PQC setup:
root@<machine>:~# openssl req -x509 -newkey ml-dsa-65 \
-keyout /tmp/server.key -out /tmp/server.crt \
-days 1 -nodes -subj '/CN=test'
3.3.8.5.2. Starting the server
root@<machine>:~# openssl s_server \
-cert /tmp/server.crt \
-key /tmp/server.key \
-groups X25519MLKEM768 \
-port 4433 -www &
3.3.8.5.3. Connecting the client
root@<machine>:~# openssl s_client \
-connect localhost:4433 \
-groups X25519MLKEM768 \
</dev/null 2>&1 | grep -E 'group|Cipher|Protocol'
Expected output confirming ML-KEM negotiation:
Negotiated TLS1.3 group: X25519MLKEM768
New, TLSv1.3, Cipher is TLS_AES_256_GCM_SHA384
Protocol : TLSv1.3
3.3.8.5.4. Handshake walkthrough
The verbose handshake (-msg flag) reveals the full PQC key exchange flow:
root@<machine>:~# openssl s_client \
-connect localhost:4433 \
-groups X25519MLKEM768 \
-msg </dev/null 2>&1
Annotated handshake sequence:
>>> ClientHello
Client advertises X25519MLKEM768 in supported_groups + key_share.
Sends its ML-KEM public key (encapsulation key) to the server.
<<< ServerHello [length ~0x4ba]
Server selects X25519MLKEM768.
Encapsulates using client's ML-KEM public key.
Sends the ML-KEM ciphertext (~1200 bytes) back. This is the
key encapsulation happening over the wire.
<<< Certificate
Server's certificate using ML-DSA-65 signature (15616-bit key).
<<< CertificateVerify
Proves server holds the private key, signed with ML-DSA-65.
<<< Finished / >>> Finished
Both sides confirm the handshake using the derived shared secret.
Negotiated TLS1.3 group: X25519MLKEM768
Protocol : TLSv1.3
Cipher : TLS_AES_256_GCM_SHA384
The full session uses PQC at every asymmetric operation. Bulk encryption uses AES-256 in Galois Counter Mode (GCM):
TLS Role |
Algorithm |
Standard |
|---|---|---|
Key exchange |
X25519MLKEM768 |
Hybrid (classical + FIPS 203) |
Server certificate |
ML-DSA-65 |
FIPS 204 |
Bulk encryption |
AES-256-GCM |
Symmetric (not PQC-relevant) |
Note
The X25519MLKEM768 hybrid is the recommended choice for TLS. It
provides classical security from X25519 in addition to PQC security
from ML-KEM-768. If either algorithm is ever broken, the other still
protects the session.
3.3.8.6. Notes
ML-KEM requires TLS 1.3. You cannot use it with TLS 1.2 or earlier.
SLH-DSA signatures are large (8-50 KB depending on variant). Use ML-DSA for TLS certificates where size matters.
All algorithms above are available in the OpenSSL
defaultprovider. You do not need additional provider configuration.