Hardware / Software Modules / Submodules   Linux driver/functions
Now or Roadmap (QTR)
Category Module SubModule A53
Memory Map MAIN Domain Memory Map   Yes
MCU Domain Memory Map   Yes
Processors View Memory Map   Yes
Region-based Address Translation   No
System Interconnect     Yes
Initialization I2C Bootloader Operation   No
SPI Bootloader Operation   No
QSPI Bootloader Operation   Yes
OSPI Bootloader Operation   Yes
PCIe Bootloader Operation   No
GPMC Bootloader Operation NOR No
NAND Yes
Ethernet Bootloader Operation   Yes
USB Bootloader Operation Host Yes
Device Yes
MMCSD Bootloader Operation SD Card (4 bit) Yes
SD Card (8 bit) No
eMMC Yes
UART Bootloader Operation   Yes
Device Configuration Power   Yes
Reset   Yes
Clocking   Yes
Processors and Accelerators Dual-R5F MCU Subsystem   Yes
Dual-A53 MPU Subsystem   Yes
Cortex-M4F Subsystem   No
Programmable Real-Time Unit and Industrial Communication Subsystem - Gigabit General PRU Use Yes
EtherCAT Device No
Profinet RT Device No
Profinet IRT Device No
EtherNet/IP adapter No
Ethernet Endpoint (EMAC) Yes
Ethernet Switch Yes
Ethernet HSR Yes
IO Link Primary No
HDSL, EnDat 2.2 No
Interprocessor Communication Mailbox   Yes
Spinlock   Yes
Memory Controllers DDR Subsystem (DDRSS) DDR4 Yes
LPDDR4 Yes
Inline ECC Yes
Region-based Address Translation (RAT) Module   No
Interrupts MCU Domain Interrupt Maps   Yes
MAIN Domain Interrupt Maps   Yes
Time Sync Time Sync Module (CPTS)   Yes
Timer Manager   No
Time Sync and Compare Events   Yes
Data Movement Architecture (DMA) Data Movement Subsystem (DMSS)   Yes
Peripheral DMA (PDMA)   Yes
RingAcc   Yes
Secure Proxy   Yes
Interrup Aggregator   Yes
Packet Streaming Interface Link   Yes
General Connectivity Peripherals Analog-to-Digital Converter (ADC)   Yes
General-Purpose Interface (GPIO)   Yes
Inter-Integrated Circuit (I2C) Interface Controller Yes
Target No
Multichannel Serial Peripheral Interface (MCSPI) Controller Yes
Peripheral No
Universal Asynchronous Receiver/Transmitter (UART) UART Yes
RS-485 Yes
IrDA No
High-speed Serial Interfaces Gigabit Ethernet Switch (CPSW0) Switch Yes
EndPoint Yes
Peripheral Component Interconnect Express (PCIe) Subsystem Root Complex Yes
EndPoint Yes
Universal Serial Bus Subsystem (USBSS) Host 3.0 Yes
Device 3.0 Yes
Host 2.0 Yes
Device 2.0 Yes
Serializer/Deserializer (SerDes)   Yes
Memory Interfaces Flash Subsystem (FSS)    No
Octal Serial Peripheral Interface (OSPI)   Yes
General-Purpose Memory Controller (GPMC) FPGA No
NAND Yes
NOR No
etc. No
Error Location Module (ELM)   Yes
Multimedia Card Secure Digital (MMCSD) Interface 4-bit Yes
8-bit Yes
Industrial and Control Interfaces Enhanced Capture (ECAP) Module Capture No
PWM Yes
Enhanced Pulse Width Modulation (EPWM) Module   Yes
Enhanced Quadrature Encoder Pulse (EQEP) Module   No
Controller Area Network (MCAN) CAN Yes
CAN FD Yes
FSI Receiver No
Transmitter No
Timer Modules Global Timebase Counter (GTC)   Yes
Windowed Watchdog Timer (WWDT)   Yes
Timers Timer Yes
Capture No
Compare No
PWM No
Internal Diagnostics Modules Dual Clock Comparator (DCC)   No
Error Signaling Module (ESM)   No
Memory Cyclic Redundancy Check (MCRC) Controller   No
ECC Aggregator   No
 On-Chip Debug     Yes
 
 
 
 
COLOR LEGEND
Yes  
No  
N/A  
*Q**(date)  
invalidData  
updatedValue