2.3. Migration Guide¶
Overview
This page covers migration information for applications built on top of the Processor SDK Linux AM64X.
2.3.1. Processor SDK Linux AM64X 08.xx Releases¶
2.3.1.1. Processor SDK 08.05¶
- This is the fifth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- ATF 2.8+
- OPTEE 3.19+
- Yocto Dunfell/3.1
- Platforms Supported : AM64x ( Including HS-FS )
2.3.1.2. Processor SDK 08.04¶
- This is the fourth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- ATF 2.7
- OPTEE 3.18
- Yocto Dunfell/3.1
- Platforms Supported : AM64x ( Including HS-FS )
2.3.1.3. Processor SDK 08.02¶
- This is the third release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- Third release on 5.10 kernel and 2021.01 U-boot
- ATF 2.5
- OPTEE 3.12
- Yocto Dunfell/3.1
- NAND boot, Ethernet boot, Secure Boot, ICSSG-Dual Emac
2.3.1.4. Processor SDK 08.01¶
- This is the second release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- Second release on 5.10 kernel and 2021.01 U-boot
- ATF 2.5
- OPTEE 3.12
2.3.1.5. Processor SDK 08.00¶
- USB DFU boot mode support
- SRAM memory layout during R5 SPL boot stage, has been changed. Please refer SRAM memory Layout during R5 SPL bootloader stage.
2.3.2. Processor SDK Linux AM64X 07.03.xx Releases¶
2.3.2.1. Processor SDK 07.03.01¶
- AM64x EVM and SK uses same u-boot binaries for booting.
- Support to build u-boot SPL for both AM64x EVM and SK using same defconfig.
2.3.2.2. Processor SDK 07.03.00¶
- This is the first release of Processor SDK Linux AM64X.