2.3. Migration Guide

Overview

This page covers migration information for applications built on top of the Processor SDK Linux AM64X.

2.3.1. Processor SDK Linux AM64X 08.xx Releases

2.3.1.1. Processor SDK 08.00

2.3.2. Processor SDK Linux AM64X 07.03.xx Releases

2.3.2.1. Processor SDK 07.03.01

  • AM64x EVM and SK uses same u-boot binaries for booting.
  • Support to build u-boot SPL for both AM64x EVM and SK using same defconfig.

2.3.2.2. Processor SDK 07.03.00

  • This is the first release of Processor SDK Linux AM64X.