3.3.2. Kernel DriversΒΆ
- 3.3.2.1. ADC
- 3.3.2.2. Crypto
- 3.3.2.3. GPIO
- 3.3.2.4. I2C
- 3.3.2.5. CPSW3g
- 3.3.2.5.1. Introduction
- 3.3.2.5.2. Driver Configuration
- 3.3.2.5.3. Device tree bindings
- 3.3.2.5.4. Multi MAC mode
- 3.3.2.5.5. Multi port Switch mode
- 3.3.2.5.5.1. Bridge setup
- 3.3.2.5.5.2. Turn On/Off Spanning Tree Protocol (STP)
- 3.3.2.5.5.3. VLAN configuration
- 3.3.2.5.5.4. Adding extra VLANs
- 3.3.2.5.5.5. Forwarding Data Bases (FDBs)
- 3.3.2.5.5.6. Multicast Data Bases (MDBs)
- 3.3.2.5.5.7. Multicast flooding
- 3.3.2.5.5.8. Enabling Cut Through forwarding
- 3.3.2.5.5.9. Transmit Traffic Control and Rate Limiting
- 3.3.2.6. PCIe End Point
- 3.3.2.7. PCIe Root Complex
- 3.3.2.8. OSPI/QSPI
- 3.3.2.9. SPI
- 3.3.2.10. MMC/SD
- 3.3.2.11. UART
- 3.3.2.12. USB