2.5.1. RT-linux 12.00.00 Performance Guide

2.5.1.1. Read This First

All performance numbers provided in this document are gathered using following Evaluation Modules unless otherwise specified.

Name

Description

AM62x SK

AM62x Starter Kit rev E2 and E3 with ARM running at 1.4GHz, DDR data rate 1600 MT/S

AM62x LP SK

AM62x LP Starter Kit rev E1 with ARM running at 1.25GHz, LPDDR4 data rate 1600 MT/S

AM62SIP SK

AM62SIP Starter Kit rev E1 with ARM running at 1.4GHz, 512MB LPDDR4 data rate 1600 MT/S

Table: Evaluation Modules

2.5.1.2. About This Manual

This document provides performance data for each of the device drivers which are part of the Processor SDK Linux package. This document should be used in conjunction with release notes and user guides provided with the Processor SDK Linux package for information on specific issues present with drivers included in a particular release.

For further information or to report any problems, contact https://e2e.ti.com/ or https://support.ti.com/


2.5.1.3. System Benchmarks