| Color Code | Note | |||||
| Yes | Supported in software | |||||
| No | Not supported in software | |||||
| SDKx.y | Will be supported in SDKx.y | |||||
| N/A | Not applicable in hardware | |||||
| ANY | New update in this revision | |||||
| Category | Module | SubModule | Linux | RTOS | RTOS | |
| on A53 | on MCU M4 | on WKUP R5F | ||||
| System Interconnect | Bandwidth regulator | No | No | No | ||
| CBASS auto-clock gating | SDK10.1 | No | No | |||
| Initialization | I2C Bootloader Operation | No | No | No | ||
| SPI Bootloader Operation | No | No | No | |||
| QSPI Bootloader Operation | NOR | Yes | NA | No | ||
| NAND | No | NA | No | |||
| OSPI Bootloader Operation | NOR | Yes | NA | Yes | ||
| NAND (1-bit mode) | Yes | NA | No | |||
| NAND (8-bit mode) | Yes | NA | Yes | |||
| GPMC Bootloader Operation | NOR | No | NA | No | ||
| NAND | Yes | NA | Yes | |||
| Ethernet Bootloader Operation | Yes | NA | No | |||
| USB Bootloader Operation | Host | No | NA | No | ||
| Device | Yes | NA | No | |||
| MMCSD Bootloader Operation | SD Card (no UHS) | Yes | NA | No | ||
| eMMC | Yes | NA | Yes | |||
| UART Bootloader Operation | Yes | NA | Yes | |||
| Device Configuration | Power Supply Modules | POK | No | No | Yes | |
| POR | No | No | No | |||
| PRG | No | No | No | |||
| PGD | No | No | No | |||
| VTM | Yes | Yes | Yes | |||
| Power Management | Deep Sleep Low Power Mode | Yes | NA | NA | ||
| Deep Sleep LPM Wakeup Events | RTC Timer | Yes | NA | NA | ||
| GT Timers | No | NA | NA | |||
| WKUP UART | Yes | NA | NA | |||
| I2C | No | NA | NA | |||
| MCU GPIO | Yes | NA | NA | |||
| I/O Daisy Chain | Yes | NA | NA | |||
| USB Connect/Disconnect | Yes | NA | NA | |||
| USB Remote Wakeup | Yes | NA | NA | |||
| MCU-Only Low Power Mode | Yes | NA | NA | |||
| Standby Low Power Mode | SDK10.1 | NA | NA | |||
| Partial I/O Low Power Mode | Yes | NA | NA | |||
| Boot-time OPP configurations | Yes | No | No | |||
| Runtime Power Management | SDK9.2 | NA | NA | |||
| DFS/CPUFreq | Yes | NA | NA | |||
| CPUIdle (A53 WFI) | Yes | NA | NA | |||
| CPUIdle (DDR in Self-Refresh) | SDK10.1 | NA | NA | |||
| Processors & Accelerators | Programmable Real-Time Unit and Industrial | General PRU Use | Yes | NA | NA | |
| Communication Subsystem (PRUSS-M) | ||||||
| Industrial Protocols | NA | NA | NA | |||
| Interprocessor Communication | Mailbox | Yes | Yes | Yes | ||
| Spinlock | Yes | No | No | |||
| Memory Controllers | DDR Subsystem (DDRSS) | DDR4 | Yes | No | Yes | |
| LPDDR4 | Yes | No | Yes | |||
| Inline ECC (1bit err) | Yes | No | Yes | |||
| Inline ECC (mbit err) | SDK9.2 | No | No | |||
| Region-based Address Translation | No | Yes | Yes | |||
| Time Sync | Time Sync Module (CPTS) | Yes | No | No | ||
| Timer Manager | No | No | No | |||
| Time Sync and Compare Events | No | No | No | |||
| Data Movement Architecture (DMA) | Data Movement Subsystem (DMSS) | Yes | No | No | ||
| Peripheral DMA (PDMA) | Yes | No | No | |||
| RingAcc | Yes | No | Yes | |||
| BCDMA | Yes | No | Yes | |||
| Packet Streaming Interface Link | Yes | No | No | |||
| General Connectivity Peripherals | Multichannel Audio Serial Port (McASP) | Input | Yes | NA | NA | |
| (MAIN domain) | Output | Yes | NA | NA | ||
| HDMI Output | Yes | NA | NA | |||
| General-Purpose Interface (GPIO) | Yes | Yes | Yes | |||
| Inter-Integrated Circuit (I2C) | Controller | Yes | Yes | Yes | ||
| Target | No | NA | NA | |||
| Multichannel Serial Peripheral Interface (McSPI) | Controller | Yes | Yes | Yes | ||
| Peripheral | No | NA | NA | |||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | Yes | Yes | Yes | ||
| RS-485 | Yes | NA | NA | |||
| IrDA | No | NA | NA | |||
| General Connectivity Peripherals | General-Purpose Interface (GPIO) | Yes | Yes | Yes | ||
| (MCU domain) | Inter-Integrated Circuit (I2C) | Controller | Yes | Yes | Yes | |
| Target | No | No | No | |||
| Multichannel Serial Peripheral Interface (McSPI) | Controller | Yes | Yes | Yes | ||
| Peripheral | No | No | No | |||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | Yes | Yes | Yes | ||
| RS-485 | Yes | No | No | |||
| IrDA | No | No | No | |||
| General Connectivity Peripherals | Inter-Integrated Circuit (I2C) | Controller | Yes | Yes | Yes | |
| (WKUP domain) | Target | No | NA | NA | ||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | Yes | NA | Yes | ||
| RS-485 | Yes | NA | NA | |||
| IrDA | No | NA | NA | |||
| High-speed Serial Interfaces | Gigabit Ethernet Switch (CPSW3G) | Switch | Yes | No | No | |
| EndPoint | Yes | No | No | |||
| TSN | Yes | No | No | |||
| TSN - VLAN | Yes | No | No | |||
| Universal Serial Bus Subsystem (USBSS) | Host 3.1 | NA | NA | NA | ||
| Device 3.1 | NA | NA | NA | |||
| Host 2.0 | Yes | NA | NA | |||
| Device 2.0 | Yes | NA | NA | |||
| Memory Interfaces | Flash Subsystem (FSS) | No | NA | NA | ||
| Quad Serial Peripheral Interface (QSPI) | NOR | Yes | NA | NA | ||
| NAND | NA | NA | NA | |||
| Octal Serial Peripheral Interface (OSPI) | NOR | Yes | NA | NA | ||
| NAND | Yes | NA | NA | |||
| Expanded Serial Peripheral Interface (xSPI) | Yes | NA | NA | |||
| General-Purpose Memory Controller (GPMC) | FPGA | No | NA | NA | ||
| NAND | Yes | NA | NA | |||
| NOR | No | NA | NA | |||
| etc. | No | NA | NA | |||
| Error Location Module (ELM) | Yes | NA | NA | |||
| Multimedia Card Secure Digital (MMCSD) Interface | SD Card | Yes | NA | NA | ||
| eMMC | Yes | NA | NA | |||
| Industrial & Control Interfaces | Controller Area Network (MCAN) - MAIN domain | CAN | Yes | NA | Yes | |
| CAN FD | Yes | NA | Yes | |||
| Controller Area Network (MCAN) - MCU domain | CAN | Yes | Yes | No | ||
| CAN FD | Yes | Yes | No | |||
| Enhanced Capture (ECAP) Module | Capture | Yes | No | No | ||
| PWM | Yes | No | No | |||
| Enhanced Pulse Width Modulation (EPWM) Module | Yes | Yes | No | |||
| Enhanced Quadrature Encoder Pulse (EQEP) Module | Yes | No | No | |||
| Camera Subsystem | Camera Streaming Interface Receiver (CSI_RX_IF) | Yes | NA | NA | ||
| MIPI D-PHY Receiver (DPHY_RX) | Yes | NA | NA | |||
| Multiple Camera | Yes | NA | NA | |||
| Timer Modules | Global Timebase Cunter (GTC) | Yes | No | Yes | ||
| Windowed Watchdog Timer (WWDT) - MAIN domain | Yes | No | No | |||
| Windowed Watchdog Timer (WWDT) - MCU domain | NA | No | No | |||
| Windowed Watchdog Timer (WWDT) - WKUP domain | NA | No | No | |||
| Real-Time Clock (RTC) | Yes | No | No | |||
| Timers - MAIN domain | Timer | Yes | NA | NA | ||
| Capture | No | NA | NA | |||
| Compare | No | NA | NA | |||
| PWM | Yes | NA | NA | |||
| Timers - MCU domain | Timer | No | Yes | NA | ||
| Capture | No | No | NA | |||
| Compare | No | No | NA | |||
| PWM | No | No | NA | |||
| Timers - WKUP domain | Timer | Yes | NA | Yes | ||
| Capture | No | NA | No | |||
| Compare | No | NA | No | |||
| PWM | No | NA | No | |||
| Internal Diagnostic Modules | Dual Clock Comparator (DCC) | No | Yes | Yes | ||
| Error Signaling Module (ESM) | No | Yes | Yes | |||
| SDL Driver Porting Layer(SDL DPL) | No | Yes | Yes | |||
| Memory Cyclic Redundancy Check (MCRC) Controller | Yes | Yes | Yes | |||
| RTI(WWDG) | No | Yes | Yes | |||
| Voltage and Thermal Management(VTM) | No | Yes | Yes | |||
| Interconnect Isolation Gasket(STOG) | No | Yes | Yes | |||
| Interconnect Isolation Gasket(MTOG) | No | Yes | No | |||
| Power OK(POK) | No | Yes | Yes | |||
| PBIST(Built In Self Test) | No | Yes | Yes | |||
| ECC Aggregator | No | Yes | Yes | |||
| DISPLAY Subsystem | Open LVDS Display Interface Transmitter (OLDITX) | Yes | NA | NA | ||
| DISPLAY Parallel Interface (DPI) | Yes | NA | NA | |||
| Dual Display | Yes | NA | NA | |||
| Graphics Processing Unit | Yes | NA | NA | |||
| On-Die Temperature sensor | Yes | NA | NA | |||
| On-Chip Debug | NA | NA | NA | |||
| Crypto Accelerator (SA3UL) | Advanced Encryption Standard (AES) | AES-CBC | Yes | NA | NA | |
| AES-ECB | Yes | NA | NA | |||
| SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5) | SHA-256 | Yes | NA | NA | ||
| SHA-512 | Yes | NA | NA | |||
| True Random Number Generator (TRNG) | Yes | NA | NA | |||