2.4.2. Linux Performance Guide

Read This First

All performance numbers provided in this document are gathered using following Evaluation Modules unless otherwise specified.

Name

Description

AM62x EVM

AM62x Starter Kit rev E2 and E3 with ARM running at 1400 MHz, DDR4 data rate 1600 MT/S

AM62x SK LP

AM62x LP Starter Kit rev E1 with ARM running at 1250 MHz, LPDDR4 data rate 1600 MT/S

AM62SIP SK

AM62SIP Starter Kit rev E1 with ARM running at 1400 MHz, 512MB LPDDR4 data rate 1600 MT/S

Table: Evaluation Modules

About This Manual

This document provides performance data for each of the device drivers which are part of the Process SDK Linux package. This document should be used in conjunction with release notes and user guides provided with the Process SDK Linux package for information on specific issues present with drivers included in a particular release.

If You Need Assistance

For further information or to report any problems, contact http://e2e.ti.com/ or http://support.ti.com/

2.4.2.1. System Benchmarks

2.4.2.1.1. LMBench

LMBench is a collection of microbenchmarks of which the memory bandwidth and latency related ones are typically used to estimate processor memory system performance. More information about lmbench at http://lmbench.sourceforge.net/whatis_lmbench.html and http://lmbench.sourceforge.net/man/lmbench.8.html

Latency: lat_mem_rd-stride128-szN, where N is equal to or smaller than the cache size at given level measures the cache miss penalty. N that is at least double the size of last level cache is the latency to external memory.

Bandwidth: bw_mem_bcopy-N, where N is equal to or smaller than the cache size at a given level measures the achievable memory bandwidth from software doing a memcpy() type operation. Typical use is for external memory bandwidth calculation. The bandwidth is calculated as byte read and written counts as 1 which should be roughly half of STREAM copy result.

Execute the LMBench with the following:

cd /opt/ltp
./runltp -P j721e-idk-gw -f ddt/lmbench -s LMBENCH_L_PERF_0001

Benchmarks

am62xx_lp_sk-fs: perf

am62xx_sk-fs: perf

am62xxsip_sk-fs: perf

af_unix_sock_stream_latency (microsec)

26.96

22.33

22.46

af_unix_socket_stream_bandwidth (MBs)

553.77

627.47

754.95

bw_file_rd-io-1mb (MB/s)

775.67

887.63

878.89

bw_file_rd-o2c-1mb (MB/s)

431.72

518.05

494.72

bw_mem-bcopy-16mb (MB/s)

663.51

763.43

749.45

bw_mem-bcopy-1mb (MB/s)

723.98

805.54

773.99

bw_mem-bcopy-2mb (MB/s)

666.33

787.19

755.29

bw_mem-bcopy-4mb (MB/s)

695.65

785.78

717.62

bw_mem-bcopy-8mb (MB/s)

703.54

810.95

746.34

bw_mem-bzero-16mb (MB/s)

1672.24

1757.86

1747.49

bw_mem-bzero-1mb (MB/s)

1194.63 (min 723.98, max 1665.28)

1271.43 (min 805.54, max 1737.32)

1252.05 (min 773.99, max 1730.10)

bw_mem-bzero-2mb (MB/s)

1165.81 (min 666.33, max 1665.28)

1260.45 (min 787.19, max 1733.70)

1241.21 (min 755.29, max 1727.12)

bw_mem-bzero-4mb (MB/s)

1182.90 (min 695.65, max 1670.15)

1259.19 (min 785.78, max 1732.60)

1220.51 (min 717.62, max 1723.40)

bw_mem-bzero-8mb (MB/s)

1197.26 (min 703.54, max 1690.97)

1278.17 (min 810.95, max 1745.39)

1247.87 (min 746.34, max 1749.40)

bw_mem-cp-16mb (MB/s)

384.05

450.03

425.96

bw_mem-cp-1mb (MB/s)

497.71 (min 392.00, max 603.41)

593.38 (min 443.26, max 743.49)

536.28 (min 407.77, max 664.78)

bw_mem-cp-2mb (MB/s)

470.29 (min 370.44, max 570.13)

565.51 (min 440.04, max 690.97)

518.57 (min 428.13, max 609.01)

bw_mem-cp-4mb (MB/s)

512.35 (min 401.73, max 622.96)

606.88 (min 447.03, max 766.72)

511.38 (min 395.80, max 626.96)

bw_mem-cp-8mb (MB/s)

526.34 (min 400.78, max 651.89)

637.55 (min 498.63, max 776.47)

520.21 (min 406.96, max 633.46)

bw_mem-fcp-16mb (MB/s)

665.61

740.30

745.50

bw_mem-fcp-1mb (MB/s)

1221.60 (min 777.91, max 1665.28)

1315.49 (min 893.66, max 1737.32)

1261.75 (min 793.40, max 1730.10)

bw_mem-fcp-2mb (MB/s)

1191.77 (min 718.26, max 1665.28)

1288.38 (min 843.05, max 1733.70)

1263.88 (min 800.64, max 1727.12)

bw_mem-fcp-4mb (MB/s)

1208.35 (min 746.55, max 1670.15)

1315.94 (min 899.28, max 1732.60)

1231.87 (min 740.33, max 1723.40)

bw_mem-fcp-8mb (MB/s)

1228.23 (min 765.48, max 1690.97)

1331.83 (min 918.27, max 1745.39)

1274.18 (min 798.96, max 1749.40)

bw_mem-frd-16mb (MB/s)

976.92

1100.11

1072.82

bw_mem-frd-1mb (MB/s)

963.89 (min 777.91, max 1149.87)

1080.78 (min 893.66, max 1267.89)

1012.90 (min 793.40, max 1232.39)

bw_mem-frd-2mb (MB/s)

869.86 (min 718.26, max 1021.45)

974.01 (min 843.05, max 1104.97)

937.86 (min 800.64, max 1075.08)

bw_mem-frd-4mb (MB/s)

878.77 (min 746.55, max 1010.99)

1011.52 (min 899.28, max 1123.75)

899.55 (min 740.33, max 1058.76)

bw_mem-frd-8mb (MB/s)

892.23 (min 765.48, max 1018.98)

1010.25 (min 918.27, max 1102.23)

953.73 (min 798.96, max 1108.49)

bw_mem-fwr-16mb (MB/s)

647.93

822.45

636.51

bw_mem-fwr-1mb (MB/s)

876.64 (min 603.41, max 1149.87)

1005.69 (min 743.49, max 1267.89)

948.59 (min 664.78, max 1232.39)

bw_mem-fwr-2mb (MB/s)

795.79 (min 570.13, max 1021.45)

897.97 (min 690.97, max 1104.97)

842.05 (min 609.01, max 1075.08)

bw_mem-fwr-4mb (MB/s)

816.98 (min 622.96, max 1010.99)

945.24 (min 766.72, max 1123.75)

842.86 (min 626.96, max 1058.76)

bw_mem-fwr-8mb (MB/s)

835.44 (min 651.89, max 1018.98)

939.35 (min 776.47, max 1102.23)

870.98 (min 633.46, max 1108.49)

bw_mem-rd-16mb (MB/s)

1041.26

1138.06

1123.04

bw_mem-rd-1mb (MB/s)

860.45 (min 552.28, max 1168.61)

999.07 (min 699.91, max 1298.22)

934.45 (min 589.88, max 1279.01)

bw_mem-rd-2mb (MB/s)

765.66 (min 500.38, max 1030.93)

856.75 (min 592.42, max 1121.08)

838.03 (min 554.55, max 1121.50)

bw_mem-rd-4mb (MB/s)

796.81 (min 568.10, max 1025.51)

919.68 (min 707.34, max 1132.02)

844.02 (min 569.31, max 1118.72)

bw_mem-rd-8mb (MB/s)

833.08 (min 636.28, max 1029.87)

934.69 (min 735.90, max 1133.47)

847.05 (min 578.03, max 1116.07)

bw_mem-rdwr-16mb (MB/s)

676.16

794.44

590.10

bw_mem-rdwr-1mb (MB/s)

477.85 (min 392.00, max 563.70)

572.26 (min 443.26, max 701.26)

503.06 (min 407.77, max 598.35)

bw_mem-rdwr-2mb (MB/s)

427.41 (min 370.44, max 484.38)

510.34 (min 440.04, max 580.64)

485.36 (min 428.13, max 542.59)

bw_mem-rdwr-4mb (MB/s)

486.01 (min 401.73, max 570.29)

561.58 (min 447.03, max 676.13)

480.91 (min 395.80, max 566.01)

bw_mem-rdwr-8mb (MB/s)

508.13 (min 400.78, max 615.48)

635.72 (min 498.63, max 772.80)

495.26 (min 406.96, max 583.56)

bw_mem-wr-16mb (MB/s)

683.12

829.10

593.01

bw_mem-wr-1mb (MB/s)

557.99 (min 552.28, max 563.70)

700.59 (min 699.91, max 701.26)

594.12 (min 589.88, max 598.35)

bw_mem-wr-2mb (MB/s)

492.38 (min 484.38, max 500.38)

586.53 (min 580.64, max 592.42)

548.57 (min 542.59, max 554.55)

bw_mem-wr-4mb (MB/s)

569.20 (min 568.10, max 570.29)

691.74 (min 676.13, max 707.34)

567.66 (min 566.01, max 569.31)

bw_mem-wr-8mb (MB/s)

625.88 (min 615.48, max 636.28)

754.35 (min 735.90, max 772.80)

580.80 (min 578.03, max 583.56)

bw_mmap_rd-mo-1mb (MB/s)

1153.59

1275.05

1261.03

bw_mmap_rd-o2c-1mb (MB/s)

383.34

493.66

453.79

bw_pipe (MB/s)

425.37

475.12

526.86

bw_unix (MB/s)

553.77

627.47

754.95

lat_connect (us)

61.94

56.09

55.66

lat_ctx-2-128k (us)

5.66

5.13

4.77

lat_ctx-2-256k (us)

4.84

5.35

3.87

lat_ctx-4-128k (us)

5.21

3.78

5.07

lat_ctx-4-256k (us)

3.83

3.24

0.00

lat_fs-0k (num_files)

233.00

291.00

285.00

lat_fs-10k (num_files)

88.00

100.00

106.00

lat_fs-1k (num_files)

156.00

176.00

177.00

lat_fs-4k (num_files)

145.00

174.00

149.00

lat_mem_rd-stride128-sz1000k (ns)

57.66

52.46

52.86

lat_mem_rd-stride128-sz125k (ns)

6.20

5.54

5.55

lat_mem_rd-stride128-sz250k (ns)

6.53

5.83

5.84

lat_mem_rd-stride128-sz31k (ns)

4.70

2.16

2.16

lat_mem_rd-stride128-sz50 (ns)

2.40

2.15

2.15

lat_mem_rd-stride128-sz500k (ns)

20.81

16.90

17.91

lat_mem_rd-stride128-sz62k (ns)

5.81

5.24

5.24

lat_mmap-1m (us)

57.00

62.00

50.00

lat_ops-double-add (ns)

3.20

2.86

2.86

lat_ops-double-div (ns)

17.62

15.73

15.74

lat_ops-double-mul (ns)

3.21

2.86

2.86

lat_ops-float-add (ns)

3.21

2.86

2.86

lat_ops-float-div (ns)

10.41

9.30

9.30

lat_ops-float-mul (ns)

3.21

2.86

2.86

lat_ops-int-add (ns)

0.80

0.72

0.72

lat_ops-int-bit (ns)

0.53

0.48

0.48

lat_ops-int-div (ns)

4.81

4.29

4.29

lat_ops-int-mod (ns)

5.07

4.53

4.53

lat_ops-int-mul (ns)

3.44

3.07

3.08

lat_ops-int64-add (ns)

0.80

0.72

0.72

lat_ops-int64-bit (ns)

0.53

0.48

0.48

lat_ops-int64-div (ns)

7.61

6.79

6.79

lat_ops-int64-mod (ns)

5.88

5.25

5.25

lat_ops-int64-mul (ns)

4.09

3.59

3.59

lat_pagefault (us)

1.72

1.52

1.53

lat_pipe (us)

22.27

19.99

19.87

lat_proc-exec (us)

1116.60

1003.20

1013.80

lat_proc-fork (us)

891.33

769.25

803.43

lat_proc-proccall (us)

0.01

0.01

0.01

lat_select (us)

37.01

32.95

33.05

lat_sem (us)

2.34

1.90

1.40

lat_sig-catch (us)

6.05

5.45

5.41

lat_sig-install (us)

0.72

0.65

0.64

lat_sig-prot (us)

0.59

0.52

0.58

lat_syscall-fstat (us)

2.72

2.44

2.44

lat_syscall-null (us)

0.52

0.46

0.46

lat_syscall-open (us)

160.63

163.36

168.47

lat_syscall-read (us)

0.84

0.75

0.75

lat_syscall-stat (us)

3.80

3.41

3.38

lat_syscall-write (us)

0.73

0.66

0.66

lat_tcp (us)

1.02

0.91

0.91

lat_unix (us)

26.96

22.33

22.46

latency_for_0.50_mb_block_size (nanosec)

20.81

16.90

17.91

latency_for_1.00_mb_block_size (nanosec)

28.83 (min 0.00, max 57.66)

26.23 (min 0.00, max 52.46)

26.43 (min 0.00, max 52.86)

pipe_bandwidth (MBs)

425.37

475.12

526.86

pipe_latency (microsec)

22.27

19.99

19.87

procedure_call (microsec)

0.01

0.01

0.01

select_on_200_tcp_fds (microsec)

37.01

32.95

33.05

semaphore_latency (microsec)

2.34

1.90

1.40

signal_handler_latency (microsec)

0.72

0.65

0.64

signal_handler_overhead (microsec)

6.05

5.45

5.41

tcp_ip_connection_cost_to_localhost (microsec)

61.94

56.09

55.66

tcp_latency_using_localhost (microsec)

1.02

0.91

0.91

Table: LM Bench Metrics

2.4.2.1.2. Dhrystone

Dhrystone is a core only benchmark that runs from warm L1 caches in all modern processors. It scales linearly with clock speed. For standard ARM cores the DMIPS/MHz score will be identical with the same compiler and flags.

Execute the benchmark with the following:

runDhrystone

Benchmarks

am62xx_lp_sk-fs: perf

am62xx_sk-fs: perf

am62xxsip_sk-fs: perf

cpu_clock (MHz)

1250.00

1400.00

1400.00

dhrystone_per_mhz (DMIPS/MHz)

2.90

2.90

3.00

dhrystone_per_second (DhrystoneP)

6451613.00

7142857.00

7407407.50

Table: Dhrystone Benchmark

2.4.2.1.3. Whetstone

Whetstone is a benchmark primarily measuring floating-point arithmetic performance.

Execute the benchmark with the following:

runWhetstone

Benchmarks

am62xx_lp_sk-fs: perf

am62xx_sk-fs: perf

am62xxsip_sk-fs: perf

whetstone (MIPS)

5000.00

5000.00

10000.00

Table: Whetstone Benchmark

2.4.2.1.4. Linpack

Linpack measures peak double precision (64 bit) floating point performance in solving a dense linear system.

Benchmarks

am62xx_lp_sk-fs: perf

am62xx_sk-fs: perf

am62xxsip_sk-fs: perf

linpack (Kflops)

517068.00

579612.00

577710.00

Table: Linpack Benchmark

2.4.2.1.5. NBench

NBench which stands for Native Benchmark is used to measure macro benchmarks for commonly used operations such as sorting and analysis algorithms. More information about NBench at https://en.wikipedia.org/wiki/NBench and https://nbench.io/articles/index.html

Benchmarks

am62xx_lp_sk-fs: perf

am62xx_sk-fs: perf

am62xxsip_sk-fs: perf

assignment (Iterations)

12.40

13.90

13.90

fourier (Iterations)

20210.00

22638.00

22639.00

fp_emulation (Iterations)

82.38

92.29

92.29

huffman (Iterations)

1043.90

1169.50

1169.40

idea (Iterations)

3075.40

3444.90

3444.90

lu_decomposition (Iterations)

476.63

533.76

534.01

neural_net (Iterations)

7.87

8.82

8.82

numeric_sort (Iterations)

530.31

598.66

598.49

string_sort (Iterations)

147.26

164.96

164.94

Table: NBench Benchmarks

2.4.2.1.6. Stream

STREAM is a microbenchmark for measuring data memory system performance without any data reuse. It is designed to miss on caches and exercise data prefetcher and speculative accesses. It uses double precision floating point (64bit) but in most modern processors the memory access will be the bottleneck. The four individual scores are copy, scale as in multiply by constant, add two numbers, and triad for multiply accumulate. For bandwidth, a byte read counts as one and a byte written counts as one, resulting in a score that is double the bandwidth LMBench will show.

Execute the benchmark with the following:

stream_c

Benchmarks

am62xx_lp_sk-fs: perf

am62xx_sk-fs: perf

am62xxsip_sk-fs: perf

add (MB/s)

1371.30

1452.70

1396.80

copy (MB/s)

1445.80

1644.40

1525.30

scale (MB/s)

1589.80

1839.30

1569.20

triad (MB/s)

1348.50

1490.80

1372.90

Table: Stream

2.4.2.1.7. CoreMarkPro

CoreMark®-Pro is a comprehensive, advanced processor benchmark that works with and enhances the market-proven industry-standard EEMBC CoreMark® benchmark. While CoreMark stresses the CPU pipeline, CoreMark-Pro tests the entire processor, adding comprehensive support for multicore technology, a combination of integer and floating-point workloads, and data sets for utilizing larger memory subsystems.

Benchmarks

am62xx_lp_sk-fs: perf

am62xx_sk-fs: perf

am62xxsip_sk-fs: perf

cjpeg-rose7-preset (workloads/)

37.45

41.67

41.84

core (workloads/)

0.27

0.30

0.30

coremark-pro ()

809.96

903.14

839.36

linear_alg-mid-100x100-sp (workloads/)

13.11

14.69

14.69

loops-all-mid-10k-sp (workloads/)

0.60

0.67

0.67

nnet_test (workloads/)

0.97

1.09

1.09

parser-125k (workloads/)

7.35

8.26

8.20

radix2-big-64k (workloads/)

55.19

60.83

31.57

sha-test (workloads/)

71.94

80.65

80.65

zip-test (workloads/)

18.87

20.83

20.83

Table: CoreMarkPro

2.4.2.1.8. MultiBench

MultiBench™ is a suite of benchmarks that allows processor and system designers to analyze, test, and improve multicore processors. It uses three forms of concurrency: Data decomposition: multiple threads cooperating on achieving a unified goal and demonstrating a processor’s support for fine grain parallelism. Processing multiple data streams: uses common code running over multiple threads and demonstrating how well a processor scales over scalable data inputs. Multiple workload processing: shows the scalability of general-purpose processing, demonstrating concurrency over both code and data. MultiBench combines a wide variety of application-specific workloads with the EEMBC Multi-Instance-Test Harness (MITH), compatible and portable with most any multicore processors and operating systems. MITH uses a thread-based API (POSIX-compliant) to establish a common programming model that communicates with the benchmark through an abstraction layer and provides a flexible interface to allow a wide variety of thread-enabled workloads to be tested.

Benchmarks

am62xx_lp_sk-fs: perf

am62xx_sk-fs: perf

am62xxsip_sk-fs: perf

4m-check (workloads/)

269.37

306.34

301.68

4m-check-reassembly (workloads/)

58.65

65.45

64.18

4m-check-reassembly-tcp (workloads/)

38.11

43.10

42.02

4m-check-reassembly-tcp-cmykw2-rotatew2 (workloads/)

21.70

24.14

24.32

4m-check-reassembly-tcp-x264w2 (workloads/)

1.61

1.80

1.80

4m-cmykw2 (workloads/)

178.41

200.60

201.01

4m-cmykw2-rotatew2 (workloads/)

34.99

39.55

39.04

4m-reassembly (workloads/)

47.13

52.38

51.12

4m-rotatew2 (workloads/)

40.00

44.82

46.04

4m-tcp-mixed (workloads/)

91.95

103.23

103.90

4m-x264w2 (workloads/)

1.68

1.86

1.87

empty-wld (workloads/)

1.00

1.00

1.00

idct-4m (workloads/)

16.74

18.61

18.59

idct-4mw1 (workloads/)

16.76

18.57

18.58

ippktcheck-4m (workloads/)

271.15

305.74

303.84

ippktcheck-4mw1 (workloads/)

273.85

306.71

303.62

ipres-4m (workloads/)

57.43

64.35

63.48

ipres-4mw1 (workloads/)

57.89

63.99

63.37

md5-4m (workloads/)

23.40

26.14

26.26

md5-4mw1 (workloads/)

23.10

26.33

26.29

rgbcmyk-4m (workloads/)

56.67

63.76

63.57

rgbcmyk-4mw1 (workloads/)

56.59

63.55

63.55

rotate-4ms1 (workloads/)

16.57

18.32

18.49

rotate-4ms1w1 (workloads/)

16.42

18.35

18.48

rotate-4ms64 (workloads/)

16.64

18.63

18.66

rotate-4ms64w1 (workloads/)

16.64

18.58

18.57

x264-4mq (workloads/)

0.50

0.56

0.56

x264-4mqw1 (workloads/)

0.50

0.56

0.56

Table: Multibench


2.4.2.2. Boot-time Measurement

2.4.2.2.1. Boot media: MMCSD

Boot Configuration

am62xx_lp_sk-fs: boot time (sec)

am62xx_sk-fs: boot time (sec)

am62xxsip_sk-fs: boot time (sec)

Kernel boot time test when bootloader, kernel and sdk-rootfs are in mmc-sd

22.05 (min 21.32, max 23.96)

25.25 (min 21.31, max 31.45)

20.70 (min 20.32, max 21.51)

Kernel boot time test when init is /bin/sh and bootloader, kernel and sdk-rootfs are in mmc-sd

7.02 (min 6.95, max 7.30)

7.00 (min 6.94, max 7.09)

6.87 (min 6.79, max 7.04)

Table: Boot time MMC/SD


2.4.2.3. ALSA SoC Audio Driver

  1. Access type - RW_INTERLEAVED

  2. Channels - 2

  3. Format - S16_LE

  4. Period size - 64

Sampling Rate (Hz)

am62xx_lp_sk-fs: Throughput (bits/sec)

am62xx_lp_sk-fs: CPU Load (%)

am62xx_sk-fs: Throughput (bits/sec)

am62xx_sk-fs: CPU Load (%)

am62xxsip_sk-fs: Throughput (bits/sec)

am62xxsip_sk-fs: CPU Load (%)

8000

255998.00

0.10

256000.00

0.09

255999.00

0.07

11025

352798.00

0.17

352800.00

0.15

352799.00

0.15

16000

511997.00

0.12

512000.00

0.10

511999.00

0.09

22050

705595.00

0.30

705601.00

0.27

705599.00

0.25

24000

705595.00

0.29

705601.00

0.26

705598.00

0.26

32000

1023991.00

0.19

1024001.00

0.16

1023995.00

0.15

44100

1411188.00

0.46

1411201.00

0.42

1411193.00

0.42

48000

1535987.00

0.20

1536001.00

0.17

1535993.00

0.19

88200

2822371.00

0.94

2822399.00

0.86

2822385.00

0.85

96000

3071968.00

0.44

3071999.00

0.39

3071982.00

0.30

Table: Audio Capture


2.4.2.4. Graphics SGX/RGX Driver

2.4.2.4.1. Glmark2

Run Glmark2 and capture performance reported (Score). All display outputs (HDMI, Displayport and/or LCD) are connected when running these tests

Benchmark

am62xx_lp_sk-fs: Score

am62xx_sk-fs: Score

am62xxsip_sk-fs: Score

Glmark2-DRM

35.00

40.00

38.00

Glmark2-Wayland

217.00

238.00

230.00

Table: Glmark2


2.4.2.5. Ethernet

Ethernet performance benchmarks were measured using Netperf 2.7.1 https://hewlettpackard.github.io/netperf/doc/netperf.html Test procedures were modeled after those defined in RFC-2544: https://tools.ietf.org/html/rfc2544, where the DUT is the TI device and the “tester” used was a Linux PC. To produce consistent results, it is recommended to carry out performance tests in a private network and to avoid running NFS on the same interface used in the test. In these results, CPU utilization was captured as the total percentage used across all cores on the device, while running the performance test over one external interface.

UDP Throughput (0% loss) was measured by the procedure defined in RFC-2544 section 26.1: Throughput. In this scenario, netperf options burst_size (-b) and wait_time (-w) are used to limit bandwidth during different trials of the test, with the goal of finding the highest rate at which no loss is seen. For example, to limit bandwidth to 500Mbits/sec with 1472B datagram:

burst_size = <bandwidth (bits/sec)> / 8 (bits -> bytes) / <UDP datagram size> / 100 (seconds -> 10 ms)
burst_size = 500000000 / 8 / 1472 / 100 = 425

wait_time = 10 milliseconds (minimum supported by Linux PC used for testing)

UDP Throughput (possible loss) was measured by capturing throughput and packet loss statistics when running the netperf test with no bandwidth limit (remove -b/-w options).

In order to start a netperf client on one device, the other device must have netserver running. To start netserver:

netserver [-p <port_number>] [-4 (IPv4 addressing)] [-6 (IPv6 addressing)]

Running the following shell script from the DUT will trigger netperf clients to measure bidirectional TCP performance for 60 seconds and report CPU utilization. Parameter -k is used in client commands to summarize selected statistics on their own line and -j is used to gain additional timing measurements during the test.

#!/bin/bash
for i in 1
do
   netperf -H <tester ip> -j -c -l 60 -t TCP_STREAM --
      -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE &

   netperf -H <tester ip> -j -c -l 60 -t TCP_MAERTS --
      -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE &
done

Running the following commands will trigger netperf clients to measure UDP burst performance for 60 seconds at various burst/datagram sizes and report CPU utilization.

  • For UDP egress tests, run netperf client from DUT and start netserver on tester.

netperf -H <tester ip> -j -c -l 60 -t UDP_STREAM -b <burst_size> -w <wait_time> -- -m <UDP datagram size>
   -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE
  • For UDP ingress tests, run netperf client from tester and start netserver on DUT.

netperf -H <DUT ip> -j -C -l 60 -t UDP_STREAM -b <burst_size> -w <wait_time> -- -m <UDP datagram size>
   -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE

2.4.2.5.1. CPSW/CPSW2g/CPSW3g Ethernet Driver

  • CPSW3g: AM64x, AM62x, AM62ax, AM62px

TCP Bidirectional Throughput

Command Used

am62xx_lp_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_lp_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xx_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xxsip_sk-fs: THROUGHPUT (Mbits/sec)

am62xxsip_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_STREAM; netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_MAERTS

1764.41

67.11

1784.22

65.02

1788.42

64.54

Table: CPSW TCP Bidirectional Throughput

TCP Bidirectional Throughput Interrupt Pacing

Command Used

am62xx_lp_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_lp_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xx_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xxsip_sk-fs: THROUGHPUT (Mbits/sec)

am62xxsip_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_STREAM; netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_MAERTS

1681.71

52.08

1701.46

49.02

1693.09

47.36

Table: CPSW TCP Bidirectional Throughput Interrupt Pacing

UDP Throughput

Frame Size(bytes)

am62xx_lp_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

am62xx_lp_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_lp_sk-fs: Packets Per Second (kPPS)

am62xx_lp_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xx_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

am62xx_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_sk-fs: Packets Per Second (kPPS)

am62xx_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xxsip_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

am62xxsip_sk-fs: THROUGHPUT (Mbits/sec)

am62xxsip_sk-fs: Packets Per Second (kPPS)

am62xxsip_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

64

18.00

12.80

89.00

31.58

18.00

18.57

129.00

41.92

18.00

18.76

130.00

41.95

128

82.00

76.25

116.00

41.45

82.00

83.20

127.00

41.48

82.00

83.40

127.00

41.47

256

210.00

193.02

115.00

41.32

210.00

105.12

63.00

26.64

210.00

210.37

125.00

41.32

1024

978.00

883.73

113.00

41.11

978.00

933.22

119.00

46.45

978.00

936.10

120.00

46.60

1518

1472.00

954.17

81.00

37.26

1472.00

955.35

81.00

33.48

1472.00

955.81

81.00

32.63

Table: CPSW UDP Egress Throughput

Frame Size(bytes)

am62xx_lp_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

am62xx_lp_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_lp_sk-fs: Packets Per Second (kPPS)

am62xx_lp_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xx_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

am62xx_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_sk-fs: Packets Per Second (kPPS)

am62xx_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xxsip_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

am62xxsip_sk-fs: THROUGHPUT (Mbits/sec)

am62xxsip_sk-fs: Packets Per Second (kPPS)

am62xxsip_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

64

18.00

3.20

22.00

25.04

18.00

1.71

12.00

13.17

18.00

8.55

59.00

27.42

128

82.00

4.79

7.00

9.66

82.00

31.16

48.00

28.85

82.00

5.84

9.00

10.76

256

210.00

29.90

18.00

19.82

210.00

80.96

48.00

30.11

210.00

99.61

59.00

31.65

1024

978.00

12.52

2.00

3.69

978.00

83.72

11.00

15.54

978.00

936.64

120.00

41.88

1518

1472.00

932.85

79.00

40.40

1472.00

920.50

78.00

38.46

1472.00

957.06

81.00

39.77

Table: CPSW UDP Ingress Throughput (0% loss)

Frame Size(bytes)

am62xx_lp_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

am62xx_lp_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_lp_sk-fs: Packets Per Second (kPPS)

am62xx_lp_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xx_lp_sk-fs: Packet Loss %

am62xx_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

am62xx_sk-fs: THROUGHPUT (Mbits/sec)

am62xx_sk-fs: Packets Per Second (kPPS)

am62xx_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xx_sk-fs: Packet Loss %

am62xxsip_sk-fs: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

am62xxsip_sk-fs: THROUGHPUT (Mbits/sec)

am62xxsip_sk-fs: Packets Per Second (kPPS)

am62xxsip_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am62xxsip_sk-fs: Packet Loss %

64

18.00

25.98

180.00

38.16

52.91

18.00

27.39

190.00

38.09

52.36

18.00

27.37

190.00

37.59

67.89

128

82.00

97.62

149.00

38.39

0.01

82.00

124.48

190.00

40.19

48.12

82.00

125.02

191.00

40.57

64.11

256

210.00

275.02

164.00

40.94

56.12

210.00

312.12

186.00

41.01

47.40

210.00

318.76

190.00

41.69

56.46

1024

978.00

935.47

120.00

41.55

0.01

978.00

936.27

120.00

42.24

0.03

978.00

920.74

118.00

41.28

0.02

1518

1472.00

932.85

79.00

40.40

0.00

1472.00

953.25

81.00

39.35

0.02

1472.00

938.86

80.00

38.99

0.02

Table: CPSW UDP Ingress Throughput (possible loss)


2.4.2.6. OSPI Flash Driver

2.4.2.6.1. AM62XX-SK

2.4.2.6.1.1. UBIFS

Buffer size (bytes)

am62xx_sk-fs: Write UBIFS Throughput (Mbytes/sec)

am62xx_sk-fs: Write UBIFS CPU Load (%)

am62xx_sk-fs: Read UBIFS Throughput (Mbytes/sec)

am62xx_sk-fs: Read UBIFS CPU Load (%)

102400

0.16 (min 0.12, max 0.26)

12.76 (min 12.15, max 13.22)

59.79

14.29

262144

0.13 (min 0.10, max 0.18)

12.78 (min 12.05, max 14.24)

58.26

25.00

524288

0.13 (min 0.10, max 0.18)

12.31 (min 11.79, max 12.96)

56.96

20.00

1048576

0.13 (min 0.10, max 0.18)

12.22 (min 10.86, max 13.21)

57.03

20.00

2.4.2.6.1.2. UBIFS

Buffer size (bytes)

am62xxsip_sk-fs: Write UBIFS Throughput (Mbytes/sec)

am62xxsip_sk-fs: Write UBIFS CPU Load (%)

am62xxsip_sk-fs: Read UBIFS Throughput (Mbytes/sec)

am62xxsip_sk-fs: Read UBIFS CPU Load (%)

102400

0.19 (min 0.13, max 0.31)

12.87 (min 12.02, max 13.51)

58.66

20.00

262144

0.16 (min 0.11, max 0.20)

12.84 (min 12.07, max 13.18)

57.54

25.00

524288

0.16 (min 0.11, max 0.20)

12.70 (min 11.25, max 13.79)

56.75

14.29

1048576

0.16 (min 0.11, max 0.20)

12.87 (min 12.45, max 13.45)

56.55

20.00

2.4.2.6.1.3. RAW

File size (Mbytes)

am62xxsip_sk-fs: Raw Read Throughput (Mbytes/sec)

50

135.13


2.4.2.7. UBoot QSPI/OSPI Driver

2.4.2.7.1. AM62XX-SK

File size (bytes in hex)

am62xxsip_sk-fs: Write Throughput (Kbytes/sec)

am62xxsip_sk-fs: Read Throughput (Kbytes/sec)

400000

388.21

195047.62

800000

390.00

240941.18

1000000

390.90

268590.16

2000000

385.63

284939.13


2.4.2.8. EMMC Driver

Warning

IMPORTANT: The performance numbers can be severely affected if the media is mounted in sync mode. Hot plug scripts in the filesystem mount removable media in sync mode to ensure data integrity. For performance sensitive applications, umount the auto-mounted filesystem and re-mount in async mode.

2.4.2.8.1. AM62XX-SK

Buffer size (bytes)

am62xx_lp_sk-fs: Write EXT4 Throughput (Mbytes/sec)

am62xx_lp_sk-fs: Write EXT4 CPU Load (%)

am62xx_lp_sk-fs: Read EXT4 Throughput (Mbytes/sec)

am62xx_lp_sk-fs: Read EXT4 CPU Load (%)

1m

57.40

1.58

175.00

2.39

4m

57.60

1.14

175.00

1.85

4k

51.70

20.37

56.60

19.88

256k

57.30

1.73

174.00

2.82

Buffer size (bytes)

am62xxsip_sk-fs: Write EXT4 Throughput (Mbytes/sec)

am62xxsip_sk-fs: Write EXT4 CPU Load (%)

am62xxsip_sk-fs: Read EXT4 Throughput (Mbytes/sec)

am62xxsip_sk-fs: Read EXT4 CPU Load (%)

1m

90.60

2.18

171.00

1.73

4m

96.80

2.01

171.00

1.77

4k

63.40

24.34

91.70

26.20

256k

90.90

2.25

171.00

2.13


2.4.2.9. UBoot EMMC Driver

2.4.2.9.1. AM62XX-SK

File size (bytes in hex)

am62xx_sk-fs: Write Throughput (Kbytes/sec)

am62xx_sk-fs: Read Throughput (Kbytes/sec)

2000000

57690.14

170666.67

4000000

58150.84

173375.66

File size (bytes in hex)

am62xx_lp_sk-fs: Write Throughput (Kbytes/sec)

am62xx_lp_sk-fs: Read Throughput (Kbytes/sec)

2000000

60907.06

170666.67

4000000

61593.98

174297.87

File size (bytes in hex)

am62xxsip_sk-fs: Write Throughput (Kbytes/sec)

am62xxsip_sk-fs: Read Throughput (Kbytes/sec)

2000000

98402.40

172463.16

4000000

99750.38

175229.95


2.4.2.10. MMC/SD Driver

Warning

IMPORTANT: The performance numbers can be severely affected if the media is mounted in sync mode. Hot plug scripts in the filesystem mount removable media in sync mode to ensure data integrity. For performance sensitive applications, umount the auto-mounted filesystem and re-mount in async mode.

2.4.2.10.1. AM62XX-SK

Buffer size (bytes)

am62xx_sk-fs: Write EXT4 Throughput (Mbytes/sec)

am62xx_sk-fs: Write EXT4 CPU Load (%)

am62xx_sk-fs: Read EXT4 Throughput (Mbytes/sec)

am62xx_sk-fs: Read EXT4 CPU Load (%)

1m

20.00

0.77

85.60

1.09

4m

20.00

0.64

85.00

0.97

4k

7.04

3.03

21.30

6.91

256k

20.00

0.74

82.90

1.38

Buffer size (bytes)

am62xx_lp_sk-fs: Write EXT4 Throughput (Mbytes/sec)

am62xx_lp_sk-fs: Write EXT4 CPU Load (%)

am62xx_lp_sk-fs: Read EXT4 Throughput (Mbytes/sec)

am62xx_lp_sk-fs: Read EXT4 CPU Load (%)

1m

14.00

0.65

84.50

1.16

4m

17.40

0.53

84.60

0.98

4k

3.28

1.95

15.40

5.59

256k

12.90

0.66

82.60

1.24

Buffer size (bytes)

am62xxsip_sk-fs: Write EXT4 Throughput (Mbytes/sec)

am62xxsip_sk-fs: Write EXT4 CPU Load (%)

am62xxsip_sk-fs: Read EXT4 Throughput (Mbytes/sec)

am62xxsip_sk-fs: Read EXT4 CPU Load (%)

1m

19.10

0.73

87.00

1.12

4m

19.00

0.64

86.50

0.97

4k

5.36

2.49

16.50

5.37

256k

18.90

0.73

84.40

1.26

The performance numbers were captured using the following:

  • SanDisk 8GB MicroSDHC Class 10 Memory Card

  • Partition was mounted with async option


2.4.2.11. UBoot MMC/SD Driver

2.4.2.11.1. AM62XX-SK

File size (bytes in hex)

am62xxsip_sk-fs: Write Throughput (Kbytes/sec)

am62xxsip_sk-fs: Read Throughput (Kbytes/sec)

400000

24380.95

58514.29

800000

20428.93

71859.65

1000000

18450.45

80709.36


2.4.2.12. CRYPTO Driver

2.4.2.12.1. OpenSSL Performance

Algorithm

Buffer Size (in bytes)

am62xxsip_sk-fs: throughput (KBytes/Sec)

aes-128-cbc

1024

24663.38

aes-128-cbc

16

466.56

aes-128-cbc

16384

130635.09

aes-128-cbc

256

7063.64

aes-128-cbc

64

1860.91

aes-128-cbc

8192

98405.03

aes-128-ecb

1024

24689.32

aes-128-ecb

16

483.56

aes-128-ecb

16384

130940.93

aes-128-ecb

256

7378.01

aes-128-ecb

64

1928.58

aes-128-ecb

8192

98680.83

aes-192-cbc

1024

24661.67

aes-192-cbc

16

464.09

aes-192-cbc

16384

120056.49

aes-192-cbc

256

7008.51

aes-192-cbc

64

1852.25

aes-192-cbc

8192

98096.47

aes-192-ecb

1024

24688.98

aes-192-ecb

16

481.90

aes-192-ecb

16384

126424.41

aes-192-ecb

256

7266.30

aes-192-ecb

64

1933.27

aes-192-ecb

8192

98410.50

aes-256-cbc

1024

24650.75

aes-256-cbc

16

467.16

aes-256-cbc

16384

112377.86

aes-256-cbc

256

6966.87

aes-256-cbc

64

1848.64

aes-256-cbc

8192

90603.52

aes-256-ecb

1024

24663.04

aes-256-ecb

16

482.38

aes-256-ecb

16384

117041.83

aes-256-ecb

256

7217.83

aes-256-ecb

64

1925.93

aes-256-ecb

8192

96594.60

sha256

1024

32706.90

sha256

16

571.74

sha256

16384

271717.72

sha256

256

8548.69

sha256

64

2174.59

sha256

8192

190261.93

sha512

1024

24541.87

sha512

16

539.64

sha512

16384

68048.21

sha512

256

7564.29

sha512

64

2168.47

sha512

8192

60377.77

Algorithm

am62xxsip_sk-fs: CPU Load

aes-128-cbc

37.00

aes-128-ecb

38.00

aes-192-cbc

37.00

aes-192-ecb

37.00

aes-256-cbc

36.00

aes-256-ecb

37.00

sha256

98.00

sha512

98.00

Listed for each algorithm are the code snippets used to run each benchmark test.

time -v openssl speed -elapsed -evp aes-128-cbc

2.4.2.12.2. IPSec Software Performance

Algorithm

am62xx_lp_sk-fs: Throughput (Mbps)

am62xx_lp_sk-fs: Packets/Sec

am62xx_lp_sk-fs: CPU Load

am62xx_sk-fs: Throughput (Mbps)

am62xx_sk-fs: Packets/Sec

am62xx_sk-fs: CPU Load

am62xxsip_sk-fs: Throughput (Mbps)

am62xxsip_sk-fs: Packets/Sec

am62xxsip_sk-fs: CPU Load

3des

63.10

5.00

25.13

69.40

6.00

24.77

70.70

6.00

25.27

aes128

261.30

23.00

46.94

279.20

24.00

47.14

281.20

25.00

47.24

aes192

257.20

22.00

46.94

288.80

25.00

47.45

282.70

25.00

47.35

aes256

288.90

25.00

47.43