Category Module SubModule Linux RTOS RTOS
on A53 on MCU M4 on WKUP R5F
System Interconnect Bandwidth regulator   SDK9.2 No No
CBASS auto-clock gating   SDK9.2 No No
Initialization I2C Bootloader Operation   No No No
SPI Bootloader Operation   No No No
QSPI Bootloader Operation NOR Yes NA No
NAND No NA No
OSPI Bootloader Operation NOR Yes NA Yes
NAND (1-bit mode) Yes NA No
NAND (8-bit mode) Yes NA Yes
GPMC Bootloader Operation NOR No NA No
NAND Yes NA Yes
Ethernet Bootloader Operation   Yes NA No
USB Bootloader Operation Host No NA No
Device Yes NA No
MMCSD Bootloader Operation SD Card (no UHS) Yes NA No
eMMC Yes NA Yes
UART Bootloader Operation   Yes NA Yes
Device Configuration Power Supply Modules POK No No Yes
POR No No No
PRG No No No
PGD No No No
VTM Yes Yes Yes
Power Management Deep Sleep Low Power Mode (limited peripherals enabled)   Yes NA NA
Deep Sleep LPM Wakeup Events RTC Timer Yes NA NA
GT Timers No NA NA
UART Yes NA NA
I2C No NA NA
MCU GPIO Yes NA NA
WKUP GPIO No NA NA
I/O Daisy Chain Yes NA NA
USB Connect/Disconnect Yes NA NA
USB Remote Wakeup SDK9.2 NA NA
MCU-Only Low Power Mode   Yes NA NA
Standby Low Power Mode   SDK9.2 NA NA
Partial I/O Low Power Mode   Yes NA NA
Boot-time OPP configurations   Yes No No
Runtime Power Management   SDK9.2 NA NA
DFS/CPUFreq   Yes NA NA
CPUIdle (A53 WFI + DDR in Self-Refresh)   SDK9.2 NA NA
Processors & Accelerators Programmable Real-Time Unit and Industrial General PRU Use Yes NA NA
Communication Subsystem (PRUSS-M)
  Industrial Protocols NA NA NA
Interprocessor Communication Mailbox   Yes Yes Yes
Spinlock   Yes No No
Memory Controllers DDR Subsystem (DDRSS) DDR4 Yes No Yes
LPDDR4 Yes No Yes
Inline ECC (1bit err) Yes No Yes
Inline ECC (mbit err) SDK9.2 No No
Region-based Address Translation   No Yes Yes
Time Sync Time Sync Module (CPTS)   Yes No No
Timer Manager   No No No
Time Sync and Compare Events   No No No
Data Movement Architecture (DMA) Data Movement Subsystem (DMSS)   Yes No No
Peripheral DMA (PDMA)   Yes No No
RingAcc   Yes No No
BCDMA   Yes No Yes
Packet Streaming Interface Link   Yes No No
General Connectivity Peripherals Multichannel Audio Serial Port (McASP) Input Yes NA NA
(MAIN domain) Output Yes NA NA
  HDMI Output Yes NA NA
  General-Purpose Interface (GPIO)   Yes Yes Yes
  Inter-Integrated Circuit (I2C) Controller Yes Yes Yes
  Target No NA NA
  Multichannel Serial Peripheral Interface (McSPI) Controller Yes Yes Yes
  Peripheral No NA NA
  Universal Asynchronous Receiver/Transmitter (UART) UART Yes Yes Yes
  RS-485 Yes NA NA
  IrDA No NA NA
General Connectivity Peripherals General-Purpose Interface (GPIO)   Yes Yes Yes
(MCU domain) Inter-Integrated Circuit (I2C) Controller Yes Yes Yes
  Target No No No
  Multichannel Serial Peripheral Interface (McSPI) Controller Yes Yes Yes
  Peripheral No No No
  Universal Asynchronous Receiver/Transmitter (UART) UART Yes Yes Yes
  RS-485 Yes No No
  IrDA No No No
General Connectivity Peripherals Inter-Integrated Circuit (I2C) Controller Yes Yes Yes
(WKUP domain) Target No NA NA
  Universal Asynchronous Receiver/Transmitter (UART) UART Yes NA Yes
  RS-485 Yes NA NA
  IrDA No NA NA
High-speed Serial Interfaces Gigabit Ethernet Switch (CPSW3G) Switch Yes No No
EndPoint Yes No No
TSN Yes No No
TSN - VLAN Yes No No
Universal Serial Bus Subsystem (USBSS) Host 3.1 NA NA NA
Device 3.1 NA NA NA
Host 2.0 Yes NA NA
Device 2.0 Yes NA NA
Memory Interfaces Flash Subsystem (FSS)   No NA NA
Quad Serial Peripheral Interface (QSPI) NOR Yes NA NA
NAND NA NA NA
Octal Serial Peripheral Interface (OSPI) NOR Yes NA NA
NAND Yes NA NA
Expanded Serial Peripheral Interface (xSPI)   Yes NA NA
General-Purpose Memory Controller (GPMC) FPGA No NA NA
NAND Yes NA NA
NOR No NA NA
etc. No NA NA
Error Location Module (ELM)   Yes NA NA
Multimedia Card Secure Digital (MMCSD) Interface SD Card Yes NA NA
eMMC Yes NA NA
Industrial & Control Interfaces Controller Area Network (MCAN) - MAIN domain CAN Yes NA Yes
CAN FD Yes NA Yes
Controller Area Network (MCAN) - MCU domain CAN Yes Yes No
CAN FD Yes Yes No
Enhanced Capture (ECAP) Module Capture Yes No No
PWM Yes No No
Enhanced Pulse Width Modulation (EPWM) Module   Yes No No
Enhanced Quadrature Encoder Pulse (EQEP) Module   Yes No No
Camera Subsystem Camera Streaming Interface Receiver (CSI_RX_IF)   Yes NA NA
MIPI D-PHY Receiver (DPHY_RX)   Yes NA NA
Multiple Camera   Yes NA NA
Timer Modules Global Timebase Cunter (GTC)   Yes No Yes
Windowed Watchdog Timer (WWDT) - MAIN domain   Yes No No
Windowed Watchdog Timer (WWDT) - MCU domain   NA No No
Windowed Watchdog Timer (WWDT) - WKUP domain   NA No No
Real-Time Clock (RTC)   Yes No No
Timers - MAIN domain Timer Yes NA NA
Capture No NA NA
Compare No NA NA
PWM Yes NA NA
Timers - MCU domain Timer No Yes NA
Capture No No NA
Compare No No NA
PWM No No NA
Timers - WKUP domain Timer Yes NA Yes
Capture No NA No
Compare No NA No
PWM No NA No
Internal Diagnostic Modules Dual Clock Comparator (DCC)   No Yes Yes
Error Signaling Module (ESM)   No Yes Yes
SDL Driver Porting Layer(SDL DPL)   No Yes Yes
Memory Cyclic Redundancy Check (MCRC) Controller   Yes Yes Yes
RTI(WWDG)   No Yes Yes
Voltage and Thermal Management(VTM)   No Yes Yes
Interconnect Isolation Gasket(STOG)   No Yes Yes
Interconnect Isolation Gasket(MTOG)   No Yes No
Power OK(POK)   No Yes Yes
PBIST(Built In Self Test)   No Yes Yes
ECC Aggregator   No Yes Yes
DISPLAY Subsystem Open LVDS Display Interface Transmitter (OLDITX)   Yes NA NA
DISPLAY Parallel Interface (DPI)   Yes NA NA
Dual Display   Yes NA NA
Graphics Processing Unit     Yes NA NA
On-Die Temperature sensor     Yes NA NA
On-Chip Debug     NA NA NA
Crypto Accelerator (SA3UL) Advanced Encryption Standard (AES) AES-CBC Yes NA NA
AES-ECB Yes NA NA
SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5) SHA-256 Yes NA NA
SHA-512 Yes NA NA
True Random Number Generator (TRNG)   Yes NA NA