AM62x Software Build SheetΒΆ
Version: 8.5.0.0 v1
Color Code |
Note |
|---|---|
Yes |
Supported in software |
No |
Not supported in software |
SDKx.y |
Will be supported in SDKx.y |
na |
Not applicable in hardware |
ANY |
New update in this revision |
Note
Batemetal or RTOS running on A53 is not supported.
Category |
Module |
SubModule |
Linux
on A53
|
RTOS
on MCU M4
|
|---|---|---|---|---|
System Interconnect |
Bandwidth regulator |
SDK9.0 |
No |
|
CBASS auto-clock gating |
SDK9.0 |
No |
||
Initialization |
I2C Bootloader Operation |
No |
No |
|
SPI Bootloader Operation |
No |
No |
||
QSPI Bootloader Operation |
NOR |
SDK8.6 |
SDK8.6 |
|
NAND |
No |
No |
||
OSPI Bootloader Operation |
NOR |
Yes |
Yes |
|
NAND (1-bit mode) |
Yes |
No |
||
NAND (8-bit mode) |
Yes |
Yes |
||
GPMC Bootloader Operation |
NOR |
No |
No |
|
NAND |
Yes |
SDK8.6 |
||
Ethernet Bootloader Operation |
Yes |
No |
||
USB Bootloader Operation |
Host |
No |
No |
|
Device |
Yes |
No |
||
MMCSD Bootloader Operation |
SD Card (no UHS) |
Yes |
No |
|
eMMC |
Yes |
No |
||
UART Bootloader Operation |
Yes |
Yes |
||
Device Configuration |
Power Supply Modules |
POK |
No |
SDK8.6 |
POR |
No |
No |
||
PRG |
No |
No |
||
PGD |
No |
No |
||
VTM |
Yes |
SDK8.6 |
||
Power Management |
Deep Sleep Low Power Mode (limited peripherals enabled) |
Yes |
na |
|
Deep Sleep LPM Wakeup Events |
RTC Timer |
Yes |
na |
|
GT Timers |
No |
na |
||
UART |
No |
na |
||
I2C |
No |
na |
||
WKUP GPIO |
No |
na |
||
I/O Daisy Chain |
SDK8.6 |
na |
||
USB Connect/Disconnect |
SDK8.6 |
na |
||
USB Remote Wakeup |
SDK9.1 |
na |
||
MCU-Only Low Power Mode |
SDK8.6 |
na |
||
Standby Low Power Mode |
SDK8.6 |
na |
||
Partial I/O Low Power Mode |
SDK8.6 |
na |
||
Boot-time OPP configurations |
Yes |
No |
||
Runtime Power Management |
SDK9.0 |
na |
||
DFS/CPUFreq |
Yes |
na |
||
CPUIdle (A53 WFI + DDR in Self-Refresh) |
SDK8.6 |
na |
||
Processors & Accelerators |
Programmable Real-Time Unit and Industrial
Communication Subsystem (PRUSS-M)
|
General PRU Use |
Yes |
na |
Industrial Protocols |
na |
na |
||
Interprocessor Communication |
Mailbox |
Yes |
Yes |
|
Spinlock |
Yes |
No |
||
Memory Controllers |
DDR Subsystem (DDRSS) |
DDR4 |
Yes |
Yes |
LPDDR4 |
Yes |
Yes |
||
Inline ECC (1bit err) |
Yes |
No |
||
Inline ECC (mbit err) |
SDK9.1 |
No |
||
Region-based Address Translation |
No |
Yes |
||
Time Sync |
Time Sync Module (CPTS) |
Yes |
No |
|
Timer Manager |
No |
No |
||
Time Sync and Compare Events |
No |
No |
||
Data Movement Architecture (DMA) |
Data Movement Subsystem (DMSS) |
Yes |
No |
|
Peripheral DMA (PDMA) |
Yes |
No |
||
RingAcc |
Yes |
No |
||
BCDMA |
Yes |
No |
||
Packet Streaming Interface Link |
Yes |
No |
||
|
Multichannel Audio Serial Port (McASP) |
Input |
Yes |
na |
Output |
Yes |
na |
||
HDMI Output |
Yes |
na |
||
General-Purpose Interface (GPIO) |
Yes |
Yes |
||
Inter-Integrated Circuit (I2C) |
Controller |
Yes |
Yes |
|
Target |
No |
na |
||
Multichannel Serial Peripheral Interface (McSPI) |
Controller |
Yes |
Yes |
|
Peripheral |
No |
na |
||
Universal Asynchronous Receiver/Transmitter (UART) |
UART |
Yes |
Yes |
|
RS-485 |
SDK9.0 |
na |
||
IrDA |
No |
na |
||
|
General-Purpose Interface (GPIO) |
Yes |
Yes |
|
Inter-Integrated Circuit (I2C) |
Controller |
Yes |
Yes |
|
Target |
No |
No |
||
Multichannel Serial Peripheral Interface (McSPI) |
Controller |
Yes |
Yes |
|
Peripheral |
No |
No |
||
Universal Asynchronous Receiver/Transmitter (UART) |
UART |
Yes |
Yes |
|
RS-485 |
SDK9.0 |
No |
||
IrDA |
No |
No |
||
|
Inter-Integrated Circuit (I2C) |
Controller |
Yes |
Yes |
Target |
No |
na |
||
Universal Asynchronous Receiver/Transmitter (UART) |
UART |
Yes |
na |
|
RS-485 |
SDK9.0 |
na |
||
IrDA |
No |
na |
||
High-speed Serial Interfaces |
Gigabit Ethernet Switch (CPSW3G) |
Switch |
Yes |
No |
EndPoint |
Yes |
No |
||
TSN |
Yes |
No |
||
TSN - VLAN |
SDK8.6 |
No |
||
Universal Serial Bus Subsystem (USBSS) |
Host 3.1 |
na |
na |
|
Device 3.1 |
na |
na |
||
Host 2.0 |
Yes |
na |
||
Device 2.0 |
Yes |
na |
||
Memory Interfaces |
Flash Subsystem (FSS) |
No |
na |
|
Quad Serial Peripheral Interface (QSPI) |
NOR |
SDK8.6 |
na |
|
NAND |
na |
na |
||
Octal Serial Peripheral Interface (OSPI) |
NOR |
Yes |
na |
|
NAND |
Yes |
na |
||
Expanded Serial Peripheral Interface (xSPI) |
Yes |
na |
||
General-Purpose Memory Controller (GPMC) |
FPGA |
SDK9.0 |
na |
|
NAND |
Yes |
na |
||
NOR |
No |
na |
||
etc. |
No |
na |
||
Error Location Module (ELM) |
Yes |
na |
||
Multimedia Card Secure Digital (MMCSD) Interface |
SD Card (no UHS) |
Yes |
na |
|
eMMC |
Yes |
na |
||
Industrial & Control Interfaces |
Controller Area Network (MCAN) - MAIN domain |
CAN |
Yes |
na |
CAN FD |
Yes |
na |
||
Controller Area Network (MCAN) - MCU domain |
CAN |
No |
Yes |
|
CAN FD |
No |
Yes |
||
Enhanced Capture (ECAP) Module |
Capture |
Yes |
No |
|
PWM |
Yes |
No |
||
Enhanced Pulse Width Modulation (EPWM) Module |
yes |
No |
||
Enhanced Quadrature Encoder Pulse (EQEP) Module |
SDK9.0 |
No |
||
Camera Subsystem |
Camera Streaming Interface Receiver (CSI_RX_IF) |
Yes |
na |
|
MIPI D-PHY Receiver (DPHY_RX) |
Yes |
na |
||
Multiple Camera |
Yes |
na |
||
Timer Modules |
Global Timebase Cunter (GTC) |
Yes |
No |
|
Windowed Watchdog Timer (WWDT) - MAIN domain |
Yes |
No |
||
Windowed Watchdog Timer (WWDT) - MCU domain |
na |
SDK8.6 |
||
Windowed Watchdog Timer (WWDT) - WKUP domain |
na |
No |
||
Real-Time Clock (RTC) |
Yes |
No |
||
Timers - MAIN domain |
Timer |
SDK8.6 |
na |
|
Capture |
No |
na |
||
Compare |
No |
na |
||
PWM |
No |
na |
||
Timers - MCU domain |
Timer |
No |
Yes |
|
Capture |
No |
No |
||
Compare |
No |
No |
||
PWM |
No |
No |
||
Timers - WKUP domain |
Timer |
SDK8.6 |
na |
|
Capture |
No |
na |
||
Compare |
No |
na |
||
PWM |
No |
na |
||
Internal Diagnostics Modules |
Dual Clock Comparator (DCC) |
No |
SDK8.6 |
|
Error Signaling Module (ESM) |
No |
SDK8.6 |
||
Memory Cyclic Redundancy Check (MCRC) Controller |
SDK8.6 |
SDK8.6 |
||
ECC Aggregator |
No |
SDK8.6 |
||
DISPLAY Subsystem |
Open LVDS Display Interface Transmitter (OLDITX) |
Yes |
na |
|
DISPLAY Parallel Interface (DPI) |
Yes |
na |
||
Dual Display |
Yes |
na |
||
Graphics Processing Unit |
Yes |
na |
||
On-Die Temperature sensor |
Yes |
na |
||
On-Chip Debug |
na |
na |
||
Crypto Accelerator (SA3UL) |
Advanced Encryption Standard (AES) |
AES-CBC |
Yes |
na |
AES-ECB |
Yes |
na |
||
SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5) |
SHA-256 |
Yes |
na |
|
SHA-512 |
Yes |
na |
||
True Random Number Generator (TRNG) |
Yes |
na |