2.4. Migration Guide
Overview
This page covers migration information for applications built on top of the Processor SDK Linux AM62PX.
2.4.1. Processor SDK Linux AM62PX 11.xx Releases
2.4.1.1. Processor SDK 11.01.05.03
This is the second reference release on the 2025 LTS stream with 6.12 Kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0
ATF 2.13+
OPTEE 4.6.0
Yocto Scarthgap/5.0
Platforms Supported : AM62Px (HS-FS, HS-SE) : SK-AM62P
2.4.1.2. Processor SDK 11.00.09.04
This is the first reference release on the 2025 LTS stream with 6.12 Kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0
ATF 2.12+
OPTEE 4.5.0
Yocto Scarthgap/5.0
Platforms Supported : AM62Px (HS-FS, HS-SE) : SK-AM62P