4.1. Developer Notes
- 4.1.1. How to Enable M.2-CC33x1 in Linux
- 4.1.2. How to flash eMMC and boot with eMMC Boot
- 4.1.3. How to flash eMMC and boot from eMMC UDA
- 4.1.4. How to enable DT overlays in linux
- 4.1.5. How to playback audio over HDMI
- 4.1.6. How to Use K3Conf Tool
- 4.1.7. Real-Time Linux on TI SoCs
- 4.1.8. Unlocking Runtime Debug on a Secure Device (HS) via the Secure Access Point
- 4.1.9. How to check some device tree information from user-space of Linux?
- 4.1.10. How do I integrate a different version of open source software than what is packaged in AM62L-Linux-SDK?
- 4.1.11. How to Guide for working with Software Bill of Materials (SBOM)
- 4.1.12. How to Setup and Debug using Lauterbach
- 4.1.13. Enabling and Parsing SYSFW Trace