6.1. BeagleBadge
The BeagleBadge is a compact development platform from BeagleBoard powered by the TI AM62L SoC. Designed for portable and low-power applications, it features a built-in CC33xx chip supporting WI-FI and Bluetooth applications, multiple low power modes, and an integrated fuel gauge for battery power monitoring. The board provides a rich interface including an e-paper connector, DSI connector, Grove expansion, seven-segment displays, and an RGB LED. Fully supported in TI sources, the BeagleBadge offers flexible boot options (OSPI, UART, SD, USB-DFU). It supports Zephyr or Linux (with Armbian or Arago distributions), making it an ideal open source solution for modern IoT and HMI projects.
Component |
Branch |
|---|---|
Armbian |
|
Arago |
For more information see https://docs.beagle.cc/boards/beaglebadge/index.html.