14.1.1. Release notes version 10.01.00¶
14.1.1.1. New in this Release¶
14.1.1.2. Fixed in this Release¶
EDGEAI_ROBOTICS-1296 - DMABuf import not working with CnM Encoder for resolutions not aligned to 64 bytes
EDGEAI_ROBOTICS-1295 - High CPU usage while running EdgeAI Demos
EDGEAI_ROBOTICS-867 - v4l2h264dec Decoder not working for mp4 file
EDGEAI_ROBOTICS-1258 - TIOVX apps: Buffer management needs to be optimized for v4l2 capture
EDGEAI_ROBOTICS-1239 - TIOVX apps: V4L2 Decode does not exit cleanly in tiovx-apps
EDGEAI_ROBOTICS-1200 - Device Agent: No error message for unsupported camera
EDGEAI_ROBOTICS-1263 - AM62A TIDL: C7x goes into exception with MAIR7 MMU setting for L2 SRAM
14.1.1.3. Known Issues¶
EDGEAI_ROBOTICS-1284 - TIOVX Apps: Jitter with using OpenVX buffers directly in OpenMAX wrapper
EDGEAI_ROBOTICS-1266 - edgeai-tiovx-apps pipeline latency is the sum of individual components
EDGEAI_ROBOTICS-1285 - edgeai-tiovx-apps: OMX_wrapper: QNX decode not working if buffers enqueued in default order
14.1.1.4. Software components¶
List of software components used in this version
Component |
Version |
---|---|
Foundation Linux |
10.01.00.08 |
Python |
3.12.4 |
OpenCV |
4.9.0 |
GStreamer |
1.22.12 |
Cmake |
3.28.3 |
Ninja |
1.11.1 |
Meson |
1.3.1 |
NeoAI - DLR |
1.13.0 |
Tensorflow |
TIDL_PSDK_10.1 |
TFLite-runtime |
TIDL_PSDK_10.1 |
ONNX-runtime |
TIDL_PSDK_10.1 |
PyYAML |
6.0.1 |
TI Model Zoo |
10.1.0 |
edgeai-app-stack |
10_01_00_00 |