14.1.3. Release notes version 09.02.00

14.1.3.1. New in this Release

  • Added EdgeAI TIOVX Apps

  • Added support for keypoint detection and semantic segmentation in EdgeAI Studio Agent

  • Added support for v3link fusion mini

  • Added support for OX05B1S 5MP RGB-IR sensor

  • Supports dynamic parsing of color map from model directory in post processing

  • Supports newer TFLITE runtime versions (TFLITE 2.12.0)

14.1.3.2. Fixed in this Release

  • EDGEAI_ROBOTICS-1242 - Encode not working on linux for tda4vm

  • EDGEAI_ROBOTICS-1228 - Semantic segmentation inference on the target does not colour in the class objects

  • EDGEAI_ROBOTICS-1225 - EdgeAI demo for IMX219 10-bit depth not working

  • EDGEAI_ROBOTICS-1224 - EdgeAI documentation: IMX219 10-bit depth

  • EDGEAI_ROBOTICS-1223 - edgeai-gst-plugins: tiovxmultiscaler cropping not working

  • EDGEAI_ROBOTICS-1219 - Enable keypoint detection task on device agent

  • EDGEAI_ROBOTICS-1218 - Enable segmentation task on device agent

  • EDGEAI_ROBOTICS-1217 - Unable to live preview semantic segmentation

  • EDGEAI_ROBOTICS-820 - python_apps video container formats of .mp4 and .mov results in error while writing

14.1.3.3. Known Issues

  • EDGEAI_ROBOTICS-867 - v4l2h264dec Decoder: looping does not working for mp4/mov/avi

  • EDGEAI_ROBOTICS-1258 - TIOVX apps: Buffer management needs to be optimized for v4l2 capture

  • EDGEAI_ROBOTICS-1257 - TIOVX Apps: Generated dot file names should not have “-“

  • EDGEAI_ROBOTICS-1239 - TIOVX apps: V4L2 Decode does not exit cleanly in tiovx-apps

  • EDGEAI_ROBOTICS-1241 - Perf stats on AM62A showing high variance for some targets/cores

14.1.3.4. Software components

List of software components used in this version

Component

Version

Foundation Linux

09.02.00.09

Python

3.10.13

OpenCV

4.5.5

GStreamer

1.20.7

Cmake

3.22.3

Ninja

1.10.2

Meson

0.61.3

NeoAI - DLR

1.13.0

Tensorflow

TIDL_PSDK_9.2

TFLite-runtime

TIDL_PSDK_9.2

ONNX-runtime

TIDL_PSDK_9.2

PyYAML

6.0

TI Model Zoo

9.2.0

edgeai-app-stack

09_02_00_00