6.1. Developer Notes
- 6.1.1. SDK File System Optimization/Customization
- 6.1.2. How to Enable M.2-CC33x1 in Linux
- 6.1.3. How to flash eMMC and boot with eMMC Boot
- 6.1.4. How to flash eMMC and boot from eMMC UDA
- 6.1.5. How to enable MCAN in Linux
- 6.1.6. How to enable DT overlays in linux
- 6.1.7. How to playback audio over HDMI
- 6.1.8. How to Use K3Conf Tool
- 6.1.9. Real-Time Linux on TI SoCs
- 6.1.10. Boot Time Optimizations
- 6.1.11. Unlocking Runtime Debug on a Secure Device (HS) via the Secure Access Point
- 6.1.12. How to check some device tree information from user-space of Linux?
- 6.1.13. How do I integrate a different version of open source software than what is packaged in Processor SDK Linux AM62Ax?
- 6.1.14. K3 Resource Partitioning Tool
- 6.1.15. Enabling and Parsing SYSFW Trace
- 6.1.16. How to Configure the CMA Size