2.4. Migration Guide

Overview

This page covers migration information for applications built on top of the Processor SDK Linux AM62A.

2.4.1. Processor SDK Linux AM62A 11.xx Releases

2.4.2. Processor SDK 11.01.07.05

  • This is the first reference release on the 2025 LTS stream with 6.12 Kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0

  • ATF 2.13+

  • OPTEE 4.6.0

  • Yocto Scarthgap/5.0

  • Platforms Supported : AM62A (HS-FS, HS-SE) : SK-AM62A-LP

Note

  • For U-Boot builds, k3-image-gen and core-secdev-k3 are no longer needed as binman is used instead. Please refer to U-Boot build instructions for the updated steps.

  • For Linux builds, generic defconfig is used instead of custom fragments. Please refer to linux users guide for build instructions.