14.1.5. Release notes version 09.00.00

14.1.5.1. New in this Release

  • Reference applications and custom GStreamer plugins migrated to GStreamer 1.20.6

  • Improved codec performance with zero-buffer-copy exchange between elements

  • OpTIFlow is redesigned as a python application which automatically launches an end-to-end pipeline from YAML config files

  • OpTIFLOW performs automatic load distribution of GST elements across the available accelerators

  • Supports Node JS based remote streaming from target

  • Updated color-convert plugin supports Gray8 to NV12 format

  • Supports Docker based Ubuntu 22.04 on top of Yocto-Kirkstone

  • First release of Robotics SDK 09.00.00 (please refer to Robotics SDK change log)

14.1.5.2. Fixed in this Release

  • EDGEAI_ROBOTICS-642 - Mosaic element hangs when both instances of MSC are used in multi-input multi-inference usecase

  • EDGEAI_ROBOTICS-648 - tiovxdlcolorconvert fails when the image height/2 is not an even number

  • EDGEAI_ROBOTICS-819 - tiovxisp element infrequently throws error while exiting edgeai-gst-apps

  • EDGEAI_ROBOTICS-1093 - Add support for multiple A72/A53 targets for ARM NEON kernels

  • EDGEAI_ROBOTICS-1137 - Update SDK documentation for HS-FS build

14.1.5.3. Known Issues

  • EDGEAI_ROBOTICS-820 - EdgeAI Python Apps does not save output file in .mov or .mp4 format

14.1.5.4. Software components

List of software components used in this version

Component

Version

Foundation Linux

09.00.00.08

Python

3.10.9

OpenCV

4.5.5

GStreamer

1.20.6

Cmake

3.22.3

Ninja

1.10.2

Meson

0.61.2

NeoAI - DLR

1.13.0

Tensorflow

TIDL_PSDK_9.0

TFLite-runtime

TIDL_PSDK_9.0

ONNX-runtime

TIDL_PSDK_9.0

PyYAML

6.0

TI Model Zoo

9.0.0

edgeai-app-stack

09_00_00_00

edgeai-tidl-tools

09_00_00_00