11. Datasheet (Optiflow)¶
The performance measurements includes the following,
FPS : Effective framerate at which the application runs
Total time : Average time taken to process each frame, which includes pre-processing, inference and post-processing time
Inference time : Average time taken to infer each frame
CPU loading : Loading on different CPU cores present
DDR BW : DDR read and write BW used
HWA Loading : Loading on different Hardware accelerators present
Following are the latest performance numbers of the OpTIFlow demos:
11.1. Source : Video¶

Fig. 11.1 GStreamer based data-flow pipeline with video file input source and display output¶
Model |
FPS |
Inference time (ms) |
A53 Load (%) |
DDR Read BW (MB/s) |
DDR Write BW (MB/s) |
DDR Total BW (MB/s) |
C7x Load (%) |
MSC_0 (%) |
MSC_1 (%) |
VISS (%) |
---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6360-regNetx-200mf |
30 |
6.74 |
39.19 |
1208 |
474 |
1682 |
26.98 |
23.48 |
24.05 |
0 |
ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416 |
30 |
11.65 |
17.91 |
1436 |
307 |
1743 |
28.64 |
12.77 |
12.02 |
0 |
TFL-CL-0000-mobileNetV1-mlperf |
30 |
6.27 |
40.14 |
1360 |
487 |
1847 |
26.34 |
24.41 |
25.04 |
0 |
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320 |
30 |
20.64 |
17.56 |
2714 |
321 |
3035 |
52.41 |
12.76 |
12.02 |
0 |
11.2. Source : CSI Camera with VISS (imx219)¶

Fig. 11.2 GStreamer based data-flow pipeline with IMX219 sensor, ISP and display¶
Model |
FPS |
Inference time (ms) |
A53 Load (%) |
DDR Read BW (MB/s) |
DDR Write BW (MB/s) |
DDR Total BW (MB/s) |
C7x Load (%) |
MSC_0 (%) |
MSC_1 (%) |
VISS (%) |
---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6360-regNetx-200mf |
30 |
6.97 |
16.42 |
1294 |
337 |
1631 |
14.81 |
26.14 |
13.24 |
17.79 |
ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416 |
30 |
11.38 |
14.11 |
1516 |
406 |
1922 |
28.29 |
26.23 |
15.14 |
17.58 |
TFL-CL-0000-mobileNetV1-mlperf |
30 |
6.10 |
14.79 |
1347 |
334 |
1681 |
13.79 |
26.21 |
13.26 |
17.80 |
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320 |
30 |
29.80 |
12.18 |
2788 |
417 |
3205 |
52.53 |
26.23 |
14.25 |
17.56 |