3.5. Filesystem

The Processor SDK Linux AM62Ax provides a filesystem tarball that contains programs, scripts, Linux user-space components that abstract various hardware accelerators available in the SoC. The filesystem can be built via Yocto, following the instructions Processor SDK - Building the SDK with Yocto

There are different filesystem tarballs provided in the SDK. You’ll find them at $PSDK_PATH/filesystem/

tisdk-base-image

This is the barebones images, intended to be a starting point for users to add packages and create a custom filesystem that suits their project needs.

tisdk-thinlinux-image

This is a minimal system image enabled with containers to provide an environment to start the next level of complex systems up. Depending on the platform capabilities, graphics is enabled by default as well.

tisdk-default-image

This is the complete filesystem image, that contains standard Linux commands and features. This also contains the TI component libraries, binaries and TI Apps Launcher OOB Demo

Following is a list of all filesystem images provided by TI which can be built via Yocto

Common targets are:

From meta-arago[recommended]:
    tisdk-bootstrap-base-image:  Arago TI SDK bootstrap base image for initramfs
    tisdk-jailhouse-image:  Arago TI SDK image for Jailhouse Hypervisor
    tisdk-bootstrap-image:  Arago TI SDK bootstrap image usable for board bringup
    tisdk-tiny-initramfs:  Arago TI SDK super minimal base image for initramfs
    tisdk-core-bundle:  Installer package for TI SDK - NOT for direct use on target
    tisdk-base-image:  Arago TI SDK base image with test tools
    tisdk-thinlinux-image:  Arago TI SDK Thin Linux image
    tisdk-jailhouse-inmate:  Arago TI SDK super minimal base image for jailhouse linux demo
    tisdk-default-image:  Arago TI SDK full filesystem image
    tisdk-tiny-image:  Arago TI SDK super minimal base image for initramfs

From meta-tisdk:
    tisdk-display-cluster-image:  Arago TI SDK full filesystem image showcasing display sharing in AM62P

Note

Watchout for console logs while running oe-layersetup to get an exhaustive list of target filesystem images that can be built using Yocto.