11. Datasheet (Optiflow)¶
The performance measurements includes the following,
FPS : Effective framerate at which the application runs
Total time : Average time taken to process each frame, which includes pre-processing, inference and post-processing time
Inference time : Average time taken to infer each frame
CPU loading : Loading on different CPU cores present
DDR BW : DDR read and write BW used
HWA Loading : Loading on different Hardware accelerators present
Following are the latest performance numbers of the OpTIFlow demos:
11.1. Source : Video¶
Model |
FPS |
Total time (ms) |
Inference time (ms) |
A53 Load (%) |
DDR Read BW (MB/s) |
DDR Write BW (MB/s) |
DDR Total BW (MB/s) |
C7x Load (%) |
MSC_0 (%) |
MSC_1 (%) |
VISS (%) |
---|---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6360-regNetx-200mf |
30 |
33 |
7.32 |
25.24 |
1198 |
243 |
1441 |
14.41 |
12.79 |
13.03 |
0 |
ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416 |
30 |
33 |
11.49 |
25.67 |
1159 |
208 |
1367 |
19.41 |
8.82 |
7.09 |
0 |
TFL-CL-0000-mobileNetV1-mlperf |
30 |
33 |
5.97 |
25.31 |
1258 |
244 |
1502 |
13.51 |
12.80 |
13.05 |
0 |
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320 |
30 |
33 |
17.70 |
24.51 |
2027 |
235 |
2262 |
34.97 |
8.67 |
7.77 |
0 |
11.2. Source : CSI Camera with VISS (imx219)¶
Model |
FPS |
Total time (ms) |
Inference time (ms) |
A53 Load (%) |
DDR Read BW (MB/s) |
DDR Write BW (MB/s) |
DDR Total BW (MB/s) |
C7x Load (%) |
MSC_0 (%) |
MSC_1 (%) |
VISS (%) |
---|---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6360-regNetx-200mf |
30 |
33 |
7.32 |
26.81 |
1258 |
329 |
1587 |
14.47 |
26.23 |
13.62 |
17.34 |
ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416 |
30 |
33 |
11.49 |
33.99 |
1594 |
548 |
2142 |
28.78 |
26.20 |
14.80 |
17.33 |
TFL-CL-0000-mobileNetV1-mlperf |
30 |
33 |
5.97 |
28.88 |
1316 |
330 |
1646 |
13.73 |
26.21 |
13.74 |
17.34 |
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320 |
30 |
33 |
17.70 |
25.60 |
2092 |
302 |
2394 |
35.01 |
18.11 |
9.43 |
15.96 |