2.1. Release Notes

2.1.1. Overview

The Processor Software Development Kit (Processor SDK) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices. Developing a scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.

To simplify the end user experience, Processor SDK Linux AM62A installer provides everything needed as discussed below to create the embedded system from “scratch” :

  • Platform/board-support software and configuration files for Linux

  • U-Boot and Kernel sources and configuration files

  • An ARM cross-compiling toolchain as well as other host binaries and components

  • A Yocto/OE compliant filesystem and sources for example applications

  • A variety of scripts and Makefiles to automate certain tasks

  • Other components needed to build an embedded system that don’t fit neatly into one of the above buckets

  • Reference Examples, benchmarks

2.1.2. Licensing

Please refer to the software manifests, which outlines the licensing status for all packages included in this release. The manifest can be found on the SDK download page or in the installed directory as indicated below.

  • Linux Manifest: “/docs/software_manifest.html”

2.1.3. Release 09.02.00

Released on March 2024

2.1.3.1. What’s new

Processor SDK Linux AM62A Release has following new features:

  • Mini Fusion board support

  • LI OX05B1S Sensor support

  • Kernel: MMC Highspeed tuning and Performance Improvements

  • RT Kernel : Significant Improvements to Real-Time Linux Interrupt Latency, RT Interrupt Latencies

  • DDR: Stable Config Update, Single and multi-bit DDR ECC Support

  • Bug Fixes and Stability Improvements

  • DM Firmware: PLL Configuration sequence updated to latest recommendation

Component version:

  • Kernel 6.1.80

  • RT Kernel 6.1.80-rt26

  • U-Boot 2023.04

  • Toolchain GCC 11.4

  • ATF 2.10

  • OPTEE 4.1

  • TIFS Firmware v09.02.07

  • DM Firmware 09.02.00.24

2.1.4. Build Information

2.1.4.1. U-Boot

u-boot

Head Commit: f9b966c674731a1a29a20a8e143c61d4e046f13c configs: am62x_android_a53.config: Disable splashscreen
Date: 2024-03-21 08:39:16 -0500
uBoot Version: 2023.04
uBoot Description: RC Release 09.02.00.009
Clone: git://git.ti.com/ti-u-boot/ti-u-boot.git
Branch: ti-u-boot-2023.04
uBoot Tag: 09.02.00.009

2.1.4.2. TF-A

Head Commit: 00f1ec6b8740ccd403e641131e294aabacf2a48b Merge changes from topic “revert-ti-dm-workaround” into integration
Branch: master
Tag: 2.10

2.1.4.3. OP-TEE

Head Commit: 012cdca49db398693903e05c42a254a3a0c0d8f2 plat-k3: drivers: sec_proxy: increment while reading trail bytes
Branch: master
Tag: 4.1.0

2.1.4.4. ti-linux-firmware

Head Commit: 553da6850e271b579b569725ce9c58a1a6d7c849 ti-dm: Update firmware for j784s4
Date: 2024-03-21 08:39:13 -0500
Branch: ti-linux-firmware
Tag: 09.02.00.009

2.1.4.5. Kernel

Linux Kernel

Head Commit: 2e423244f8c09173a344e7069f0fe2bdf26cccee net: ethernet: ti: icssg-prueth: Fix RX frame drops in XDP
Date: 2024-03-21 08:39:05 -0500
Kernel Version: 6.1.80
Kernel Description: RC Release 09.02.00.009
Repo: git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git
Branch: ti-linux-6.1.y
Tag: 09.02.00.009
use-kernel-config=defconfig
config-fragment=kernel/configs/ti_arm64_prune.config

Real Time (RT) Linux Kernel

Head Commit: 3c08dbfd7bfd83c247ad1ee4ddb989260c150af1 Merge branch ‘ti-linux-6.1.y-cicd’ into ti-rt-linux-6.1.y-cicd
Date: 2024-03-21 08:39:09 -0500
Kernel Version: 6.1.80-rt26
Kernel Description: RC Release 09.02.00.009-rt
Repo: git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git
Branch: ti-rt-linux-6.1.y
Tag: 09.02.00.009-rt
use-kernel-config=defconfig
config-fragment=config-fragment=kernel/configs/ti_arm64_prune.config kernel/configs/ti_rt.config

2.1.4.6. Yocto

meta-ti

Head Commit: 376a2143533c6497b4e79304eccca2a630784436 CI/CD Auto-Merger: cicd.kirkstone.202403201028
Date: 2024-03-21 08:39:18 -0500
Clone: git://git.yoctoproject.org/meta-ti
Branch: kirkstone
Release Tag: 09.02.00.009

meta-arago

Head Commit: 98f178314931635c8641d1394dfd4341b86b6be2 CI/CD Auto-Merger: cicd.kirkstone.202403201028
Date: 2024-03-21 08:38:40 -0500
Clone: git://git.yoctoproject.org/meta-arago
Branch: kirkstone
Release Tag: 09.02.00.009

meta-tisdk

Head Commit: 9131d1afc1b69d423786d100bc346949f4426b08 Fix 62x/62p build for jailhouse and RT build
Date: 2023-12-13 04:19:26 -0600
Clone: git://git.ti.com/ti-sdk-linux/meta-tisdk.git
Branch: kirkstone
Release Tag: 09.01.00.08

meta-edgeai

Head Commit: 0de8484d01ea85a7c366e6b56b1119613321dddb edgeai-gst-plugins: Update SRCREV to get fix for ov2312
Date: 2024-04-04
Clone: git://git.ti.com/edgeai/meta-edgeai.git
Branch: kirkstone
Release Tag: 09.02.00.05

2.1.5. Issues Tracker

2.1.5.1. Errata Workarounds Available in this Release

Record ID

Title

Platform

LCPD-37081

SNPS: USB2 PHY locks up due to short suspend

am62xx_lp_sk-fs,am62axx_sk-fs,am62xxsip_sk-fs,am62pxx_sk-fs

LCPD-27886

USART: Erroneous clear/trigger of timeout interrupt

am64xx-evm,am62axx_sk-fs,am62xxsip_sk-fs,am62xxsip_sk-se,am62xx-sk,j721e-idk-gw,j7200-evm,j784s4-evm,j784s4-hsevm


2.1.5.2. Known Issues

Record ID

Platform

Title

Workaround

LCPD-37795

am62axx_sk-fs,am62pxx_sk-fs,am64xx_sk-fs

RAM size not updated, when ECC is enabled

https://git.ti.com/cgit/ti-u-boot/ti-u-boot/commit/?&id=26c81a4d5b31

LCPD-37789

am62axx_sk-fs

Automate_Test: E0510 jpeg encoder should support system PM, runtime PM and active use-case suspend/resume

LCPD-37750

am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se

SDK Documentation: Formatting: Spacing between Lines seems broken

LCPD-37743

am64xx-evm,am64xx-hsevm,am64xx-hssk,am62axx_sk-fs,am62axx_sk-se

AM64x: K3conf SoC rev kernel crash test fails

LCPD-37732

am62axx_sk-fs

Linux SDK 09.02: CPSW EST Switch mode does not work

LCPD-37714

am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se

CAN suspend and loopback tests are failing

LCPD-37543

am62axx_sk-fs

AM62A Yocto SDK UG: OSPI U-Boot Section Incomplete (PHY Calibration, Programming, etc.)

LCPD-37443

am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs

McASP - Improve audio loopback latency

LCPD-37377

am62xx_lp_sk-fs,am62axx_sk-fs,am62axx_sk-se

Doc: U-Boot: No documentation for OSPI NAND

LCPD-37373

am62axx_sk-fs

wave5 VPU page-faults on poison memory address during long test

LCPD-37342

am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62pxx_sk-fs

cpufreq: schedutil: constant switch between CPU OPPs

LCPD-37226

am654x-evm,am654x-idk,am654x-hsevm,am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62lxx_evm-fs,am62lxx_evm-se,am335x-evm,am335x-hsevm,am335x-ice,am335x-sk,am43xx-gpevm,am43xx-hsevm,am437x-idk,am437x-sk,am571x-idk,am572x-idk,am574x-idk,am574x-hsidk,am57xx-evm,am57xx-beagle-x15,am57xx-hsevm

Update Ubuntu Host version in Linux documentation

LCPD-37210

am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se

MMC driver runtime_pm support

LCPD-37209

am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se

USB driver runtime_pm support

LCPD-37208

am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se

CPSW driver runtime_pm support

LCPD-37187

am62axx_sk-fs,am62axx_sk-se

Enable remaining GPIO SOC pins on am62a for RPi Header Expansion

LCPD-37141

am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62pxx_sk-fs

AM62x: Sync up USB R5 defconfigs with main R5 defconfig

LCPD-36993

am654x-evm,am654x-idk,am654x-hsevm,am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62lxx_evm-fs,am62lxx_evm-se,am62pxx-zebu,am62lxx-vlab,am62lxx-zebu,am62xx_p0_sk-fs,am64xx_sk-fs,am64xx_evm-se,am64xx_sk-se,am68_sk-fs,am69_sk-fs,beaglebone,bbai,bbai64-gp,j721e-hsevm,j721e-evm-ivi,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j721s2_evm-se,j7200-evm,j7200-hsevm,j784s4-evm,j784s4-hsevm,j722s_evm-fs,J784S4_BASESIM

U-Boot: lpddr4.c: Error handling missing failure cases

LCPD-36950

am62xx_sk-fs,am62axx_sk-fs,am62pxx_sk-fs

crypto openssl performance test fail

LCPD-36630

am62axx_sk-fs

AM62A dts files missing RTI nodes

LCPD-36575

am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se

AM62Q: AM62A: OSPI: tuning fails at certain PVTs

LCPD-35360

am62axx_sk-se

TIDEC_S_FUNC_GST_DECODE_AHP_MULTICHANNEL_FILE_AUD_MW_E test failure

LCPD-34991

am62axx_sk-fs

systemd failure with vmalloc overflow error when using fitimage

LCPD-34912

am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62axx_sk-hs4,am62axx_sk-hs5,am62xx-lp-sk,am62xx-sk,am62xx_sk-hs4,am62xx_sk-hs5

AM62/AM62Ax: DM does not set correct pixel clock

LCPD-34835

am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs

am62/am62a: Add CTRL MMR support for DPI signals on negative edge

LCPD-34360

am62axx_sk-fs

Display distorted above certain resolution

LCPD-34105

am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62axx_sk-hs4,am62axx_sk-hs5,am62xx-lp-sk,am62xx-sk,am62xx_sk-hs4,am62xx_sk-hs5

convert uboot’s MDIO driver over to use the driver model

LCPD-24456

am654x-evm,am654x-idk,am654x-hsevm,am64xx-evm,am64xx-hsevm,am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am335x-evm,am335x-hsevm,am335x-ice,am335x-sk,am43xx-epos,am43xx-gpevm,am43xx-hsevm,am437x-idk,am437x-sk,am571x-idk,am572x-idk,am574x-idk,am574x-hsidk,am57xx-evm,am57xx-beagle-x15,am57xx-hsevm,am62xx-sk,am64xx_sk-fs,beaglebone,bbai,beaglebone-black,dra71x-evm,dra71x-hsevm,dra72x-evm,dra72x-hsevm,dra76x-evm,dra76x-hsevm,dra7xx-evm,dra7xx-hsevm,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j7200-evm,j7200-hsevm,omapl138-lcdk

Move IPC validation source from github to git.ti.com

SYSFW-5992

am62x,am62ax,am62px

Unable to set exact pixel clock for OLDI LCD display / HDMI Pixel clock

SYSFW-6432

am62x,am62ax,am62px,am64x,am65x

Set device API doesn’t return Error when PD is in transition state

SYSFW-6426

am62x,am62ax,am62px,am64x,am65x

Ownership of a firewall region can be transferred to an invalid host

SYSFW-6369

am62x,am62ax,am62px

DM unable to enter deep sleep mode when booting in SBL flow

SITSW-4366

am62ax

C7x edge AI firmware is not supporting graceful shutdown


2.1.5.3. Issues opened in previous releases that were closed on this release

Record ID

Title

Platform

LCPD-37670

AM62Ax Linux SDK v9.1 Documentation: Broken/Missung USB-DFU Instructions

am62axx_sk-fs

LCPD-37669

AM62Ax Linux SDK v9.1 Documentation: Broken U-Boot Build Instructions

am62axx_sk-fs

LCPD-37625

Linux CPSW Proxy Client: Fix complier warnings

am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62pxx_sk-fs,j721e-hsevm,j721e-idk-gw,j7200-evm,j7200-hsevm,j784s4-evm,j784s4-hsevm

LCPD-37562

am62p, am62a boards fail to power on from automation interface after running PM tests

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se

LCPD-37524

ti-rpmsg-char: remove references to ti.ipc4.ping-pong

am654x-evm,am654x-idk,am64xx-evm,am62xx_sk-fs,am62axx_sk-fs,am62pxx_sk-fs

LCPD-37519

SDK: Enable GPIO1 bank GPIOs for RPI header

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se

LCPD-37341

Wave5 Encoder Memory Leak

am62axx_sk-fs,am62pxx_sk-fs,am68_sk-fs,am69_sk-fs,j721s2-evm,j784s4-evm

LCPD-37327

eMMC: Doc and testcase update needed to enable RST_FUNCTION for warm reboot

am654x-evm,am654x-idk,am654x-hsevm,am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62lxx_evm-fs,am62lxx_evm-se

LCPD-37305

MCU_MCAN1 Wakeup for Partial IO PINCTRL Conflict

am62xx_lp_sk-fs,am62axx_sk-fs

LCPD-37228

CSI: Fix handling of short-frames

am62axx_sk-fs

LCPD-37224

McASP - Audio receive buffer overflow/Transmit buffer underflow

am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs

LCPD-37162

Boot: Add CPSW2 Ingress/Egress performance tests to 9.1 testsplan

am62axx_sk-fs

LCPD-37160

Add SoC Audio performance benchmarks to 9.1 testplans

am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62xxsip_sk-fs

LCPD-37158

Boot: Add MMCSD performance tests to 9.1 testsplan

am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62xxsip_sk-fs,am62pxx_sk-fs

LCPD-37157

Add ARM performance benchmarks to 9.1 testplans

am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62xxsip_sk-fs,am62pxx_sk-fs

LCPD-37151

am62: am64: i2c set/get tests are failing

am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx-sk

LCPD-37150

am62: i2c bus speed test is failing

am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx-sk

LCPD-37149

Enabling RTC on am62ax is breaking TIDL

am62axx_sk-fs,am62axx_sk-se

LCPD-37142

AM62A: Suspend-resume: 29010000.mailbox: fifo 1 has unexpected unread messages

am62axx_sk-fs,am62axx_sk-se

SYSFW-6763

TISCI_MSG_SET_DEVICE_RESETS message returns success for invalid device reset range

am62x,am62ax,am62px

SYSFW-7056

Implement New PLL sequence Proposed by HW team

am62x,am62ax,am62px,am64x

SYSFW-6941

TISCI_MSG_SYS_RESET fails for negative testcase

am62x,am62ax,am62px

SYSFW-6892

TISCI Clock api returns success for invalid Clock ID

am62x,am62ax,am62px,am64x,am65x

SYSFW-5266

LPM: USB must not remove reset isolation until LPSC has been reenabled

am62x,am62ax,am62px

SYSFW-6805

TISCI_MSG_QUERY_FW_CAPS is giving NACK when send over secure queue

am62x,am62ax,am62px

SYSFW-6879

clock_stop API in baremetal disables all configurable interrupts

am62x,am62ax,am62px

SYSFW-6811

HSM core not allowed to access SA2UL context memory

am62x,am62ax

SITSW-3600

FwdStatus is set as SCISERVER_FORWARD_MSG for secure messages from DM R5 core

am62x,am62ax,am62px

SITSW-3610

clock mux changes are lost after deepsleep entry/exit

am62x,am62ax,am62px


2.1.5.4. Issues found and closed on this release that may be applicable to prior releases

Record ID

Title

Platform

LCPD-37091

Upstream boot breakage: Am62x, AM62Ax

am62xx_sk-fs,am62axx_sk-fs

LCPD-37081

SNPS: USB2 PHY locks up due to short suspend

am62xx_lp_sk-fs,am62axx_sk-fs,am62xxsip_sk-fs,am62pxx_sk-fs

LCPD-37029

AM62: Suspend / Resume Test Failure: 29000000.mailbox failed to suspend

am62xx_sk-fs,am62xx_sk-se,am62axx_sk-fs,am62pxx_sk-fs

LCPD-36992

U-Boot: k3-ddrss.c: Missing ‘const’ on k3_ddrss_ops

am654x-evm,am654x-idk,am654x-hsevm,am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62lxx_evm-fs,am62lxx_evm-se,am62pxx-zebu,am62lxx-vlab,am62lxx-zebu,am62xx_p0_sk-fs,am64xx_sk-fs,am64xx_evm-se,am64xx_sk-se,am68_sk-fs,am69_sk-fs,beaglebone,bbai,bbai64-gp,j721e-hsevm,j721e-evm-ivi,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j721s2_evm-se,j7200-evm,j7200-hsevm,j784s4-evm,j784s4-hsevm,j722s_evm-fs,J784S4_BASESIM

LCPD-36984

AM62: USB driver does not configure USB0_PHY_CTRL_CORE _VOLTAGE

am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62lxx_evm-fs,am62lxx_evm-se

LCPD-36976

AM62a: OP-TEE with HW TRNG causes instabilities after Deep Sleep cycle

am62axx_sk-fs

LCPD-36847

doc: ltp-ddt documentation is not upto date

am64xx-hsevm,am62xx_sk-fs,am62axx_sk-fs,am62pxx_sk-fs,am68_sk-fs,am69_sk-fs,j721e-idk-gw,j721s2-evm,j7200-evm,j784s4-evm

LCPD-36801

USB-DFU boot test fail incorrect configuration

am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se

LCPD-36653

modprobe -r dwc3-am62 fails

am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se

LCPD-35096

OPTEE xtest failures

am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am68_sk-fs

LCPD-35065

DMA buf import buffer activation error

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,j721s2-evm,j721s2-hsevm,j784s4-evm,j784s4-hsevm

LCPD-34780

DT property ti,driver-strength-ohm is only applicable to AM64x MMC0

am64xx-evm,am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62xx-lp-sk,am62xx-sk,am64xx_sk-fs

LCPD-34122

AM62A: OSPI documentation not present

am62axx_sk-fs

LCPD-34119

AM62A performance page gives 3DES performance numbers when IP does not exist

am62axx_sk-fs

LCPD-32819

AM62A: USB Client: Tests: Host not detecting DUT in device mode

am62axx_sk-fs,am62axx_sk-se

LCPD-32356

AM62x: tcrypt doesn’t use sa2ul for SHA256/512 or any other alg

am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62axx_sk-fs,am62xx-lp-sk,am62xx-sk

LCPD-29445

AM62ax: MCAN CAN_S_FUNC_MODULAR test is failing

am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se