AM62A Software Build Sheet 08.06.00.00 (Feb 28th 2023) |
||||
Category | Module | SubModule | Linux | RTOS |
on A53 | on MCU R5 | |||
System Interconnect | Bandwidth regulator | SDK9.0 | No | |
CBASS auto-clock gating | SDK9.0 | No | ||
Initialization | I2C Bootloader Operation | No | No | |
SPI Bootloader Operation | No | No | ||
QSPI Bootloader Operation | NOR | No | SDK9.0 | |
NAND | No | No | ||
OSPI Bootloader Operation | NOR | Yes | Yes | |
NAND (1-bit mode) | Yes | Yes | ||
NAND (8-bit mode) | Yes | Yes | ||
GPMC Bootloader Operation | NOR | No | No | |
NAND | Yes | No | ||
Ethernet Bootloader Operation | Yes | No | ||
USB Bootloader Operation | Host | No | No | |
Device | Yes | No | ||
MMCSD Bootloader Operation | SD Card (no UHS) | Yes | SDK9.0 | |
eMMC | Yes | Yes | ||
UART Bootloader Operation | Yes | Yes | ||
Device Configuration | Power Supply Modules | POK | No | No |
POR | No | No | ||
PRG | No | No | ||
PGD | No | No | ||
VTM | Yes | Yes | ||
Power Management | Deep Sleep Low Power Mode (limited peripherals enabled) | No | na | |
Deep Sleep LPM Wakeup Events | RTC Timer | No | na | |
GT Timers | No | na | ||
UART | No | na | ||
I2C | No | na | ||
WKUP GPIO | No | na | ||
I/O Daisy Chain | No | na | ||
USB Connect/Disconnect | No | na | ||
USB Remote Wakeup | No | na | ||
MCU-Only Low Power Mode | No | na | ||
Standby Low Power Mode | No | na | ||
Partial I/O Low Power Mode | No | na | ||
Boot-time OPP configurations | No | No | ||
Runtime Power Management | No | na | ||
DFS/CPUFreq | Yes | na | ||
CPUIdle (A53 WFI + DDR in Self-Refresh) | Yes | na | ||
Interprocessor Communication | Mailbox | Yes | Yes | |
Spinlock | Yes | No | ||
Memory Controllers | DDR Subsystem (DDRSS) | DDR4 | Yes | No |
LPDDR4 | Yes | Yes | ||
Inline ECC (1bit err) | Yes | No | ||
Inline ECC (mbit err) | No | No | ||
Region-based Address Translation | No | Yes | ||
Time Sync | Time Sync Module (CPTS) | Yes | No | |
Timer Manager | No | No | ||
Time Sync and Compare Events | No | No | ||
Data Movement Architecture (DMA) | Data Movement Subsystem (DMSS) | Yes | No | |
Peripheral DMA (PDMA) | Yes | No | ||
RingAcc | Yes | No | ||
BCDMA | Yes | No | ||
Packet Streaming Interface Link | Yes | No | ||
General Connectivity Peripherals | Multichannel Audio Serial Port (McASP) | Input | Yes | na |
(MAIN domain) | Output | Yes | na | |
HDMI Output | Yes | na | ||
General-Purpose Interface (GPIO) | Yes | Yes | ||
Inter-Integrated Circuit (I2C) | Controller | Yes | Yes | |
Target | No | na | ||
Multichannel Serial Peripheral Interface (McSPI) | Controller | Yes | Yes | |
Peripheral | No | na | ||
Universal Asynchronous Receiver/Transmitter (UART) | UART | Yes | Yes | |
RS-485 | Yes | na | ||
IrDA | No | na | ||
General Connectivity Peripherals | General-Purpose Interface (GPIO) | Yes | Yes | |
(MCU domain) | Inter-Integrated Circuit (I2C) | Controller | Yes | Yes |
Target | No | No | ||
Multichannel Serial Peripheral Interface (McSPI) | Controller | Yes | Yes | |
Peripheral | No | No | ||
Universal Asynchronous Receiver/Transmitter (UART) | UART | Yes | Yes | |
RS-485 | Yes | No | ||
IrDA | No | No | ||
General Connectivity Peripherals | Inter-Integrated Circuit (I2C) | Controller | Yes | Yes |
(WKUP domain) | Target | No | na | |
Universal Asynchronous Receiver/Transmitter (UART) | UART | Yes | na | |
RS-485 | Yes | na | ||
IrDA | No | na | ||
High-speed Serial Interfaces | Gigabit Ethernet Switch (CPSW3G) | Switch | Yes | No |
EndPoint | Yes | No | ||
TSN | Yes | No | ||
TSN - VLAN | No | No | ||
Universal Serial Bus Subsystem (USBSS) | Host 3.1 | na | na | |
Device 3.1 | na | na | ||
Host 2.0 | Yes | na | ||
Device 2.0 | Yes | na | ||
Memory Interfaces | Flash Subsystem (FSS) | No | na | |
Quad Serial Peripheral Interface (QSPI) | NOR | No | na | |
NAND | na | na | ||
Octal Serial Peripheral Interface (OSPI) | NOR | Yes | na | |
NAND | Yes | na | ||
Expanded Serial Peripheral Interface (xSPI) | Yes | na | ||
General-Purpose Memory Controller (GPMC) | FPGA | na | na | |
NAND | Yes | na | ||
NOR | No | na | ||
etc. | No | na | ||
Error Location Module (ELM) | Yes | na | ||
Multimedia Card Secure Digital (MMCSD) Interface | SD Card (no UHS) | Yes | na | |
eMMC | Yes | na | ||
Industrial & Control Interfaces | Controller Area Network (MCAN) - MAIN domain | CAN | Yes | na |
CAN FD | Yes | na | ||
Controller Area Network (MCAN) - MCU domain | CAN | No | Yes | |
CAN FD | No | Yes | ||
Enhanced Capture (ECAP) Module | Capture | Yes | No | |
PWM | Yes | No | ||
Enhanced Pulse Width Modulation (EPWM) Module | Yes | No | ||
Enhanced Quadrature Encoder Pulse (EQEP) Module | No | No | ||
Camera Subsystem | Camera Streaming Interface Receiver (CSI_RX_IF) | Yes | na | |
MIPI D-PHY Receiver (DPHY_RX) | Yes | na | ||
Multiple Camera | Yes | na | ||
OV2312 RGB + IR sensor | Yes | na | ||
iMX219 sensor | Yes | na | ||
Timer Modules | Global Timebase Cunter (GTC) | Yes | No | |
Windowed Watchdog Timer (WWDT) - MAIN domain | Yes | No | ||
Windowed Watchdog Timer (WWDT) - MCU domain | na | No | ||
Windowed Watchdog Timer (WWDT) - WKUP domain | na | No | ||
Real-Time Clock (RTC) | Yes | No | ||
Timers - MAIN domain | Timer | Yes | na | |
Capture | No | na | ||
Compare | No | na | ||
PWM | No | na | ||
Timers - MCU domain | Timer | No | Yes | |
Capture | No | No | ||
Compare | No | No | ||
PWM | No | No | ||
Timers - WKUP domain | Timer | Yes | na | |
Capture | No | na | ||
Compare | No | na | ||
PWM | No | na | ||
Internal Diagnostics Modules | Dual Clock Comparator (DCC) | No | Yes | |
Error Signaling Module (ESM) | No | Yes | ||
Memory Cyclic Redundancy Check (MCRC) Controller | Yes | Yes | ||
ECC Aggregator | Yes | No | ||
DISPLAY Subsystem | Open LVDS Display Interface Transmitter (OLDITX) | na | na | |
DISPLAY Parallel Interface (DPI) | Yes | na | ||
Dual Display | na | na | ||
Video Processing Unit | Yes | na | ||
On-Die Temperature sensor | Yes | na | ||
On-Chip Debug | na | na | ||
Crypto Accelerator (SA3UL) | Advanced Encryption Standard (AES) | AES-CBC | Yes | na |
AES-ECB | Yes | na | ||
SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5) | SHA-256 | Yes | na | |
SHA-512 | Yes | na | ||
True Random Number Generator (TRNG) | Yes | na | ||
ISP (Image Signal Processing) | Hardware accelerated ISP for RGB and IR | Yes | na | |
Deep Learning | Hardware accelerated deep learning | Yes | na | |
COLOR LEGEND | ||||
Yes | ||||
No | ||||
N/A | ||||
*Q**(date) | ||||
invalidData | ||||
updatedValue |