2.4. Supported Platforms and Versions
Supported Host Operating Systems
The following operating systems have been validated to work with our SDK.
Linux SDK
Operating System |
Version
|
Ubuntu |
22.04 (64-bit)
|
RTOS SDK
Operating System |
Version
|
Ubuntu |
22.04 (64-bit)
|
Supported Platforms and EVMs
The following platforms and EVMs are supported with Processor SDK.
Platform |
EVM |
Tested Version |
PSDK Linux |
PSDK RTOS |
AM57X |
AM572x EVM |
A3 |
Y |
Y |
AM57X |
AM572x EVM |
1.3A |
Y |
Y |
AM57 |
AM571x IDK |
1.3A |
Y |
Y |
AM57 |
AM574x IDK |
1.0A |
Y |
Y |
Document reference:
EVM |
Document |