2.6. Supported Platforms and Versions

Supported Host Operating Systems

The following operating systems have been validated to work with our SDK.

  • Linux SDK

Operating System

Version

Ubuntu

22.04 (64-bit)
  • RTOS SDK

Operating System

Version

Windows

7 (64-bit)

Ubuntu

14.04 (64-bit)
16.04 (64-bit)

Supported Platforms and EVMs

The following platforms and EVMs are supported with Processor SDK.

Platform

EVM

Tested Version

Document

Processor SDK Linux

Processor SDK RT Linux

Processor SDK RTOS

AM437x

AM437x EVM

1.5B

Hardware User’s Guide

X

X

X

AM437x SK

1.1A

Hardware User’s Guide

X

X

X

AM437x IDK

1.4A

Hardware User’s Guide

X

X