2.4. Migration Guide for AM437X
Overview
This page covers migration information for applications built on top of the Processor SDK for Linux.
As of Oct 2023, Linux SDK for AM437x is in long term maintenance mode. TI will support critical bug fixes and once a year LTS updates but no new development or new features are planned for this device SDK at this time.
2.5. Processor SDK Linux AM437x Releases
2.5.1. Processor SDK 11.xx Releases
2.5.1.1. Processor SDK 11.02.05.02
2025 LTS Update release, with Kernel Stable Refresh. Please see Build Information.
Kernel 6.12.49
U-Boot 2025.01
Yocto Scarthgap/5.0
Platforms Supported : TMDSEVM437X , TMDSIDK437X
2.5.2. Processor SDK 09.xx Releases
2.5.2.1. Processor SDK 09.03.05.02
2023 LTS Update release, with Kernel Stable Refresh. Please see Build Information.
Kernel 6.1.119
U-Boot 2023.04
Yocto Kirkstone/4.0
Platforms Supported : TMDSEVM437X , TMDSIDK437X
2.5.2.2. Processor SDK 09.01.00.001
2023 LTS Update release, with new versions of Kernel and U-boot. Please see Build Information.
Kernel 6.1.46
U-Boot 2023.04
Yocto Kirkstone/4.0
Platforms Supported : TMDSEVM437X , TMDSIDK437X