5.3. Hardware EVM Setup
- 5.3.1. EVMK2H Hardware Setup Guide
- 5.3.1.1. Hardware Setup
- 5.3.1.1.1. FTDI Driver Installation on PC Host
- 5.3.1.1.2. BMC Version Check and Update
- 5.3.1.1.3. UCD Power Management Modules In-Field Update
- 5.3.1.1.4. Attach the Ethernet cable
- 5.3.1.1.5. Connect the JTAG interface
- 5.3.1.1.6. K2H Set the boot mode switch SW1
- 5.3.1.1.7. DDR Configuration (Rev 0B EVM only)
- 5.3.1.1.8. Attach the serial port cable to the SoC UART port
- 5.3.1.1.9. Connect the power cable
- 5.3.1.2. BMC In-Field Update
- 5.3.1.3. DIP Switch and Bootmode Configurations
- 5.3.1.4. Connect to EVMK2H using CCS
- 5.3.1.1. Hardware Setup
- 5.3.2. AM335x ICE EVM Hardware Setup
- 5.3.3. AMIC110 ICE EVM Hardware Setup