3.3.3. CPUIdle

Overview

The cpuidle framework consists of two key components:

A governor that decides the target C-state of the system. A driver that implements the functions to transition to target C-state. The idle loop is executed when the Linux scheduler has no thread to run. When the idle loop is executed, current ‘governor’ is called to decide the target C-state. Governor decides whether to continue in current state/ transition to a different state. Current ‘driver’ is called to transition to the selected state.

Driver Features

AM335x supports two different C-states

  • MPU WFI

  • MPU WFI + Clockdomain gating

AM437x supports two different C-states

  • MPU WFI

  • MPU WFI + Clockdomain gating

Source Location

arch/arm/mach-omap2/pm33xx-core.c drivers/soc/ti/pm33xx.c drivers/cpuidle/cpuidle-arm.c

Kernel Configuration Options

The driver can be built into the kernel as a static module.

$ make menuconfig

Select CPU Power Management from the main menu.

...
...
Boot options --->
CPU Power Management --->
Floating point emulation --->
...

Select CPU Idle as shown here:

...
...
    CPU Frequency Scaling --->
    CPU Idle --->
...

All relevant options are listed below:

[*] CPU idle PM support
[ ]   Support multiple cpuidle drivers
[*]   Ladder governor (for periodic timer tick)
-*-   Menu governor (for tickless system)
        ARM CPU Idle Drivers  ----

DT Configuration

cpus {
        cpu: cpu0 {
                compatible = "arm,cortex-a9";
                enable-method = "ti,am4372";
                device-type = "cpu";
                reg = <0>;

                cpu-idle-states = <&mpu_gate>;
        };

        idle-states {
                compatible = "arm,idle-state";
                entry-latency-us = <40>;
                exit-latency-us = <100>;
                min-residency-us = <300>;
                local-timer-stop;
        };
};

Driver Usage

CPUIdle requires no intervention by the user for it to work, it just works transparently in the background. By default the ladder governor is selected.

It is possible to get statistics about the different C-states during runtime, such as how long each state is occupied.

# ls -l /sys/devices/system/cpu/cpu0/cpuidle/state0/
-r--r--r--    1 root     root         4096 Jan  1 00:02 desc
-r--r--r--    1 root     root         4096 Jan  1 00:02 latency
-r--r--r--    1 root     root         4096 Jan  1 00:02 name
-r--r--r--    1 root     root         4096 Jan  1 00:02 power
-r--r--r--    1 root     root         4096 Jan  1 00:02 time
-r--r--r--    1 root     root         4096 Jan  1 00:02 usage
# ls -l /sys/devices/system/cpu/cpu0/cpuidle/state1/
-r--r--r--    1 root     root         4096 Jan  1 00:05 desc
-r--r--r--    1 root     root         4096 Jan  1 00:05 latency
-r--r--r--    1 root     root         4096 Jan  1 00:03 name
-r--r--r--    1 root     root         4096 Jan  1 00:05 power
-r--r--r--    1 root     root         4096 Jan  1 00:05 time
-r--r--r--    1 root     root         4096 Jan  1 00:02 usage