3.10. Machine Learning
Sitara Machine Learning toolkit brings machine learning to the edge by enabling machine learning inference on all Sitara devices (Arm only, Arm + specialized hardware accelerators). It is provided as part of TI’s Processor SDK Linux, free to download and use. Sitara machine learning today consists of TI Deep Learning (TIDL), Neo-AI-DLR, TVM runtime, TensorFlow Lite, Arm NN, and RNN library.

Fig. 3.2 Sitara Machine Learnining Offering
Neo-AI Deep Learning Runtime (DLR)
Neo-AI-DLR is a new open source machine learning runtime for on-device inference.
Supports Keras, Tensorflow, TFLite, GluonCV, MXNet, Pytorch, ONNX, and XGBoost models optimized automatically by Amazon SageMaker Neo or TVM compiler.
Supports all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).
On AM5729 and AM5749 devices, uses TIDL to accelerate supported models automatically.
Open source deep learning runtime for on-device inference, supporting models compiled by TVM compiler.
Available on all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).
Open source deep learning runtime for on-device inference.
Runs on all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).
Imports Tensorflow Lite models.
Uses TIDL import tool to create TIDL offloadable Tensorflow Lite models, which can be executed via Tensorflow Lite runtime with TIDL acceleration on AM5729 and AM5749 devices.
Open source inference engine available from Arm.
Runs on all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).
Imports Caffe, ONNX, TensorFlow, and TensorFlow Lite models.
Provides Long Short-Term Memory (LSTM) and fully connected layers in a standalone library to allow for rapid prototyping of inference applications that require Recurrent Neural Networks.
Runs on all Cortex-A ARM cores (AM3x, AM4x, AM5x, AM6x Sitara devices).
Integrated into TI’s Processor SDK Linux in an OOB demo for Predictive Maintenance.