2.5. Supported Platforms and Versions

Supported Host Operating Systems

The following operating systems have been validated to work with our SDK.

  • Linux SDK
Operating System
Version
Ubuntu
18.04 (64-bit)

Supported Platforms and EVMs

The following platforms and EVMs are supported with Processor SDK.

Platform EVM Tested Version Document Processor SDK Linux Processor SDK RT Linux Processor SDK RTOS
AM65x/DRA80xM AM65x/DRA80xM EVM Beta Hardware User’s Guide Hardware Setup with CCS X X X
AM65x/DRA80xM IDK Beta Hardware User’s Guide Hardware Setup with CCS X X X