3.2.2.4. K3 DDR

3.2.2.4.1. Introduction

The K3 DDR driver provides management and monitoring capabilities for DDR memory subsystems on Texas Instruments K3 SoCs.

The following is a list of supported K3 DDR driver features by device family:

Table 3.2 K3 DDR Driver Feature Support

Device Family

Temperature Monitoring

J7200

Yes

AM62x LP SK/ AM62Ax / AM62Px

Yes

3.2.2.4.2. Building and Enabling the Driver

Kernel Configuration

The following kernel configuration enables the K3 DDR driver:

CONFIG_K3_DDR_TEMP=y
CONFIG_HWMON=y

3.2.2.4.3. Using the DDR Temperature Monitoring

By default, the DDR subsystem keeps temperature polling turned off. For allowing the kernel driver to monitor temperature, the user must enable polling during DDR configuration and initialization at boot time.

See DDR Temperature Monitoring in U-Boot documentation.

The K3 DDR driver creates a hwmon device that provides temperature status information through sysfs. The driver registers as k3_ddr in the hwmon subsystem for temperature monitoring functionality.

The driver reports temperature status according to LPDDR4 specification:

Value

Temperature Status

0

Low temperature

1

4x refresh interval

2

2x refresh interval

3

1x refresh interval (nominal)

4

0.5x refresh interval

5

0.25x refresh interval

6

0.25x refresh interval with derating

7

High temperature

The hwmon device should now show up in the filesystem.

root@evm:~# ls -l /sys/class/hwmon/
hwmon0

Check the current DDR temperature status:

root@evm:~# cat /sys/class/hwmon/hwmon0/device/k3_ddr_temp_status
1x refresh interval