2.4. Migration Guide
Overview
This page covers migration information for applications built on top of the Processor SDK Linux AM64X.
2.4.1. Processor SDK Linux AM64X 11.xx Releases
2.4.1.1. Processor SDK 11.01.05.03
2.4.1.2. Processor SDK 11.00.09.04
This is the first reference release on the 2025 LTS stream with 6.12 Kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0
ATF 2.12+
OPTEE 4.5.0
Yocto Scarthgap/5.0
Note
For U-Boot builds, k3-image-gen and core-secdev-k3 are no longer needed as binman is used instead. Please refer to U-Boot build instructions for the updated steps.
For Linux builds, generic
defconfigis used instead of custom fragments. Please refer to linux users guide for build instructions.